Outstanding Reliability
HBM pressure transducers and pressure sensors offer a rugged design based on monolithic (one-piece) steel measuring bodies as well as excellent overload protection and service life.
Selected: no filter
Your selection returned 8 results.
HBM pressure transducers and pressure sensors offer a rugged design based on monolithic (one-piece) steel measuring bodies as well as excellent overload protection and service life.
Even in extremely adverse ambient conditions - HBM pressure transducers and pressure sensors are corrosion-resistant and offer IP67 protection.
Strain gauge technology-based pressure sensors from HBM provide reliable and trustworthy results even in dynamic applications with a large number of load cycles - from the lowest pressures, all the way up to 15,000 bar (218 kpsi).
Individual offer
Technical advice
Fast response