Weighing Modules for Level and Process Measurements Weighing Modules for Level and Process Measurements | HBM

Weighing Modules for Precise Measurements and Maximum Stability

Our weigh modules are already pre-assembled sensor units which can be installed. Thanks to their sturdy design, the weighing modules provide a secure footing for containers and silos. Thanks to the modular design of the weighing modules, the load cells can also be easily replaced during operation, if required. All weighing modules contain an original HBM load cell as a sensor element and thus enable precise measurement results - even in continuous operation over the years.

HBM weigh modules are an ideal solution e.g. in container weighing, level measurement and for dosing processes, i.a. in the food, construction or pharmaceutical industry.