arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All Aqira - Test Data Management See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Data Acquisition & Analysis See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All Aqira See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Reliable Joining Processes

Maximize the quality of joining processes such as riveting, clinching or press-fitting using the specially developed sensors and measuring amplifier systems from HBK.

Joining processes are usually evaluated through force-displacement monitoring, that is, monitoring of whether the applied process force and the resulting displacement a rivet travels in a workpiece (for example) comply with the process specifications. HBK sensors are used for this as they can be very precisely adapted to the requirements of this monitoring task:

  • Due to their small displacements, the force sensors (CFW, CLP, KMR+ or U93 and U3) guarantee high stiffness ensuring that the force measurement does not impact the displacement measurement
  • Displacement transducers are based on a robust inductive operating principle
  • Force sensors are based on strain gauges or piezoelectric sensors
  • Solutions for both the force flow and the force shunt (strain sensors and force washers)
  • Solutions for torque/angle of rotation using proven HBM torque transducers
  • Calibration services are provided by the accredited laboratory to guarantee compliance with audit requirements

The subsequent process monitoring using ClipX or MP85A FASTpress – the measuring amplifier for the monitoring of the joining process – continuously acquires two measured quantities (for example, force and displacement or time, or torque versus angle of rotation) and evaluates processes flexibly through adjustable tolerance bands or tolerance windows, so that you immediately get an OK or NOT OK evaluation.

HBK Sensors and Services

  • Compact, robust sensors for measuring force, displacement and torque
  • Load cells for measurements in force flow and sensors for force shunt measurements
  • Strain-gauge and piezoelectric sensor technology
  • Fast reading of sensor data via TEDS (Transducer Electronic Data Sheet): your measuring amplifier is automatically parameterized
  • Process-specific algorithms and software assistants integrated with the measuring amplifiers
  • A wide range of freely accessible automation interfaces through ‘Open Automation
  • Calibration services
  • All components – from sensor to software – from a single source
null

Specialized sensor technology

  • For direct and indirect force measurements
  • Compact, robust sensors, traceable (according to ISO9001/IAFT)
  • Fast reading of sensor data via TEDS (Transducer Electronic Data Sheet)
null

Ready-to-use measuring amplifiers

  • Comprehensive, predefined process evaluation criteria and analysis options
  • All evaluation elements can be combined to fit a specific process (parameterization instead of programming)
  • Storage of all settings as formulations
null

Well-documented

  • Evaluation of all single process failures and the overall result
  • All data can be visualized and saved
  • Modern interfaces ensure data transfer to, and remote monitoring of, the automation system or a cloud
null

Do you have any questions? Contact our applications specialists. We will be happy to help.

Want to find out more?

white paper pdf

Quality control in production using MP85A and HBK sensors

Process controllers and control units are equipped with an increasing number of smarter functions to meet production requirements. Read this white paper and learn how you can meet the requirements of modern industrial environments while guaranteeing traceability in compliance with the DIN ISO 9001 standard.

null

IEF Werner: 12 kN servo press uses piezoelectric measurement technology from HBK

IEF Werner offers a wide range of sophisticated automation components and systems. For its aiPRESS series, the company developed a press based on HBK technology that allows crimping, that is, the joining, through plastic deformation, of both very thin metal parts and thick, massive components to form a single subassembly, enabling customers to save investment costs.

null

Ricoh optimizes toner cartridge production with MP85A and PW15

Ricoh UK Products Ltd, Mechatronic Production Systems and HBM have developed a one-piece assurance system for the production of toner cartridges. It detects whether the caps of filled cartridges were inserted correctly, and whether the outer caps were fitted correctly without being cross-threaded.

null

Promess: quality assurance in production using HBK force transducers

Promess is a manufacturer of servo presses for the assembly and automation industry. It uses HBK sensors in its universal assembly modules that feature integrated force-displacement monitoring. Strain gauge-based and piezoelectric force transducers complement each other perfectly and detect both static and dynamic forces.

Related Products

No more result to load