Downloads
Find direct links to all download resources from HBM, BKSV, nCode and ReliaSoft products.
Pressure calibration in the range from 0.1 bar to 10000 bar gauge pressure - an extremely wide range. Calibration of complete measuring chains (also of third-party products) - at no additional cost to you!
Calibration performed by laboratory accreditated according ISO 17025.
Direct traceability to the German National Metrology Institute (PTB).
Assessment of the calibration laboratory by independent experts at regular intervals.
Benefit from calibration certificates with minimal measurement uncertainty, directly traceable to the National Standard.
Calibration machines with minimal measurement uncertainty (in non-state calibration laboratories).
High accuracy thanks to the use of a piston manometer (direct mass action in the gravitational field of the earth).
Competence up to 10,000 bar pressure gauge.
Optimize your measurement uncertainty assessment using the actual transducer characteristics - instead of data sheet specifications only.
Choice of different calibration standards:
DKD-R 6-1.
Working standard calibration.
Measurement chain or sensor? DKD-R 6-1 or working standard calibration? It's your choice. We will be happy to advise you.
The HBK calibration laboratory offers many advantages when it comes to calibrating your pressure sensor and pressure transducer:
You want to have a look at our calibration certificates? Sample calibration certificates for all measured quantities covered by the HBK calibration laboratory can be downloaded as a PDF file.
Professional pressure transducer calibration is a prerequisite for assuring the quality of your measurement results in the long term and is an integral part of your ISO9001 certification.
Find direct links to all download resources from HBM, BKSV, nCode and ReliaSoft products.
Want to have a look at our calibration certificates? Sample calibration certificates for all measured quantities covered by the HBK calibration laboratory can be downloaded from this page. The sample calibration certificates are available as PDF files.
Our interactive calibration certificate explains the individual elements of the DakkS calibration certificate step by step.
A professional calibration is key for precise measurements. But what is the right calibration interval for your individual application? Find answers in this article.