arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All Test Data Management See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Data Acquisition & Analysis See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

IP69K: Load cell endurance tests

Subjected to a high-pressure jet, from all directions, for several minutes: View the tests HBM’s PW15AH single point load cell had to endure to be certified with the highest degree of protection - IP69K. However, the degree of protection is not everything: Only optimal cable protection enables you to achieve maximum safety even in rough environments.

Load cells in industrial applications need to tolerate increasingly rough environments. In particular, when used in permanently damp environments, reliable protection against an ingress of water has to be provided. This is particularly true for applications that require special cleanliness and therefore cleaning with steam cleaners at high pressure and with hot water. In these cases, IP68 protection is insufficient. HBM now presents its model PW15AH, a single point load cell that offers IP69K, the highest degree of protection, and is also suited for use with high-pressure cleaners.

IP69K means:

  1. Maximum protection of the load cell against an ingress of dust (IP6_), as well as
  2. Maximum protection of the load cell against an ingress of water, even with high-pressure or steam cleaning (IP_9K).

To meet these high requirements, a load cell needs to pass thorough particular testing to be rated “IP69K“. The testing procedure is clearly specified in the DIN 40 050 standard. To ensure absolute objectivity and reliability, HBM has had the new PW15AH load cell that provides IP69K protection tested by an independent accredited body, the VDE Prüf- und Zertifizierungsinstitut.

The test setup: High-pressure spraying from four angles

In the test setup for IP69K certification, test specimens – for example the PW15AH load cell – are mounted onto a carrier. The four devices under test are sprayed at high pressure via a flat jet nozzle from four different positions at specified angles (0°, 30°, 60°, 90°) – each for at least 30 seconds. The distance between nozzle and test specimen is only 100 to 150 millimeters – at a water pressure of 100 bars and a temperature of 80°C. Through rotation about its own axis, every square centimeter of the surface is subjected to this enormous load.

Test report from an independent body

Testing of PW15AH was successful: The single point load cell meets the requirements of the IP69K degree of protection.

A high degree of protection of the load cell is important – however, cable protection must not be neglected!

When using load cells in rough environments, cable protection is often underestimated. However, what is the best degree of protection of a load cell worth, if mechanical or chemical influences are damaging the cable?

The PW15AH load cell therefore provides the option of fitting an effective cable protection.

A special connection thread on the load cells enables cable protection systems to be connected easily. Various companies offer these systems for many different applications. The combination of IP69K protection of the load cell and the option of fitting an effective cable protection makes PW15AH the ideal choice, even for extremely rough conditions of use in the industry.

Related Products

No more result to load