arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All Test Data Management See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Data Acquisition & Analysis See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Force Sensor Calibration

Boost Your Measurements

Load Cell Calibration Standard ISO 376: Improving Reliability and Uncertainty

Did you ever ask yourself what happens to your sensor when you order a calibration in accordance with ISO 376 and what the values on the calibration certificate refer to? If so, you can find a short summary of the most accepted standard in the world of (reference) force measurement in this white paper.

What Does Calibration Mean?

Calibration in general describes the comparison of the measurement results of a sensor under test with a calibration standard. This means that a calibration always results in knowing the output signal of a force transducer when loaded with a certain force along with the uncertainty of the load cell at this force step.

In the case of force transducers, there are two methods of calibration:

  • Loading the force transducer with weights
  • Loading the force transducer by using a hydraulic actuator, and measuring the actual force with a high precision force transducer

Why Ordering a Calibration Service Makes Sense

Calibration ensures that a load cell works properly, and it also uncovers the characteristics of the individual force transducer. You can, therefore, trust the measurement results measured with a calibrated sensor. Additionally, calibration helps with a better measurement uncertainty calculation as the characteristics on the calibration certificate for the particular load cell are in most cases much more precise than the specifics given in the datasheet and that apply to the whole model series.

In the world of reference force transducers (force transfer standards), DIN EN ISO 376 is the globally accepted standard. It applies to master sensors as well as many industrial applications. While it is more complex than a working standard or DKD-R 3-3 calibration, it is also much more accurate and  often required.

The summary given here cannot substitute for the complete ISO 376 standard, but it will help you understand what happens if you send your force transducer to the HBK calibration laboratory for an ISO 376 calibration.

What Does the ISO 376 Standard Define?

  • The testing procedure (number of preloads, number of load steps,…
  • The characteristic values (rated output, hysteresis, repeatability,…) calculated from the raw data recorded during calibration process as well as the calculation method for them
  • The uncertainty of the load cell under different circumstances (either for increasing forces or for increasing and decreasing forces) for each load step (and the forces in between)
  • The classification of the force sensor for each load step and force range

The Testing Procedure

Preloading

Every ISO 376 calibration begins with preloading the sensor three times. Each time, the pre-load is applied with the maximum calibration force.

Measuring Two Times With Increasing Forces in Load Steps (R1 and R2)

In the next phase of the testing procedure, the sensor is loaded up to the maximum calibration force with increasing loads in eight to ten steps. After unloading, the same procedure is repeated in an unchanged mounting position. In other words, the load cell remains unmoved within the calibration machine and the same load steps are repeated a second time.

Measuring in Different Mounting Positions (R3 – R6)

When this has been completed, the sensor is dismounted, rotated by 120° and reinstalled in the calibration machine. Following a preloading with the maximum calibration force, the load steps from the previous phase are applied to the sensor again up to the maximum calibration force and then unloaded at the same intervals. Note that the load step used when decreasing the force are the same as during the increase. This differs from the previous two phases of the testing procedure, where the sensor was unloaded from the maximum calibration force to zero at once.

After dismounting the sensor for a second time, it is again rotated by 120° and fully preloaded to its maximum calibration force. Then, it is uploaded and unloaded another time with the same load steps as described above for the previous part of the test.

Creep Measurement

After the sensor is unloaded again, the last step of the procedure is a creep measurement.

After the sensor is unloaded again, the last step of the procedure is a creep measurement.

null

After the sensor is unloaded again, the last step of the procedure is a creep measurement.

Complete Procedure – Step by Step

null

All calibration certificates show the results for every measurement row (R1 – R6) in detail:

  • R1 First run: Increasing force
  • R2 Second run: Increasing force, no rotation

→ ROTATION BY 120°

  • R3 Third run: Increasing force
  • R4 Third run: From the highest load step of R3, decreasing force

→ ROTATING BY 120° 

  • R5 Fourth run: Increasing force
  • R6 Fourth run: From the highest load step of R5, decreasing force

→ Creep measurement

The Results: Characteristic Values

To be able to compare the different force sensors and assign them to an appropriate accuracy class, the characteristic values must be determined and evaluated for each sensor and every load step. The following specifications are calculated from the testing procedure described above:

  • Repeatability: The difference in output signal in unchanged mounting position

  • Reproducibility: Describes the difference in output signal at the same load step in different mounting positions

  • Interpolation error: The interpolation error shows the difference between the real characteristic curve of the sensor and the curve fitting

  • Reversibility/Hysteresis: Describes the difference in output signal between increasing and decreasing load cycle at a certain load step

  • Creep error: Indicates the change of output signal under constant load

  • Zero error: Indicates the deviation of the zero point before and after a loading/unloading circle.

Except for the zero error, all characteristics are calculated relative to each individual load step, meaning relative to the actual value. It is a fact that the result of a calibration can never be more precise than the calibration machine used. Therefore, the uncertainty of the calibration machine is an important point to be considered.

  • Expanded uncertainty of applied force: This error doesn’t relate to the load cell, but to the used calibration machine

View the HBK force measurement glossary for more information on the characteristics described here. 

Measurement Uncertainty and Classification

Every transducer calibrated according to DIN EN ISO 376 receives a calibration certificate that evaluates the characteristic values of the sensor and provides information about the calibration machine used, their traceability and uncertainty and the environmental conditions during the calibration procedure. On the certificate you can find the uncertainty for the calibrated load cell for every load step for four different use cases:

  • Case A: Only for increasing forces when using the sensor only for forces equal to a load step of the calibration

  • Case C: Only for increasing forces, but can be used for any force in the calibration range

  • Case B: For increasing and decreasing forces the use of the sensor is only for forces equal to the load step of the calibration

  • Case D: For increasing and decreasing forces, but can be used for any force in the calibration range

The four cases include different characteristic values in the calculation of the measurement uncertainty. For example, case A doesn’t take the interpolation error and the reversibility into account, but case D does.

The uncertainty is given as an ‘expanded uncertainty’, which means it is given for coverage factor k=2. That means that 95% of all tests will be in this range of uncertainty.

A complete breakdown of which case considers which measurement errors can be found below.

null

Additionally, you will find a classification for every load step and every case, with 00 being the best class and 2 being the worst. As the force transducer receives a classification for each load step, the classes can be specified in ranges. For example, a sensor fulfils the requirements of class 00 from 40% to 100% of the nominal force, but only class 0.5 from 10% to 29,99999%.

HBK guarantees the accuracy class of the sensors if ordered along with a calibration. You can find the measurement ranges and the accuracy class in accordance with ISO 376 in the table below.

Sensor Class Measurement Range
C15 00 10% – 100%
U15 0.5 10% – 100%
Z4A 00 20% – 100%
Z30a 00 20% – 100%
C18 0.5 20% – 100%
C5 00 40% – 100% (20% - 100%)

Figure 4 – HBK sensors and their measurement ranges

At HBK, the accuracy class in accordance with ISO 376 is always defined with a measurement range counting for all use cases.

For higher demands on sensor accuracy, the HBK top transfer force sensors have even better technical characteristics than the ones required by class 00 ISO 376.

Related Content