arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All Test Data Management See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Data Acquisition & Analysis See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All Aqira See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Measurement and Analysis of Batteries for Electric Vehicles

generic electric car with battery visible x-ray charging at public charger in city parking lot with lens flare 3d render

Every day it seems we are inching closer to the vision of a more sustainable mobility with green power and electrified vehicles on the ground (NEV, BEV), but also on the water and in the air.

The mega trend of protecting the climate by using ‘sustainable solutions’ that reduce CO2 emissions is driving technologies such as high capacity/high-power batteries or H2-based fuel cells as the main sources of mobile energy. Moving away from combustion engines also requires a new way of thinking within test and measurement, including new safety concepts, new test environments, new types of sensors and measurement technologies, and adapted data analytics.

New Drivetrain Technologies – New Test Requirements

In search of sustainable, green mobility, HBK started facing challenges in development and testing of mobile energy storages for vehicles early on. As market leader in test and measurement, electrical power testing, sound and vibration and environmental testing, HBK has gained early insights into the many requirements and needs from industries, such as automotive and commercial vehicles, in terms of validating innovative energy storage and overall NEV concepts.

Batteries with voltages up to 1000 V in modern vehicles require an enormous range of tests, extended by special safety measures in handling dangerous electrical voltages and Lithium as core elements of the electro-chemical process. Within the test scope, HBK covers most measurement variables:

  • Electrical voltage, current and power for performance and efficiency analysis
  • Safety short circuit tests and optimized charging testing
  • Force, strain, pressure and weight for mechanical durability and packaging analysis
  • Temperature, flow, and pressure for thermal durability analysis

The testing of combustion engines includes up to 300 temperature measurement spots as well as highly dynamic torque, speed, and pressure measurements. With the integration of batteries and fuel cells, the number of measurement channels is moving towards the energy storage as the largest component in a modern drivetrain.

Why Measurement and Data Analysis?

In today’s electrified powertrain solutions, all aspects from single cell battery to battery packs are covered by virtual (simulation) and physical testing with the following typical scope:

  • Long-term battery reliability testing, focusing on discharging/charging cycles (slow, fast), self-discharge including measurement of individual cell tensions and temperatures, and the overall power analysis
  • Dyno testing focusing on power, efficiency, and reverse load feedback
  • Environmental testing running specific use-case oriented mechanical load profiles on shakers, combined with climate chamber temperature cycling up and down
  • Misuse and impact testing (overload, short-circuit, overheating, mechanical stress, defect)
  • Structural integrity testing, starting with mobile vehicle testing for road load data acquisition (RLDA), summer/hot, winter/cold testing with transients

Fuel Cell

HBK's test and measurement solutions are used in cooperation with key customers in the field of electric vehicles with fuel cells (FCEV), aiming to measure fuel cell stacks, reformers (heat exchangers, catalysts) and other system components such as pumps, as well as batteries for energy storage during recuperation.

null

Battery Structural Testing


The battery is among the largest and heaviest part of modern electric vehicles. Overall lightweight design and flexible packaging need to be balanced. Optimal weight, structural durability, and overall life-cycle estimation are key parameters that need to be validated before the start of production. HBK is among the leading supplier of seamless measurement chains not only for measurement and physical structural durability testing, but also virtual structural durability testing and lifetime estimation.

Battery Pyrofuse Short-Circuit Test

Qualifying the circuit breakers and pyrofuses of high-power traction batteries requires the ability to measure currents in the range of a few kiloamps with extremely high sample rate to catch the peak current. It also calls for the ability to measure currents of a few amps precisely and with high dynamics. And due to the high voltage, high currents and extremely fast risetimes it puts high demands on the used DAQ system with respect to EMI immunity, overvoltage protection, and isolation. One way to conduct short-circuit tests is to use non-linear current sensors and Genesis HighSpeed data recorders
 

null

Pouch Cell Testing: Mechanical Testing of Batteries

Force transducers can help you understand how quickly battery capacities fade as they can be used to evaluate the stress on battery cells during charge/discharge cycles.

In the so-called pouch cell test, a force sensor measures the stress that occurs inside the battery under different charging conditions. This stress is relevant for the battery’s performance as it can lead to capacity fading or, in extreme situations, to the complete failure of the battery.

Learn about the most relevant characteristics of force sensor for mechanical battery testing. The white paper will also describe an easy way to estimate the measurement uncertainty in pouch cell tests.

Read the white paper

null

Electrical Qualification and Verification under Dynamic Load Conditions

Before a traction battery is introduced in the market, a qualification and verification of those systems is inevitable. A suitable test bench must cover a high voltage and current range as well as a high dynamic and it should be able to execute the necessary tests as realistically as possible and, in an application-oriented manner. For this purpose, the measurement techniques must be highly precise and dynamic.

How this can be achieved, and how HBK equipment can help here, you can find out here.

null

Battery Thermal Management

Batteries are the core and the largest single component of a modern, battery-driven electric vehicle (BEV) or new electric vehicle (NEV). It is about finding and validating the optimal key parameters for the complete setup.

The limited performance of lithium-ion batteries in extreme temperatures drives the complexity of thermal management systems with the supporting auxiliary aggregates and air-cooling paths. Too high temperatures may lead to self-destruction and even fire (thermal runaway). Extensive testing, and thermal validation especially, are therefore vital in the overall test setup.

Operational safety is one of the most important requirements. Expectations regarding service life vary from at least 10 years, 450,000 kilometers or a recharge target time of five minutes with super chargers. Also, the re-use of batteries and the second lifetime is an important topic.

Thermal management of battery life is crucial to key parameters such as speed performance, security, pricing and many more. Thermal analysis, therefore, requires numerous temperature measurement points with the highest demands: small measurement spots, maximum safety using double-insulated sense line, electrically isolated channels, non-contact plugs, apart from the typical ones with highest signal accuracy, and noise suppression.

null

From Sensors to Qualified Data


Our end-to-end solution helps you validate and optimize HV battery storage – thermally, electrically, and mechanically.

null

Thermal Analysis of High-voltage Batteries


Computer-based thermal simulation done by Computational Fluid Dynamics (CFD) models serves as an important step towards optimal system design. Real physical testing, however, is still required, as simulation considers not all architectures, integration aspects or parameters.

While battery performance is monitored in climate chambers, important data is gathered. In this environmental and performance test routine, the impact of extreme temperatures can be investigated. It becomes apparent which cooling systems are the best to reach customer use and performance targets. The load case can be scaled and cover all integration levels − from component testing to the entire drivetrain − to optimize the entire system and thermal management before starting production and series.

null

Long-standing Expert in Thermal Testing

HBK develops and offers the necessary components for thermal validation measurement chains for years. These solutions are covered by electrical, optical, or combined - hybrid - measurement chains.

Already combustion engines must deal with the fact that power generates heat. With the electrification of mobility and the upcoming need to develop thermal testing methods also here, HBK looked at existing processes and refined them from a new perspective. Thus, all the experience and knowledge has been processed and adapted to also become a specialist for eMobility thermal testing and within this, for battery testing.

The HBK energy storage thermal testing system measures parameters including voltage, current, temperature, humidity, cooling flow, pressure, and talk-to-battery management system. Calculations are made for power, efficiency, hot spot monitoring, visualization, and analysis. Automation deals with test control and safety.

An HBK data acquisition and analysis solution provides thermocouple measurements for the exterior of the electric drive train and for investigation deep into the battery, including cell voltages, overall voltage, and current measurement. Universal inputs cover universal flow, pressure, humidity, and other required parameters.

HBK is your cost-effective, one-stop-shop solution provider for thermal, mechanical, and electrical test specimen analysis.

HBK Battery Testing Solutions: Benefits

Benefit from HBK solutions and ensure maximum flexibility and investment protection:

  • Safety first – HBK meets the EN61010 electrical safety standard
  • Free scalable and flexible multi-physics DAQ systems for many different test domains: electrical, thermal, mechanical, ...
  • Full channel isolation up to 1500 V DC enables measurement on high potential
  • Input ranges up to +/- 1500 V, with CAT III overvoltage class
  • Electromagnetic noise immune signal quality
  • Optional isolated digitizers for higher isolation and noise immunity
  • Powerful open software concept from ready-to-use to integrated in real time
  • Data analysis and acquisition on PC in parallel to real-time integration into the test stands
  • Bench, lab, and mobile data acquisition covered by a single solution, scalable to your needs