HBK was asked to equip two test benches with two 150-channel data acquisition systems each measuring cell voltages up to 5 V, overall voltage and current and many temperature measurement spots based on very responsive thermocouples. An intrinsically safe system had to be guaranteed protecting the people from a possible total battery voltage level up to by now 800 VDC.
Next to active sensor data anayltics the second priority was to integrate all measurement signals in parallel via EtherCAT™ and in real-time, so that to the test automation system.
Moreover, Applus+ IDIADA needed the system to be easily expandable on a daily base, suitable for any number and type of inputs and physical magnitudes, such as temperature (RTD like PT100/PT1000), accelerometers, strain gauges, pressure sensors and even optical sensing based on Fiber-Bragg-Gratings (FBG), that allows all kind of testing from electrical performance, misuse, thermal analysis and structural integrity testing.