Strain Measurement with Fiber Bragg Grating Sensors
Fiber Bragg Grating (FBG) Sensors are gaining increasing attention in the field of Experimental Stress Analysis.These sensors are very well suited to the new materials of glass and carbon fiber reinforced composites which are often used for highly stressed constructions, e.g. in airplanes and wind power plants.
This paper gives a short introduction to FBG sensors, pointing out their special strengths and weaknesses. It also describes a measuring system which enables strain gauges and FBGs to be measured simultaneously, providing all data processing functions originally developed for the strain gauges also for the FBG signals, like signal conditioning, rosette calculations, filtering, Fourier transformation, free definable mathematics etc.