Webinar – Infrastructure Monitoring with Optical Fiber Sensors: Different, not Difficult

 

The use of fiber optic sensors for monitoring is still considered difficult and demanding, as if expertise in optics were mandatory. Actually, the days when this technology was only used in research laboratories and universities are long gone. One example is Fiber Bragg Grating (FBG) technology. Robust and intuitive sensors and interrogators based on this technology are reaching the market and proving their simplicity. This webinar will focus on the HBM FiberSensing experience using FBG systems in infrastructure monitoring applications.

In this webinar, you will learn

  • how optical sensors can reduce sensor network complexity and ease installation in most infrastructures
  • how monitoring in hazardous environments can be truly achieved with optical systems
  • how the main differences between optical and conventional technologies can be overcome

Speaker:

Cristina Barbosa

Product manager for HBM optical technology

Contact:

cristina.barbosa@hbm.com


newLight | Optical Fiber Sensors
Optical sensors for demanding testing and monitoring applications. Combine them with HBM's optical interrogators for a complete measurement chain.
Structural Health Monitoring
The monitoring of structures helps detect changes to avoid damages and to save money. HBM offers an intelligent and modular solution for every application!
QuantumX CX22B-W
Data recorder QuantumX CX22B-W collects, analyzes and stores acquired measurement data directly in the device - without any PC connection.
Wind Turbine Testing
Wind turbine testing from HBM helps to minimize downtime and maximize service length by identifying mechanical stress early.