Do you have questions? Contact a member of our dedicated team of design engineers! We’ll be happy to help you.
OEM Sensors for the Medical Industry
From sensors that survive hundreds of autoclave cycles to hospital beds, and infusion pump pressure sensor, nearly every medical device with a plug has a pressure, force, strain gauge, load or torque sensor monitoring mechanical influences. Our sensors are used for the measurement of mechanical stress for monitoring force in medical infusion devices, or sensors and display units employed in patient weighing systems. For example, we engineer sensors that are designed to give force feedback and can be built to withstand the rigors of multiple autoclave cycling.

Please note: The images of our products shown below are samples for reference only, as there are many variations available. Please contact [email protected] for more information.
Beam and Force Sensor
Customized beam and force sensors are designed to fit existing structures or to turn an existing structure into an active sensor. They are most often used for weighing and monitoring a patient in a hospital bed or stretcher. The materials are designed to meet the performance and accuracy requirements.
Hermetic Strain Gauge Based Sensor for Autoclave and KOH
Hermetic strain gauge based sensor are used in autoclave and KOH for medical devices and instruments. Glass to metal sealing provides force measurements in a construction fully capable of KOH/autoclave cleaning. All custom shapes are available to specifically match customer force specifications.

S-Type Beam Sensor
Compression or tension sensors are ideally set for many applications, including a patient lift system.

Flat Beam Sensor
This is a low-profile force load sensor used in applications such as neonatal incubators. The moment canceling thin profile beam sensor is ideal for space limiting applications. These can be configured to match the customer space envelope and capacity.

Standard and Custom Strain Gauges
Strain gauges with various creep compensation values are specifically designed for transducer manufacturing. HBM is one of the largest strain gauge manufacturers in the world. Therefore, hundreds of strain gauge designs are available. If one is not available, HBM can design a customized strain gauge to meet your specific needs.

The AED converts the signals supplied by analog load cells into digital data and helps make the implementation of your process control systems easy and convenient.

Contact Our OEM Sensor Team
Contact our experienced team of design engineers for more information and to discuss your project needs.