HBM Launches New Range of Robust and Reliable Sensors - Test and Measurement Expert Unveils Newlight Optical Fibre Sensor Line
HBM’s has created a range of optical sensors ideal for industrial engineers carrying out strain, tilt, temperature and acceleration tests – newLight.

newLight: Easy to configure – Versatile applications
Based on Fiber Bragg Grating (FBG) technology, newLight reflects advances in optical measurement standards and merges the advantages of HBM’s former optical product portfolio into one comprehensible line of optical sensors, suitable for multiple applications including vehicle validation, monitoring structural health of bridges, high buildings or tunnels, battery temperature tests and wind turbine durability.
Fiber Bragg Grating based sensors offer many advantages compared to electrical sensors; they are immune to all electromagnetic effects and offer long-term stability, with no zero-point drift because of the wavelength-based measurement. The sensors are suitable for glass and carbon fibre composite materials often used for highly stressed structures, such as airplanes and wind power turbines.
newLight also enables large strain measurement ranges at increased long-term stability, making them suitable for structural health monitoring, as they are quick and simple to install - and highly resistant to harsh environmental conditions such as humidity, rust and salt.
Benefits of optical sensors
Fiber Bragg Grating based sensors offer many advantages compared to electrical sensors. They are, for example, immune to all electromagnetic effects and offer long-term stability with no zero-point drift because of the wavelength-based measurement. In addition, these sensors are very well suited for glass and carbon fiber composite materials which are often used for highly stressed structures, e.g. in airplanes and wind power turbines.
More information about newLight is available on HBM’s website.
For additional information, please contact:
Heather Wilkins
Marketing Coordinator
Bruel & Kjaer
Telephone: 01223 389 800
Web: www.bksv.com
Email: [email protected]
About Brüel & Kjær, HBM and Prenscia merger
Hottinger Baldwin Messtechnik GmbH (HBM) and Brüel & Kjær Sound and Vibration A/S (BKSV), both owned by UK-based Spectris plc, merged on 1st January 2019.
For more information, please visit here.