CFTplus Force Sensor: Footprint in Compliance with Market Standards, Pre-Stressed and Calibrated

The CFTplus series piezoelectric force transducers are calibrated for three measuring ranges and thus can be used immediately upon installation. There is no need for performing a calibration procedure. The sensitivity is specified in three measuring ranges (1 %, 10%, and 100 %) to guarantee a wide measuring range.

The extremely wide measuring range is typical for the piezoelectric measuring principle. Minimal forces can be reliably measured even under a high initial load.

The CFTplus series force sensors have a minimal displacement, which is why the fundamental frequency is immensely high. Therefore, they are particularly suitable for measuring fast processes, such as press-fit processes.

The EMC-tested force measuring elements are manufactured from rust resistant materials.

  • HBM accuracy class: 0.5
  • Capacities: 25, 50, 70 and 120 kN

   Improved accuracy and calibration in three measuring ranges

Precise and dynamic

  • Three calibration points: 1 %, 10 %, and 100 % of the capacity
  • High-quality results owing to the low-drift design
  • Ideal for use in dynamic applications due to their high stiffness and fundamental frequency

Extremely wide measuring range and excellent dynamics

Robust design

  • The CFTplus are made exclusively from stainless materials
  • IP65 degree of protection
  • Immunity to electromagnetic interference
  • Connection dimensions and connectors comply with market standards 

Designed for industrial applications

Easy integration

  • Mounting accessories, such as threaded bushings and centering rings, are included in the scope of supply
  • Simple installation thanks to flange connections on both sides
  • Delivery as pre-stressed and calibrated sensors (no calibration required)
  • Available with four different capacities (25 kN, 50 kN, 70 kN, and 120 kN)
  • Practical accessories, as well as CMD and CMA charge amplifiers, are available

Fast start-up

3D CAD files for CFTplus Calibrated Piezoelectric Force Transducer

Extensive Range Of Accessories

  • Various cables
  • Summing boxes for connecting sensors in parallel
  • Pre-stressing sets for convenient installation
  • Coupling for cable extension

Accessories for piezoelectric sensors

馬上獲取報價!

向HBM銷售工程師詢問

請發給我:


開始詢價

向HBM銷售工程師詢問

請發給我:


開始詢價

單獨出價

技術諮詢

快速回應

HBMshop 查看價格、庫存並獲得報價