For the latest Genesis HighSpeed software and firmware, please click here.
Title |
Description |
Date |
Version |
Size |
Related Documents |
---|---|---|---|---|---|
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
11/2022 | 68 KB | ||
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
11/2022 | 8.34.22308 | 4 MB | |
Hardware Peripheral Update Package | Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives. |
11/2022 | 8.34.22308 | 5 MB | |
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
10/2022 | 8.32.22272 | 24 MB | |
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
10/2022 | 68 KB | ||
Perception CSI 64-bit | 07/2022 | 8.30.22203 | 2 MB | ||
Perception COM-RPC.msi | Installer of the RPC COM wrapper and RPC documentation |
07/2022 | 8.30 | 7 MB | |
Hardware Peripheral Update Package | Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives. |
07/2022 | 8.30.22203 | 5 MB | |
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
07/2022 | 8.30.22203 | 24 MB | |
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
07/2022 | 205 KB | ||
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
07/2022 | 203 KB | ||
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
05/2022 | 8.26.22133 | 23 MB | |
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
05/2022 | 205 KB | ||
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
01/2022 | 205 KB | ||
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
01/2022 | 8.24.22027 | 22 MB | |
Perception Software 64-bit | Perception 8.24 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. |
01/2022 | 8.24.22027 | 566 MB | Release Notes |
PNRF Reader Toolkit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
01/2022 | 8.24.22027 | 7 MB | Release Notes |
Perception COM-RPC.msi | Installer of the RPC COM wrapper and RPC documentation |
06/2022 | 8.30 | 7 MB | |
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
11/2021 | 203 KB | ||
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
11/2021 | 8.22.21327 | 22 MB | |
Perception Software 64-bit | Perception 8.22 This is a major release of Perception: We strongly recommend to update all Perception 8.00 installations to Perception 8.22, due to important bug fixes. All tethered Genesis HighSpeed mainframes now can be equipped with an internal CAN interface. CAN Recording as well as CAN Publishing is now supported natively. With the new firmware part of Perception 8.20, all power analyzer input cards GN310B / GN311B and the high voltage input cards GN610B / GN611B will now get upgraded with now 4 counter / timer channels (instead of 2 so far). This enables eAxle applications to be addressed in a much more efficient way. In addition, different usability improvements have been implemented in order to optimize the workflow. Going forward, the Sensor database no longer requires a license. Details about new features and fixed issues can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level.
|
11/2021 | 8.22.21327 | 566 MB | Release Notes |
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
06/2021 | 202 KB | ||
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
06/2021 | 8.14.21160 | 6 MB | |
Perception Software 64-bit | Perception 8.14 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. We strongly recommend to update all Perception 8.00 installations to Perception 8.14, due to important bug fixes. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. |
06/2021 | 8.14.21160 | 459 MB | Release Notes |
PNRF Reader Toolkit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
06/2021 | 8.14.21160 | 6 MB | Release Notes |
Perception STL Verification Sheet | Sheet works with Perception 8 or later and explains the working of the STL formulas. The sheet can be used to verify the STL calculations on user data. |
05/2021 | 3.3 | 3 MB | |
Genesis FLOSS | FLOSS (Free Libre & Open Source Software) description of the Genesis software stack |
05/2021 | 202 KB | ||
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
05/2021 | 8.12.21126 | 6 MB | |
Perception Software 64-bit | Perception 8.12 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. We strongly recommend to update all Perception 8.00 installations to Perception 8.12, due to important bug fixes. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. |
05/2021 | 8.12.21126 | 459 MB | Release Notes |
PNRF Reader Toolkit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
05/2021 | 8.12.21126 | 6 MB | Release Notes |
Perception Software 64-bit | Perception 8.08 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. We strongly recommend to update all Perception 8.00 installations to Perception 8.08, due to important bug fixes. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. |
03/2021 | 8.08.21077 | 460 MB | Release Notes |
PNRF Reader Toolkit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
03/2021 | 8.08.21077 | 6 MB | Release Notes |
PNRF Reader Toolkit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
01/2021 | 8.06.21018 | 7 MB | Release Notes |
Perception Software 64-bit | This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes.
|
01/2021 | 8.06.21018 | 460 MB | Release Notes |
Perception Feature Preview 64-bit | This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. This preview contains both some new features and bug fixes (see release notes). |
10/2020 | 8.02.20295 | 460 MB | Release Notes |
Perception STL Verification Sheet | Sheet explaining the working of the STL formulas. The sheet can be used to verify the STL calculations on user data |
09/2020 | 3.0 | 68 MB | |
Perception Remote Control RPC ePower Demo | Simple Perception RPC ePower demo program |
09/2020 | 2.0.20251 | 1 MB | |
Perception Software 32-bit | Perception Enterprise (1-PERC-64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. The 64-bit version of Perception includes “Full install” and “Free viewer install” – each installation with its own set of features. The free viewer version of Perception can be used free of charge.
Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
08/2020 | 7.60.20240 | 358 MB | Release Notes |
Perception Software 64-bit | Perception Enterprise (1-PERC-64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. The 64-bit version of Perception includes “Full install” and “Free viewer install” – each installation with its own set of features. The free viewer version of Perception can be used free of charge.
Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.
|
08/2020 | 7.60.20240 | 380 MB | Release Notes |
Perception CSI Harmonic Analysis Sheet Trial Version | Calculate the amplitude of the harmonic components of a periodic signal using the Fourier series. |
06/2020 | 3.6 | 9 MB | |
Perception STL Verification Sheet | Sheet explaining the working of the STL formulas. The sheet can be used to verify the STL calculations on user data |
02/2020 | 2.1 | 68 MB | |
Perception CSI Harmonic Analysis Sheet Trial Version | Calculate the amplitude of the harmonic components of a periodic signal using the Fourier series. |
02/2020 | 3.5 | 9 MB | |
Perception CSI Harmonic Analysis Sheet Trial Version | Calculate the amplitude of the harmonic components of a periodic signal using the Fourier series. |
01/2019 | 3.4.20020 | 9 MB | |
Perception Software 32-bit | Perception Enterprise (1-PERC-64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. The 64-bit version of Perception includes “Full install” and “Free viewer install” – each installation with its own set of features. The free viewer version of Perception can be used free of charge.
Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.
|
06/2019 | 7.40.19177 | 370 MB | Release Notes |
Perception Software 64-bit | Perception Enterprise (1-PERC-64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. The 64-bit version of Perception includes “Full install” and “Free viewer install” – each installation with its own set of features. The free viewer version of Perception can be used free of charge.
Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.
|
06/2019 | 7.40.19177 | 397 MB | Release Notes |
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems |
12/2019 | 7.50.19343 | 263 KB | |
GPL sources for IM2 | GPL file for IM2 interface/controller card. |
12/2019 | 7.50.19343 | 333 MB | |
Perception Software 32-bit | Perception Enterprise (1-PERC-64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. The 64-bit version of Perception includes “Full install” and “Free viewer install” – each installation with its own set of features. The free viewer version of Perception can be used free of charge.
Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.
|
12/2019 | 7.50.19343 | 371 MB | Release Notes |
Perception Software 64-bit | Perception Enterprise (1-PERC-64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. The 64-bit version of Perception includes “Full install” and “Free viewer install” – each installation with its own set of features. The free viewer version of Perception can be used free of charge.
Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.
|
12/2019 | 7.50.19343 | 393 MB | Release Notes |
PNRF Reader Toolkit - Installation files 32/64-bit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
12/2019 | 7.50.19343 | 7 MB | Release Notes |
Hardware Peripheral Update Package | Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives. |
11/2019 | 7.48.19318 | 5 MB | |
Perception STL Verification Sheet | Sheet explaining the working of the STL formulas. The sheet can be used to verify the STL calculations on user data |
02/2019 | 1.6 | 8 MB | |
Log File Reader Trial version | Reading back Perception Logged data into a Perception User Table. The data can be filtered and the layout can be adjusted |
05/2019 | 1.5 | 8 MB | |
Word Organizer Sheet Trial Version | Create a new Word or PDF report by assemble existing Word documents generated during a recording. Also bitmaps or richtext files can be added |
05/2019 | 1.7 | 8 MB | |
Time Markers Table Trial Version | Shows all time markers including triggers in a table. Can be used for navigating in Perception Display to specific trigger. |
05/2019 | 2.2 | 7 MB | |
CSI Examples | Examples used in the CSI Programming User Manual |
05/2019 | 2 MB | ||
GPL Sources GEN3t/GEN7tA/GEN17tA/GEN2tB | GPL file for GEN3t/GEN7tA/GEN17tA/GEN2tB Data Acquisition Systems. |
06/2019 | 7.40 | 263 KB | |
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
06/2019 | 7.40 | 333 MB | |
PNRF Reader Toolkit - Installation files 32/64-bit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
06/2019 | 7.40.19176 | 7 MB | Release Notes |
Perception Feature Preview 7 32-bit | This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main improvements in this preview: - Digital signal filtering - Pulse detection - Several stability improvements
|
02/2019 | 7.38.19042 | 411 MB | Release Notes |
Perception Feature Preview 7 64-bit | This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main improvements in this preview: - Digital signal filtering - Pulse detection - Several stability improvements
|
02/2019 | 7.38.19042 | 439 MB | Release Notes |
Perception Feature Preview 5 32-bit | This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main improvements in this preview: - Improved performance of TrueRMS function - Improved responsiveness of displaying data from the formula database |
01/2019 | 7.34.19014 | 412 MB | Release Notes |
Perception Feature Preview 5 64-bit | This is a special version of Perception allowing interested customers to get used to feature from the "next" Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main improvements in this preview: - Improved performance of TrueRMS function - Improved responsiveness of displaying data from the formula database |
01/2019 | 7.34.19014 | 440 MB | Release Notes |
Perception Feature Preview 4 32-bit | This is a special version of Perception allowing interested customers to get used to feature from the „next“ Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main improvements in this preview: - Mainframe stability improvements - QuantumX fixed false positive ‘no sensor attached’ - Printing of settings to PDF fixed - Bitmap bookmarks correctly sized - EtherCAT bus can reach operational state after ‘configured boot’ |
12/2018 | 7.32.18340 | 395 MB | Release Notes |
Perception Feature Preview 4 64-bit | This is a special version of Perception allowing interested customers to get used to feature from the „next“ Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main improvements in this preview: - Mainframe stability improvements - QuantumX fixed false positive ‘no sensor attached’ - Printing of settings to PDF fixed - Bitmap bookmarks correctly sized - EtherCAT bus can reach operational state after ‘configured boot’ |
12/2018 | 7.32.18340 | 423 MB | Release Notes |
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
11/2018 | 7.30 | 329 MB | |
GPL Sources GEN3t/GEN7tA | GPL file for GEN3t/GEN7tA/GEN17tA Data Acquisition Systems. |
11/2018 | 7.30 | 383 MB | |
Perception Software 32-bit | Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows. |
11/2018 | 7.30.18324 | 393 MB | Release Notes |
Perception Software 64-bit | Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
11/2018 | 7.30.18324 | 420 MB | Release Notes |
PNRF Reader Toolkit - Installation files 32/64-bit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
11/2018 | 7.30.18324 | 7 MB | Release Notes |
Perception Feature Preview 3 32-bit | This is a special version of Perception allowing interested customers to get used to feature from the „next“ Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main new features added in this preview: Generic: - FFT export of peak values - Extended GEN DAQ API : basic setup - File sharing from mainframe HDD - BE3200 usability improvements - RT-FDB for GN1202B and GN810xB - MDF4 export now includes RT-FDB results |
08/2018 | 7.26.18215 | 392 MB | Release Notes |
Perception Feature Preview 3 64-bit | This is a special version of Perception allowing interested customers to get used to feature from the „next“ Perception version to become available. A Preview version contains new features and is tested, but not to the extent of a regular release. It is also not shipped with new hardware but only available as download for customer to test. Main new features added in this preview: Generic: - FFT export of peak values - Extended GEN DAQ API : basic setup - File sharing from mainframe HDD - BE3200 usability improvements - RT-FDB for GN1202B and GN810xB - MDF4 export now includes RT-FDB results eDrive related: - GN1202B support - Space vectors in real time - Efficiency heat map creation in real time |
08/2018 | 7.26.18215 | 413 MB | Release Notes |
Perception CSI STL Verification Sheet 1.4.18059.exe | 8 MB | ||||
Calculator Sheet Trial Version | Calculates and displays statistical information of recorded data. Alarm levels can be used to color individual calculated results |
04/2014 | 3.0 | 8 MB | |
Perception CSI Word Organizer 1.4.16152 Trial Version.exe | 06/2016 | 1.4.16152 | 2 MB | ||
Perception CSI Time Markers Table 2.0.16138 Trial Version | 05/2016 | 2.0.16138 | 2 MB | ||
Perception CSI Log File Reader 1.3.16284 Trial Version | 10/2016 | 1.316284 | 2 MB | ||
PNRF Reader Toolkit - Installation files 32/64-bit | PNRF Reader Software installation to read the proprietary PNRF (Perception Native Recording File) file format. |
03/2018 | 7.20.18075 | 7 MB | Release Notes |
Perception Software 64-bit | Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
03/2018 | 7.20.18075 | 398 MB | Release Notes |
Perception Software 32-bit | Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows. |
03/2018 | 7.20.18075 | 378 MB | Release Notes |
GPL Sources GEN3t/GEN7tA | GPL file for GEN3t/GEN7tA/GEN17tA Data Acquisition Systems. |
03/2018 | 7.20 | 346 MB | |
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
03/2018 | 7.20 | 329 MB | |
GPL Sources GEN3t/GEN7tA | GPL file for GEN3t/GEN7tA/GEN17tA Data Acquisition Systems. |
11/2017 | 7.14 | 342 MB | |
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
11/2017 | 7.14 | 405 MB | |
Perception Software 64-bit | Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception versions are available in 64-bit. This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
11/2017 | 7.14.17314 | 385 MB | Release Notes |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
11/2017 | 7.14.17314 | 7 MB | Release Notes |
Perception Software 32-bit | Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows. |
11/2017 | 7.14.17314 | 369 MB | Release Notes |
GEN3i/GEN7i Update Package | The GEN3i/GEN7i Cumulative Update Package contains a version 4.1.1961 of the RTS IEEE1588 PTP driver. |
11/2017 | 7 | 130 MB | |
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
07/2017 | 7.12 | 405 MB | |
GPL Sources GEN3t/GEN7tA | GPL file for GEN3t/GEN7tA/GEN17tA Data Acquisition Systems. |
07/2017 | 7.12 | 345 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
07/2017 | 7.12.17178 | 7 MB | Release Notes |
Perception Software 64-bit | Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit. This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
07/2017 | 7.12.17178 | 369 MB | Release Notes |
Perception Software 32-bit | Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows. This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
07/2017 | 7.12.17178 | 359 MB | |
Perception Software 64-bit | Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit. This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
12/2016 | 7.00.16336 | 382 MB | Release Notes |
GEN3i/GEN7i Update Package | The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices. |
12/2016 | 6 | 134 MB | |
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
12/2016 | 7.0 | 416 MB | |
GPL Sources GEN3t/GEN7tA | GPL file for GEN3t/GEN7tA/GEN17tA Data Acquisition Systems. |
12/2016 | 7.0 | 354 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
12/2016 | 7.00.16336 | 7 MB | Release Notes |
Perception Software 32-bit | Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows. This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
12/2016 | 7.00.16336 | 359 MB | Release Notes |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
01/2016 | 6.72.15352 | 6 MB | Release Notes |
Perception Software 32-bit | This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
01/2016 | 6.72.15352 | 317 MB | Release Notes |
Perception Software 64-bit | This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
01/2016 | 6.72.15352 | 324 MB | Release Notes |
ISOBE5600 Firmware (archived) | Firmware version 2.00.10091 for ISOBE5600 |
03/2011 | 2.00.10091 | 2 MB | Release Notes |
ISOBE5600 Firmware (archived) | 12/2012 | 2.00.12335 | 3 MB | Release Notes |
|
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
01/2016 | 6.72 | 416 MB | |
GPL Sources GEN3t/GEN7tA | GPL file for GEN3t/GEN7tA Data Acquisition Systems. |
01/2016 | 6.72 | 354 MB | |
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
04/2015 | 6.62 | 415 MB | |
GPL Sources GEN3t/GEN7tA | GPL file for GEN3t/GEN7tA Data Acquisition Systems. |
04/2015 | 6.62 | 353 MB | |
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
02/2015 | 6.60 | 415 MB | |
GPL Sources GEN3t/GEN7tA | 02/2015 | 6.60 | 353 MB | ||
GPL Sources for IM2 | GPL file for IM2 interface/controller card. |
09/2014 | 6.52 | 414 MB | |
GPL Sources GEN3t/GEN7tA | 09/2014 | 6.52 | 351 MB | ||
GEN3i/GEN7i Update Package | The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices. |
08/2015 | 5 | 134 MB | |
GEN3i/GEN7i Update Package | The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices. |
02/2015 | 123 MB | ||
PNRF Reader Toolkit 32/64-bit | 03/2009 | 6.01.9076 | 4 MB | ||
PNRF Reader Toolkit 32/64-bit | 07/2009 | 6.02.9140 | 4 MB | ||
PNRF Reader Toolkit 32/64-bit | 12/2009 | 6.06.9337 | 4 MB | ||
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
05/2010 | 6.12.10124 | 4 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
12/2010 | 6.14.10323 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
03/2011 | 6.16.11067 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
10/2011 | 6.18.11291 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
03/2012 | 6.20.12083 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
11/2012 | 6.30.12297 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
12/2012 | 6.30.12335 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
10/2013 | 6.42.13287 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
06/2014 | 6.50.14146 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
09/2014 | 6.52.14260 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
02/2015 | 6.60.15040 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
04/2015 | 6.62.15105 | 5 MB | |
PNRF Reader Toolkit 32/64-bit | Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format. |
08/2015 | 6.70.15224 | 6 MB | |
LIBERTY Series Firmware: 6.0x to 6.06 upgrade patch | Due to a problem in 6.0x firmware, you need to follow the procedure as described in the TechNote below in order to upgrade to version 6.06. You also need to download the patch itself to use as described in the TechNote. |
12/2009 | 4 MB | TechNote |
Title |
Description |
Date |
Version |
Size |
Related Documents |
---|---|---|---|---|---|
Perception Software | Note: Perception 6.20 now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
03/2012 | 6.20.12083 | 173 MB | Release Notes |
Perception Software | Please note that Perception 6.30 contains breaking changes in the CSI and RPC interfaces. When using CSI or RPC you need to update and recompile your software before you can use it with the new version of Perception. Refer to the CSI and RPC help files for more information. |
11/2012 | 6.30.12297 | 204 MB | Release Notes |
Perception Software | Please note that Perception 6.30 contains breaking changes in the CSI and RPC interfaces. When using CSI or RPC you need to update and recompile your software before you can use it with the new version of Perception. Refer to the CSI and RPC help files for more information. |
12/2012 | 6.30.12335 | 204 MB | Release Notes |
Perception Software | Please note: From now on Perception will distinguish between uppercase and lowercase letters in the formula database (analysis). If Perception is unable to assign a channel or calculation, this is indicated by a "warning" (yellow icon). This could happen, for example, if older recordings or workbenches are loaded into the new version 6.42. |
10/2013 | 6.42.13287 | 216 MB | Release Notes |
Perception Software | Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
06/2014 | 6.50.14146 | 249 MB | Release Notes |
Perception Software 32-bit | Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
09/2014 | 6.52.14260 | 252 MB | Release Notes |
Perception Software 32-bit | Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
02/2015 | 6.60.15040 | 308 MB | Release Notes |
Perception Software 32-bit | Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
04/2015 | 6.62.15105 | 311 MB | Release Notes |
Perception Software 32-bit | This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
08/2015 | 6.70.15224 | 316 MB | Release Notes |
Perception Software 64-bit | Note: Install this Perception 64-bit software 6.01 only together with GEN DAQ or LIBERTY firmware 6.01 as well. |
03/2009 | 6.01.9076 | 67 MB | |
Perception Software 64-bit | Note: Install new Perception 64-bit software 6.02 only together with new GEN DAQ or LIBERTY firmware 6.02 as well. |
05/2009 | 6.02.9140 | 67 MB | Release notes |
Perception Software 64-bit | Note: Install new Perception 64-bit software 6.06 only together with new GEN DAQ or LIBERTY firmware 6.06 as well. |
12/2009 | 6.06.9337 | 77 MB | Release notes |
Perception Software 64-bit | Note: Install new Perception 64-bit software only together with new GEN DAQ or LIBERTY firmware as well. Please make sure to install firmware upgrader first before installing Perception x64. |
05/2010 | 6.12.10124 | 51 MB | Release notes |
Perception Software 64-bit | Note: Perception Enterprise 6.14 includes the instrument firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
12/2010 | 6.14.10323 | 141 MB | Release notes |
Perception Software 64-bit | Note: Perception Enterprise 6.16 includes the instrument firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
03/2011 | 6.16.11067 | 148 MB | Release notes |
Perception Software 64-bit | Note: Perception Enterprise 6.18 includes the instrument firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
10/2011 | 6.18.11291 | 147 MB | Release Notes |
Perception Software 64-bit | Note: Perception Enterprise 6.20 includes the instrument firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
03/2012 | 6.20.12083 | 172 MB | Release Notes |
Perception Software 64-bit | Please note that Perception 6.30 contains breaking changes in the CSI and RPC interfaces. When using CSI or RPC you need to update and recompile your software before you can use it with the new version of Perception. Refer to the CSI and RPC help files for more information. |
11/2012 | 6.30.12297 | 205 MB | Release Notes |
Perception Software 64-bit | Please note that Perception 6.30 contains breaking changes in the CSI and RPC interfaces. When using CSI or RPC you need to update and recompile your software before you can use it with the new version of Perception. Refer to the CSI and RPC help files for more information. |
12/2012 | 6.30.12335 | 205 MB | Release Notes |
Perception Software 64-bit | Please note: From now on Perception will distinguish between uppercase and lowercase letters in the formula database (analysis). If Perception is unable to assign a channel or calculation, this is indicated by a "warning" (yellow icon). This could happen, for example, if older recordings or workbenches are loaded into the new version 6.42. |
10/2013 | 6.42.13287 | 217 MB | Release Notes |
Perception Software 64-bit | Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
06/2014 | 6.50.14146 | 253 MB | Release Notes |
Perception Software 64-bit | Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
09/2014 | 6.52.14260 | 256 MB | Release Notes |
Perception Software 64-bit | Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
02/2015 | 6.60.15040 | 312 MB | Release Notes |
Perception Software 64-bit | Please also note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
04/2015 | 6.62.15105 | 315 MB | Release Notes |
Perception Software 64-bit | This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features. The Free viewer version of Perception software can be used free of charge. Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems. |
08/2015 | 6.70.15224 | 320 MB | Release Notes |
Dimension4i Firmware | 11/2009 | 2.10.9245 | 63 MB | Release notes |
|
GEN DAQ Series Firmware | Note: Install this GEN DAQ firmware 6.01 only together with Perception software 6.01 as well. |
03/2009 | 6.01.9076 | 5 MB | |
GEN DAQ Series Firmware | Note: Install new GEN DAQ firmware 6.02 only together with new Perception software 6.02 as well. |
05/2009 | 6.02.9140 | 6 MB | Release notes |
GEN DAQ Series Firmware | Note: Install new GEN DAQ firmware 6.06 only together with new Perception software 6.06 as well. |
12/2009 | 6.06.9337 | 6 MB | Release notes |
GEN DAQ Series Firmware | Note: Install new GEN DAQ firmware only together with new Perception software as well. |
05/2010 | 6.12.10124 | 7 MB | Release notes |
GEN DAQ Series Firmware | Note: Install new GEN DAQ firmware only together with new Perception software as well. |
06/2010 | 6.12.10167 | 7 MB | Release notes |
GEN DAQ Series Firmware | Note: Install new GEN DAQ firmware only together with new Perception software as well. |
09/2010 | 6.12.10259 | 6 MB | Release notes |
Patch for GN610/611 (1kV boards) DC offset in channels after changing timebase settings | The bugfix can be applied by running the installer as found in the download link above. |
01/2014 | 27 MB | TechNote |
|
LIBERTY Series Firmware | Note: Install this LIBERTY firmware 6.01 only together with Perception software 6.01 as well. |
03/2009 | 6.01.9076 | 4 MB | |
LIBERTY Series Firmware | Note: Install new LIBERTY firmware 6.02 only together with new Perception software 6.02 as well. |
06/2009 | 6.02.9140 | 4 MB | Release notes |
LIBERTY Series Firmware | Note: Install new LIBERTY firmware 6.06 only together with new Perception software 6.06 as well. Note: When upgrading from 6.0x to 6.06 please also see the Information below. |
12/2009 | 6.06.9337 | 4 MB | Release notes |
LIBERTY Series Firmware | Note: Install new LIBERTY firmware only together with new Perception software as well. |
05/2010 | 6.12.10124 | 4 MB | Release notes |
Perception Software | Note: Install this Perception software 6.01 only together with GEN DAQ or LIBERTY firmware 6.01 as well. |
03/2009 | 6.01.9076 | 66 MB | |
Perception Software | Note: Install new Perception software 6.02 only together with new GEN DAQ or LIBERTY firmware 6.02 as well. |
05/2009 | 6.02.9140 | 66 MB | Release notes |
Perception Software | Note: Install new Perception software 6.06 only together with new GEN DAQ or LIBERTY firmware 6.06 as well. |
12/2009 | 6.06.9337 | 77 MB | Release notes |
Perception Software | Note: Install new Perception software only together with new GEN DAQ or LIBERTY firmware as well. |
05/2010 | 6.12.10124 | 51 MB | Release notes |
Perception Software | Note: Perception 6.14 now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
12/2010 | 6.14.10323 | 141 MB | Release notes |
Perception Software | Note: Perception 6.16 now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
03/2011 | 6.16.11067 | 148 MB | Release notes |
Perception Software | Note: Perception 6.18 now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems and LIBERTY. |
10/2011 | 6.18.11291 | 147 MB | Release Notes |
PNRF Reader Toolkit - Training material | PNRF Reader Training notes as PDF |
09/2013 | 118 KB | Notes PNRF Reader Training |
|
LIBERTY Series Firmware | Note: Install new LIBERTY firmware 6.06 only together with new Perception software 6.06 as well. Note: When upgrading from 6.0x to 6.06 please also see the Information below. |
01/2010 | 6.06.10027 SP1 | 4 MB | Release notes |
Perception CSI c# Sheet template for Visual Studio | This file is used to add a CSI c# Perception Sheet template to Visual Studio. See the CSI User manual for more details. |
08/2014 | 15 KB |