arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All Test Data Management See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Data Acquisition & Analysis See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All Aqira See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Gain the competitive edge in electrification with HBM Power Analyzers. Designed specifically for the testing of electrical machines and inverters, HBM systems offer significant benefits over conventional power analysers when it comes to electrical machine and powertrain testing.

Premium electrical machine testing from HBM comes in the form of the eDrive solution, which covers the entire measurement chain: high-precision sensors, powerful instruments, and intuitive software. Mechanical signals (e.g. torque) and electrical signals (current and voltage) are acquired simultaneously, helping engineers to better understand the electrical drive and its losses faster and more accurately than ever before.

Two critical selling points of the eDrive electrical machine testing solution include:

  • High accuracy Power Analyzer: Measures and calculates electrical signals and power in real-time on up to 51 channels, as well as mechanical power with up to 6 torque / speed signals and a typical Base Power Accuracy of 0.02%. 
  • High performance Data Acquisition System (DAQ): Synchronous and continuous recording of electrical signals, torque, speed, temperature, acceleration, CAN bus and much more. Real time or post process analysis for result verification, mappings or advanced analysis like electrical and NVH correlations.

The two main aspects of the HBM solution:

  • High accuracy Power Analyser: Measures and calculates electrical signals and power in real-time on up to 51 channels, as well as mechanical power with up to 6 torque / speed signals and a typical Base Power Accuracy of 0.02%. 
  • High performance Data Acquisition System (DAQ): Synchronous and continuous recording of electrical signals, torque, speed, temperature, acceleration, CAN bus and much more. Real time or post process analysis for result verification, mappings or advanced analysis like electrical and NVH correlations.

Easy to Expand Beyond 3 Phases

  • Expand to 51 power channels for multi-phase systems or multi-motor powertrain testing applications
  • Upgrade to up to 6 torque / speed inputs for up to 6 mechanical power channels
  • Adapt custom user formulas for special applications such as multi-level inverters

One System for All Tasks

  • Designed for electrical machine testing (i.e. motor testing or electrification)
  • Features channels for electrical and mechanical values
  • Compatible with accelerometer, temperature, and CAN inputs
  • Samples all signals and storage in a data file simultaneously
  • Acquire raw data per set point or continuous storage for start-up power analysis

Efficiency Mapping in Minutes

  • Real-time formulae input for special evaluations, e.g. cable losses
  • Fast mapping by shortest measuring times per set point
  • Real-time analysis such as space vector and dq0 transformation
  • Raw data storage enables advanced analyses such as iron loss, copper loss maps, or MTPA curves
white check mark in green circle

Grows with your requirements:
a power analyzer for 6-phase machines or hybrid drives

white check mark in green circle

Easy measurement setup:
an integrated system that replaces a variety of different devices

white check mark in green circle

Efficiency maps in minutes: 
Save several hours of time by completing your analysis right at the test stand

Electrical machine and powertrain testing

chevron_left
chevron_right

The eDrive solution from HBM covers the entire measurement chain: high-precision sensors, powerful instruments and  intuitive software. Mechanical signals (e.g. torque) and electrical signals (current and voltage) are acquired simultaneously  and help engineers to better understand the electrical drive and its losses faster and more accurately than ever before.

Test engineers performing high-speed power measurements of inverter-driven electric machines can now combine CAN bus control signals with data about electrical (current, voltage) and mechanical (speed, torque) signals. The simultaneous storage of all types of data by a single Power Analyzer enables faster and more flexible set-up of test benches.

CAN – a simple and effective way to manage complex Tests

CAN bus support means you can acquire or transfer data via CAN or CAN FD formats, as required; or manage experiments via CAN bus control commands.


CALIBRATE

Compare and correlate the measured values of the machine with what the machine’s controller is estimating, by bringing external sensor signals into the Power Analyzer. Save all signals to a single file for review, post-processing and auditability.

  • Records up to 1.000 input signals via CAN / 500 via CAN FD
  • up to 4 input ports from the CAN bus into the GEN DAQ mainframe
  • includes stand-alone recording and local storage

TRANSFER

Provide feedback for the automation system by transferring calculated results of machine measurements into a different data system (e.g. the dynamometer).

  • Transfer via CAN or CAN FD
  • up to 1000 result blocks/sec
  • includes up to 240 asynchronous results per block

CONTROL

A familiar interface which provides simple and easy-to-use controls for data acquisition.

  • Receive remote control commands from the CAN bus (e.g. START or TRIGGER)
  • transfer status information to the CAN bus (e.g. IDLE or RECORD)

Faster, More Flexible Set-up of Test Benches

Extending the scope of eDrive Power Analyzers to include CAN bus data gives Test Engineers three major advantages:

  1. speed of data handling, and the ability to identify any variations between the target values sent from the ECU via the CAN bus to the inverter and the actual values captured by direct measurement.
  2. flexibility for data acquisition, adding signals from the CAN bus and ease of handling test results
  3. simplicity when building test stands, as data transfer and control is done via one common bus

The CAN bus interface is available as an option for new hardware and as an upgrade for most HBK Power Analyzers already in the field.

How to Interface with Genesis HighSpeed and/or Perception

Would you like to integrate the HBM eDrive electrical machine testing solution into your test stand automation? Perception software and/or the Genesis HighSpeed hardware can be used in your specific environment, in exactly the way you want.

Several large system integrators already did integrate eDrive, using one or more of the interfaces available:

  • EtherCAT or CAN FD for hardware-based data transfer with up to 1000 result blocks/s in real time
  • API interfaces to directly control the hardware as well as the Perception software from common automation software packages
  • The nCode GlyphWorks software for post-acquisition signal processing and power calculation
  • Data reader dll to read the data into any 3rd party analysis software like MATLAB or LabVIEW.
  • So, integration is a breeze, using the powerful tools available.
null

HBM eDrive Testing Product Literature