arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All Test Data Management See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Data Acquisition & Analysis See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management

Structural integrity is highly significant for a vehicle’s life expectancy – how is the vehicle’s integrity in terms of body construction, chassis or other components such as damping, axles, powertrain mounts or entire assemblies? How do environmental conditions such as temperature, humidity and sunlight impact the vehicle’s structural integrity? The following parameters should be balanced:

  • Optimal weight and dimensioning of the overall construction
  • Safe operation
  • Durability
  • Robustness
  • Performance
  • Reliability

During testing, a vehicle has to withstand typical mechanical loads encountered in operation over a specified simulated lifetime. Failure in the form of fatigue, incipient cracks or degradation is not acceptable.

null

Before running real-world field tests in dedicated proving grounds, the validation of a vehicle’s structural integrity is conducted as a full simulation on a PC and as tests in automated test facilities in durability labs. Here, road load data is reproduced by actuators. Read more about lab testing

The Perfect Setup for Structural Integrity

HBK Darmstadt is the worldwide centre of excellence for measurement and data analysis of structural integrity.

Get the complete toolbox – from lifetime fatigue analysis based on FEM models to mobile in-field and lab-based data acquisition solutions including powerful EDGE software, and powerful server-based data analytics. This, of course, with the goal of the whole team providing rapid test and analysis and providing an efficient outcome towards management sign off.

Benefits Using HBK for Structural Integrity

Accelerate testing in all areas – simulation, field and lab. Focus on your data, simplify your development and de-risk your testing.

The HBK structural integrity toolbox allows you to orchestrate and act on your simulation and testing data from your individual virtual and physical test specimen.

 

  • Dramatically reduce time and resources, working with HBK experts, the seamless tool chain and all necessary services
  • CAE-based fatigue analysis and simulation with nCode DesignLife
  • Complete measurement chain of strain gauges, data acquisition systems and software, with all components working together perfectly
  • Broad portfolio of electrical strain gauges with short delivery times, including pre-wired gauges for immediate use
  • Data acquisition system input schematics with highest immunity against electromagnetic interference and thermal drift due to carrier frequency technology, distributable amplifier modules and auto-calibration on all channels
  • Compensation of cable effects with 4-, 5-, and 6-wire circuit-based patented amplifier technology
  • Same data acquisition system for Road Load Data Acquisition (RLDA) and lab testing
  • DAQ system perfectly integrated into MTS-329 road simulator rigs with FlexTest/RPC Pro and into MAST and all component test stands with INSTRON LabSite
  • Complete software solution for the application, ready-to-start without programming
  • Powerful interactive post-acquisition analysis and visualization using nCodeGlyphWorks
  • Server-based streamed data processing using nCodeDS
  • Overall data management and collaboration using Aqira
  • Material testing and evaluation as a service with HBK testing equipment

HBK System Openness

 

Integrate the best fit hardware combinations from different vendors in your overall testing solution with technologies such as EtherCAT, PROFINET, ASAM XCP-on-Ethernet or a simple API.

 

Examples:

null



Questions? Get in touch! We’ll be happy to help you.

QuantumX / SomatXR DAQ: Parallel Data Acquisition and Control

null

Supports standard TCP/IP Ethernet and Industrial Ethernet standards such as EtherCAT® to:

  • Reduce cable wiring, number of inputs on the controller side and overall cost
  • Reduce setup time and cost
  • Reduce complexity and possible errors
  • Increase availability and time for testing, and shorten development times
  • Improve data quality and overall reliability
  • Allow single time stamp and different clock cycles (distributed clock, 3 sync managers)
     

 

 

QuantumX and ruggedized SomatXR DAQ systems have the same analog input path and can be combined in a flexible way – both data acquisition systems offer the same in-field and on-bench functionality and integration opportunity.

catman Software and Analytics

null

catman is comprehensive and adaptable non-programmable software, conceived for data acquisition, online calculations and analysis by monitoring the entire testing process. It features extensive reporting functions with a graphical presentation of the results.

All acquired measurement data sets run into data analytics, by rainflow cycle counting and the Monte-Carlo methods. The software offers either the creation of a fatigue curve (Woehler) or a variable amplitude fatigue curve (Gaßner).

The efficient and process-oriented workflow reduces cost and shortens testing times.

Discover catman – Scroll Through the Gallery


Trend plots

Trend plots

Structural Durability Testing: From Lab to Road

A Structural Durability Lab Testing Assessment is one of the last stages before a vehicle prototype can be released onto the market. To create structural test programs covering true market requirements, hydraulic, pneumatic and electric actuators, vibration tables and climatic chambers are used.

An operation profile defines the conditions to be monitored but also the target damages of the accelerated testing. In the lab, mainly strain and force-based measurements are used to characterize loads under replayed real-world operating conditions and calculate resulting accumulated fatigue damage.

 

To authentically imitate the road in numerous types of dynamic and static tests, different loads applied to the system under test are reproduced:

  • Multi-axis, full-scale 4-poster road simulation, covering six degrees of freedom
  • Vehicle stress and strain analysis
  • Bi-axial, axial-torsional, multi-axis load machines
  • High-cycle and low-cycle fatigue
  • Thermo-mechanical fatigue
  • Fracture mechanics
  • Crack propagation and growth studies
  • Fracture toughness, high strain rate, quasi-static, stress-relaxation
  • Steering system validation and static strength, torsion, bending
  • Ultimate strength testing

In Road Load Data Acquisition (RLDA), the vehicle is equipped with additional sensors: Strain gauges (SG), acceleration sensors, string potentiometers, special measuring wheels on one or two axes for force and torque measurement, GNSS/GPS/IMU sensors for position and kinematics, as well as video cameras for recording the driving situation.