Genesis HighSpeed: Attractive Trade-In Offers for Your Measurement Data Acquisition System
Your demanding tests are always in safe hands with Genesis HighSpeed. As a user of these high-quality data acquisition systems, you probably appreciate state-of-the-art technology. With our trade-in offers for Genesis HighSpeed, you can now benefit from the latest developments in this field.
Trade-In Options
Trade In Board | Description | Recommended Upgrade | Discount |
1-GN810-2 | Basic 1 MS/s | 1-GN815 | 20% |
1-GN811-2 | Basic 1 MS/s | 1-GN815 | 20% |
1-GN812-2 | Basic 1 MS/s | 1-GN815 | 20% |
1-GN813-2 | Basic 1 MS/s | 1-GN815 | 20% |
1-GN814-2 | Basic 1 MS/s | 1-GN815 | 20% |
1-GN401-2 | Fiber Optic Receiver | 1-GN1202B | 20% |
1-GN402-2 | Fiber Optic Receiver | 1-GN1202B | 20% |
1-GN610 | High Voltage | 1-GN610B | 20% |
1-GN611 | High Voltage | 1-GN611B | 20% |
Please note that an upgraded card may also need a mainframe upgrade. Contact your local sales representative for more information.
Any Vision / Odyssey / Dimension card also applies to this trade-in offer
Trade In Mainframe | Description | Recommended Upgrade | Discount |
GEN2i | Mainframe with integrated PC and 2 slots | GEN3iA | 10% |
GEN5i | Mainframe with integrated PC and 5 slots | GEN7i | 10% |
GEN7t | Tethered mainframe with 7 slots | GEN7tA | 10% |
GEN16t | Tethered mainframe with 16 slots | GEN17tA | 10% |
Trade-in your mainframes and benefit from many advantages:
- 2 x PTPv2 ports for time synchronization
- Standard connection for Master / Slave (needs SFP)
- Direct network access to local SSD (Perception software not required)
- New interfacing options (e.g. compatible with EtherCAT bus output)
- Support for GEN DAQ API
Please note that an upgraded mainframe may also need new acquisition cards. Contact your local sales representative for more information.
Any Vision / Odyssey / Dimension mainframe also applies to this trade-in offer
In 3 Steps to Your New Product
1. Contact your local sales representative to start the trade-in process by using the form below.
2. Receive new cards at a discount of 20% or mainframes at a discount of 10%.
3. Your old card / mainframe will be recycled by HBK.
Further Information
Disclaimer: This offer has no cash alternative. This offer cannot be used in conjunction with any other offer. This offer is not valid for customized equipment. Old equipment must be returned to HBK within 30 days. HBK may withdraw or suspend this offer at any time without notice. The trade-in offer only applies when the customer agrees to trade in hardware as per promotion criteria. For those cases where the trade-in unit is not presented, we will charge the full price for the new item. For more information on this trade-in offer, including full discount criteria, please contact your local HBK sales office.