eDrive Test Systems: Electrical Power, Mechanical Power and More

The HBM eDrive series of Power Meters and Power Analyzers are both with unparalleled power computation based on digital cycle detection. Thus, they deliver reliable results also in dynamic load changes, where conventional power meters just fail. With enough sample rate to cover all current inverter technologies, they can be expanded with more channel, higher sample rates, or other inputs to match every need you might run into in the future. 

  • 3 to 51 power channels per mainframe   
  • Simultaneous acquisition of electrical, mechanical and bus data 
  • Real time result transfer to automation system and real time raw data storage 

Accurate

  • Accuracy 0.015% reading + 0.02% range
  • High bandwidth >1 MHz 
  • Digital cycle detect for accurate results in static and dynamic tests 
  • Complete chain with “best in class” torque and current transducers 

Highest possible accuracy – for electrical and mechanical

Flexible

  • Grows from entry level 3 channel Power Meter to high end 51 channel Power Analyzer
  • Electrical, mechanical, bus inputs 
  • Real time bus outputs 
  • Programmers API for system integration 

Easy to Use – from browser based to system integration

Powerful

  • Scalable computing power using on board DSPs 
  • Real time power calculation for any channel count 
  • Custom formulas 
  • Real time raw data storage 

Advanced – compute all you need in real time & store raw data 

eDrive Power Meters for Entry Level Applications or System Integration

eDrive Power Meters offer 3 or 6 power channels and a sample rate of 2 MS/s; they come with an embedded POWER METER APP which enables them to be used with any device running a browser; connection is done using Ethernet connection.

 

Type/Part NumberMainframeSample Rate# of Power Channels
Standard / Maximum
Software
eDrive Meter 3ch
1-EDRV-3P-2T-WEB
2 MS/s3 / 6 Power Meter Server App
eDrive Meter 6ch
1-EDRV-6P-2T-WEB
2 MS/s6 / 6 Power Meter Server App

 

Options include embedded SSD for raw data storage, CAN bus output, torque / speed connection box, artificial star adapter, current transducers, high voltage probes, and much more.
Please order proper input cables for current and voltage when needed. 

 

The listed eDrive Power Meters will be available from August 2020.


 

 

eDrive Power Analyzers for demanding R&D Applications and System Integration

eDrive Power Analyzers offer 3, 6 or 9 power channels with a sample rate of 2 MS/s; they can be expanded in channel count, or with mechanical inputs like acceleration or temperature, or with higher sample rate input boards. They use Perception Enterprise / eDrive software offering the usability of a POWER METER combined with the flexibility of a DAQ system. “t” mainframes are used using an external PC, while “I” system feature an integrated WIN10 PC.

 

Type/Part NumberMainframeSample Rate# of Power Channels
Standard / Maximum
Software
eDrive Analyzer
3ch 1-EDRV-3P-2T
2 MS/s3 / 6 Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 
6ch 1-EDRV-6P-2T 
2 MS/s6 / 6 Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 
6ch 1-EDRV-6P-4T 
2 MS/s6 / 12 Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 
9ch 1-EDRV-9P-4T 
2 MS/s9 / 12 Perception Enterprise / ePower,
needs external PC
eDrive Analyzer 6ch 
1-EDRV-6P-3i 
2 MS/s6 / 9 

Perception Enterprise / ePower,
running on embedded WIN 10 PC
with Touchscreen and SSD

eDrive Analyzer
6ch1-EDRV-6P-7i
2 MS/s6 / 21Perception Enterprise / ePower,
running on embedded WIN 10 PC
with Touchscreen and SSD

 

Pending from the mainframe type, options include embedded SSD for raw data storage, more power inputs, other inputs for mechanical signals like acceleration or temperatures, CAN input and outputs, EtherCAT real time interface, torque / speed connection box, artificial star adapter, current transducers, high voltage probes, and much more. 
Please order proper input cables for current and voltage when needed. 

 

The listed eDrive Power Analyzers will be available from June 2020.


 

 

More Info to These Packages and the Used Software? Click on the Thumbnails Below:

Detailed Package Comparison Table

Power Analyzer Banner Specs

Perception ePower Software

Electric Power Testing Product Literature

You May Be Interested in ...

HBMshop Voir les prix et disponibilités des produits. Et obtenez instantanément une offre.