Aquisição de dados de alta velocidade | Perception Aquisição de dados de alta velocidade | Perception | HBM

Perception Software: Reliable Data Acquisition at High Speed

The Perception software is designed for fast and reliable processing of large amounts of data and is therefore ideal for high-speed data acquisition. Thanks to the patented StatStream technology Perception enables 10 gigabytes of data to be visualized on your PC in 10 seconds. For your measurement, this means: Reliable storage and flexible real-time display as well as immediate review. You can access saved data even while measurements are running and zoom in on these data. Recording continues in the background.

Another highlight offered by Perception software is absolute operational security.  Reliable data storage and using stable software are enormously important, particularly when tests cannot be repeated or are difficult to repeat. A software crash and the resulting data loss would be extremely expensive, for example, in destructive materials testing or aircraft starts. Perception high-speed software has been designed precisely for these requirements and has been subjected to extensive testing.

Learn more about the latest version of Perception


Configure

  • Immediately ready for use – without any programming
  • Sensor database ensures easy setup
  • Configure channels individually, in groups, or by EXCEL import
  • Password protection of sensitive settings

Display

  • Patented, extremely fast visualization of large amounts of data
  • Display of any number of visualization windows with Trend, Scope, x/y, FFT, and Meter
  • Powerful multiple zoom functions and up to seven cursors
  • Review while recording – analysis while the measurement is running         

Compute & Analyze

  • Real-time or post-process computation
  • Over 150 analysis functions ranging from statistics through filters to FFT
  • Analyses in any sequence
  • IF...THEN decisions integrated in the analysis process 

Save & Store

  • Extremely fast storage with up to 400 MB/s on hard disk
  • Storage on Linux RAID arrays or iSCSI data server for 100% data security
  • Separate and/or collective storage and loading of device settings, formulas, report layouts, etc.

Document

  • “One-click” transfer of computed results or cursor values to Excel
  • Integrated report generator
  • Quick Report enables “one-click” transfer of graphs and tables to Word
  • Advanced Reporting allows the preparation of complete, conclusive reports in Word

Automate

  • User keys and macros facilitate automated testing and analysis sequences
  • Automated export, analysis, or report generation after the measurement
  • Batch processing of thousands of measurements with cross-measurement reporting
  • HBM Push: Define events to be notified by push messages to your mobile device


 

Perception and Genesis HighSpeed Allow for Convenient Data Acquisition and Analysis

 

Perception and Genesis HighSpeed-specific features enable rapid setup times, quick familiarization and therefore the immediate start of your measurements. Watch this video and see for yourself!


From Configuration to Automation: Perceptions Versatile Features

How to Interface with Genesis HighSpeed and/or Perception

Would you like to use Perception software and/or the Genesis HighSpeed system for your own specific needs? No problem! You can integrate them into your specific environment and use them exactly the way you want by selecting one of the many different interfacing options.

Learn more

 

Choose the right Perception edition for your needs

Free ViewerViewer EnterpriseFree StandardAdvancedEnterprise

Features:

True 64-bit support
Basic Review, Cursor, Report, Export
Single mainframe control
Multiple mainframe control
Measurement Uncertainty
Analysis
Advanced Report
Advanced Export
Video Playback
Multi-Monitor/Workbooks
Information sheet
Basic FFT
Sensor database
User/definer mode
Macros

Application extensions:

CSI (custom software interface)
STL & HP-HV automated analysis
HV-IA Impulse Analysis
ePower Testing

Technical Documentation

Título / DescriçãoIdioma
Data Sheets
Perception Video playback - Data Sheet English
Perception STL - Data Sheet English
Perception HV-IA impulse analysis - Data Sheet English
Perception HPHV automated analysis - Data Sheet English
Perception eDrive option - Data Sheet English
Perception Basic FFT - Data Sheet English
Perception Analysis - Data Sheet English
Perception Advanced exports - Data Sheet English
Catálogos
Genesis HighSpeed - 小冊 Chinese
Genesis HighSpeed - Broschüre German
Genesis HighSpeed - Brochure English
Genesis High Speed - Folheto Portuguese
Manuais de Operação
Perception Video Playback Option - 操作說明 Simplified Chinese
Perception Video Playback Option - 取扱説明書 Japanese
Perception Video Playback Option - User Manual English
Perception User Keys and Macros – User Manual English
Perception STL Analysis Option - 操作說明 Simplified Chinese
Perception STL Analysis Option - 取扱説明書 Japanese
Perception STL Analysis Option - User Manual English
Perception Spectral Display Option - 操作說明 Simplified Chinese
Perception Spectral Display Option - 取扱説明書 Japanese
Perception Spectral Display Option - User Manual English
Perception Software de Aquisição de Dados - Manual do Usuário Portuguese
Perception Sequencer Control Option BE3200 - User Manual English
Perception Sensor Database Option - User Manual English
Perception Repoter Option - 操作說明 Simplified Chinese
Perception Reporter Option - 取扱説明書 Japanese
Perception Reporter Option - User Manual English
Perception Option de lecture vidéo Perception - Manuel d'utilisation French
Perception Option de création de rapports Perception - Manuel d'utilisation French
Perception Option d'information Perception - Manuel d'utilisation French
Perception Option d'analyse STL Perception - Manuel d'utilisation French
Perception Option d'analyse Perception - Manuel d'utilisation French
Perception Option d'affichage spectral Perception - Manuel d'utilisation French
Perception Matlab® Remote Control - User Manual English
Perception Logiciel d'acquisition de données - Manuel d'utilisation French
Perception Information Option - 操作說明 Simplified Chinese
Perception Information Option - 取扱説明書 Japanese
Perception Information Option - User Manual English
Perception HV Impulse Analysis Option - User Manual English
Perception HPHV Automated Analysis Option - User Manual English
Perception eDrive - User Manual English
Perception Datenerfassungssoftware Version 6.50 - Benutzerhandbuch German
Perception Data Acquisition Software Version - User Manual English
Perception Data Acquisition Software - 操作說明 Simplified Chinese
Perception Data Acquisition Software - 取扱説明書 Japanese
Perception Data Acquisition Software - 매뉴얼 Korean
Perception Data Acquisition Software - руководство Russian
Perception and GEN series: CSI Programming - User Manual

User manual Perception CSI programming

English
Perception Analysis Option - 操作說明 Simplified Chinese
Perception Analysis Option - 取扱説明書 Japanese
Perception Analysis Option - User Manual English
Quick Start Guides
Perception V8- Quick Start Guide English
Perception Measurement Uncertainty - Quick Start Guide English
Perception Harmonic Analysis - Quick Start Guide English
Perception eDrive - Quick Start Guide English
Perception eDrive - Kurzanleitung German
ePower V8 - Quick Start Guide English
Outros
Perception User Keys and Macros – Additional Content English
Software
Perception Software 64-bit

Perception 8.50

This is a major release of Perception. Due to the fixes in Perception 8.52, please download Perception 8.52 instead of Perception 8.50.

New Features:

• Continuous Output

• RTFDB processing on CAN signal

• Harmonic Analysis Display Improvements

• Change from relative addressing to absolute addressing

NOTE: With this change. The user already using a setup and using the old relative addressing may have to change their setup.

Data: 07/2023  |  Versão: 8.50.23184  |  Tamanho: 665 MB
Documentos Relacionados: Release Notes

Multi idiomas
Perception Software 64-bit

Perception 8.60

This is a major release of Perception.

Fixes::

Averaging in Spectral Display always Peak hold average

In the Perception Spectral display, the averaging was always peak-hold rather than the selected linear or exponential. This issue is fixed such that now the proper averaging is done.

Fundamental calculation issue on RT-FDB

A problem with cross-board cycle signals used for doing fundamental calculations was solved.

Change of conditional Start/Stop time does not work during the recording

In Perception it is possible to conditionally start or stop a recording. Up until now it was possible to change the conditions during a recording which might lead to unexpected or undefined situations. In this release it is no longer possible to change conditions during a recording such that the conditions are always well-defined.

Graphical problem in Report sheet tables in Perception

A problem with columns width when automatically generating a report was solved.

User defined display color is not permanent stored

User-defined colors are now stored as part of the PC settings.

Switching display mode to ReviewSweep does show the full recording instead sweep

A problem with switching between Review and ReviewSweep in the time display was solved.

Using macro function auto scale active display y-axis is takes only action on first page of the display

The macro function auto scale active display y-axis now works on all pages of a display.

The format of the displayed value in a marker does not reflect the format set in Properties for the marker

A small formatting discrepancy between marker field and the properties of a marker was solved.

Suppress overrange drawing does not work as expected

Some related issues concerning drawing or suppressing overrange data where solved.

Trace marker not connected to trace line

A trace marker is now always connected to a trace.

Load Settings menu option doesn't load workbench settings completely

A problem with incomplete loading of working bench settings was solved.

Apply a Thermocouple type C sensor, Perception shows type B

A thermocouple type C sensor is now shown as such.

Redo an existing Experiment and load existing Experiment data does not include data

On opening Perception and selecting 'Redo an existing experiment and load existing experiment data', the data was not always loaded. This problem is solved.

Recordings got locked up by Perception

When a recording is finished, it is unlocked and can be accessed by other software. Sometimes the recording was not unlocked and this problem is now solved.

 

No MDF4 file when exporting using automated processing

The problem of a missing MDF4 file when exporting using automated processing was solved.

Sluggish behavior when loading a virtual workbench

In some case, Perception could react in a sluggish manner when loading a virtual workbench. This problem is solved.

 

NEW Features:

Add hardware settings to a recording stored on a mainframe

Up until now, when a recording was made by storing all the data directly on the internal disk of each mainframe (as opposed to storing all or some of the data on PC), the hardware settings of each mainframe were not available in the recording. In the new release, it is possible to include the hardware settings of a mainframe in the recording written to the mainframe's internal disk, in order to know exactly how a recording was made.

Automatic merge of mainframe data

In the GHS/Perception system, it is possible, and sometimes necessary, to store a recording partially or completely on the internal disc of a GHS mainframe. In this release it has been made possible to automatically merge the different parts of a recording into a single recording file on a PC. An additional improvement in this context is that the speed of transferring a recording from a mainframe to the PC was increased by a factor 2.

Rework of the Spectral Display including new features such as:

  • Selection of signals in the time domain Display for which spectrum is shown.
  • Display of near-real-time spectra in Review while recording.
  • Adding individual spectra one at a time to the average in Review mode, making it possible to see how the average changes over time.
  • Choice of cursor colors making it easier to link time intervals to spectrum in the new Spectral Display.
  • Addition of the Kaiser-Bessel window possible for time domain.
  • Display of spectra as A-weighted useful for spectra related to sound signals.

In the Measurement Uncertainty sheet, support for new hardware was added

The measurement uncertainty (MU) of a measurement depends on the properties of the used hardware (sensors, acquisition cards, etc.) which should be incorporated in the MU calculations. In the Measurement Uncertainty sheet, support was added for the T12 w-version torque sensor (but not yet for the minimal torque value of 100Nm). Furthermore, support for the GN610B/GN611B acquisition card was added, as well as support for burden resistors to allow for measuring both voltages and currents with those cards.

Allow publishing any value on the fieldbuses in case of an invalid signal

Since not all external systems can easily handle NaN, it is now possible to select a user-defined value to publish when a signal is not valid.

Allow triggering of signals in Live display based on cycles:

In the Live display in Perception, signals are often not stable but 'running', just like in an oscilloscope that is not triggered. In the new release, it is possible to trigger signals based on cycle signals. Periodic signals related to a selected cycle signal will then be stable in the Live display.

NEW ePower Suite Features::

Using field bus signals, allow easy detection if a setup is in steady-state

A setpoint of an eDrive setup (e.g., the efficiency for a certain torque/speed combination), is commonly measured when a system is in steady-state. In the new release, additional RTFDB functions can be instantiated by the ePower suite which, for a number of relevant signals, determine the mean and standard deviation. The user can determine how the samples to determine if mean and standard deviation are selected in terms of a specified number of samples or as a time interval.

NEW Features for Hardware::

XCP over Ethernet

This is the first major release which will support “XCP Over Ethernet” in our mainframes. This release supports the functionality of “XCP Over Ethernet – Output” which means data from the mainframe (slave) can be read by the master via XCP.

In Perception, Real time data -> Publishing , a new column “Publish to XCP over Ethernet” will be available to allow publishing like existing fieldbus. For generating the A2L file, “Save A2L file as…” button is available.

Known Limitations for 8.60 release:

  • This has been tested using CANape ONLY.
  • There are known issues with ETAS Inca and is being worked upon for next minor releases.
  • This is NOT supported for integrated systems.

Mainframe control via EtherCAT PDO

This is the first major release which will allow mainframe control via EtherCAT PDO. On EtherCAT, several communication protocols are available. Up until now, GHS provided Remote Control via EtherCAT CoE (CAN over EtherCAT), but only SDO as the supported mechanism. From this release onwards, PDO will be supported as well. FieldBus Remote Control documentation may be referred for more information on the available commands and how to use them and return code description.

Improvements in Perception ::

Modernized the look-and-feel of Perception

Many of the icons and graphics were updated to give a more modern look-and-feel and to improve usability.

Prevent large MatLab/MDF4 export files due to asynchronous signals

In the new release, when exporting signals from Perception to Matlab or MDF4, it is now possible to export asynchronous signals as asynchronous signals, or resampled at a lower user-defined sample rate leading to significantly smaller file sizes for those formats.

Improve how a user can see and print the hardware settings from a recording

Up until now, hardware settings of a recording could be printed by loading a recording as Active, and then selecting Settings. Two additional entries are shown in the Print sub menu to make this easier: 'Settings from active recording...' and ' Settings from current settings...' .

Report CAN signal definition errors in Perception:

When a wrong definition of the setup of CAN channels is provided, Perception now gives an error message such that the setup can be corrected.

Add key-mouse combination for temporarily grouping of cursors:

Currently the user has the option to group/ungroup cursors by pushing a button in the menu bar. To improve usability it is now possible to press the Alt-key, drag one of the cursors and the related cursors will move as a group. This works for horizontal, vertical and slope cursors.

Improvements for Hardware::

Allow for unsigned/signed 16-bit CAN inputs

Next to 32-bit and 64-bit signed and unsigned CAN signals, we now also allow for 16-bit signed and unsigned CAN input signals.

Allow integrating asynchronous samples

Up until now, the IntegrateGated() function could only handle synchronous signals to be integrated (such as instantaneous electrical power) but not asynchronous signals which are used, for example, to describe the instantaneous mechanical power. From this release, this function can also handle asynchronous signals.

Additional CAN sample rates

In previous releases, all CAN input signals to a GHS mainframe were sampled at a rate of 100S/s. It is now possible to choose a different sample rate for each CAN recorder. When choosing a higher sample rate, the maximum number of allowed channels is reduced. The constraint is that the sum, over all CAN recorders, of the product of the sample rate and the number of channels should be lower than 100,000.

Some feasible examples are as follows:

  • 1000 channels at 100S/s
  • 500 channels at 200S/s
  • 200 channels at 500S/s
  • 100 channels at 1000S/s
  • 40 channels at 2500S/s
  • 25 channels at 2500S/s, and 30 channels at 500S/s, and 15 channels at 100S/s, and 75 channels at 100S/s.

Data: 01/2024  |  Versão: 8.60  |  Tamanho: 769 MB
Documentos Relacionados: Release Notes

Multi idiomas
Perception Software 64-bit

Perception 8.54

This is a minor release of Perception. Due to the fixes, please download this release instead of Perception 8.52.

Various stability and performance enhancements implemented, see release notes for details.

NOTE: With this change. The user already using a setup and using the old relative addressing may have to change their setup.

Data: 09/2023  |  Versão: 8.54.23248  |  Tamanho: 732 MB
Documentos Relacionados: Release Notes

Multi idiomas
Perception Software 64-bit

Perception 8.52

This is a minor release of Perception. Due to the fixes, please download this release instead of Perception 8.50

Fixes:

No special license for RTFDB on CAN inputs:

Perception 8.50 requires a special license to allow processing CAN signals in the RTFDB. This feature is free of charge for customers within Perception maintenance, so it licensing is no longer required.

CAN bus stopped unexpectedly

A problem is solved where the CAN bus stopped unexpectedly.

New type of Peak CAN dongle was not accepted

Peak provides the USB CAN dongle with different internal chip sets. The updated Peak dongles are now also recognized and can be used.

NaN in log file when doing processing

When using one of the FDB functions (CycleFundamental) the output may give NaN. This problem is solved.

Freeze when duplicating signals for automated recording processing

The system is made robust against selecting the same signal multiple times when doing automated recording post-processing.

New Features:

Continuous Output

  • It is possible to save every sweep as a separate recording that can be opened immediately after a sweep has been finished.
  • It is also possible to split the continuous part of the recording into smaller individual recordings
  • When the user chooses not to generate a split recording, there is a choice: - have a single recording file or; - cut up the recording into several files.
  • Between a pause and resume, the system will continue publishing data on the fieldbuses

RTFDB processing on CAN signal:

  • From this release onward, CAN inputs can also be processed by the RTFDB and the results can be treated just like processed analog signals: - they can be stored in a recording; - and/or be published on one of the field buses.
  • When CAN signals are available, they are shown in Data Source Navigator and they can be selected by name in RTFDB formulas, just like other signals.
  • This allows to perform calculations on CAN signals (and then to publish the results on, for example, the CAN bus).

Since some RTFDB functions can generate triggers, this also makes it possible to generate triggers based on CAN signals.

Harmonic Analysis Display Improvements:

  • It is now possible to show harmonics starting at a different order than zero.
  • Furthermore, it is now possible to scale the Y-axis

Change from relative addressing to absolute addressing:

  • In earlier major releases, in CAN remote control, relative addressing was used for recorders. - This means that: if we use the address x in a CAN command, this refers to the x-th occupied recorder slot. - This means that the address of a recorder may change when recorders are added or removed. Because this is inconvenient and error prone, we implemented the following change:
  • This is the first major release where, absolute addressing is used for all recorders in a mainframe.
  • In the 1-byte address available to address recorders; - the range 1...127 is used for physical recorders and the range; - 128...255 for CAN recorders, irrespective of a physical recorder being present or not and a CAN recorder being used or not.

NOTE: With this change. The user already using a setup and using the old relative addressing may have to change their setup

Data: 07/2023  |  Versão: 8.52.23198  |  Tamanho: 727 MB

Multi idiomas
Perception Software 64-bit

Perception 8.28

This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features.

This is not shipped out with the hardware but only available via web download.

Details about fixed issues and new features can be found in the release notes.

Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems.

When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level.

Data: 07/2022  |  Versão: 8.28.22200  |  Tamanho: 602 MB

Multi idiomas
Perception COM-RPC

Installer of the RPC COM wrapper and RPC documentation

Data: 09/2023  |  Versão: 8.54  |  Tamanho: 5 MB

Multi idiomas
Hardware Peripheral Update Package

Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives.

Data: 09/2023  |  Versão: 8.54.23248  |  Tamanho: 6 MB

Multi idiomas
Hardware Peripheral Update Package

Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives.

Data: 07/2022  |  Versão: 8.28.22200  |  Tamanho: 5 MB

Multi idiomas
GENDAQ API v3

GENDAQ API v3 for Perception V7.40, V7.50 and V7.60

Data: 01/2019  |  Tamanho: 6 MB

Multi idiomas
GEN3i/GEN7i Update Package

The GEN3i/GEN7i Cumulative Update Package contains updated drivers for GEN DAQ “i” type mainframes. There is a version 4.1.1975 of the RTS IEEE1588 PTP driver, and the latest GEN hardware drivers needed when upgrading an older, Windows 7 based GEN3i/GEN7i to Windows 10.

Data: 11/2018  |  Versão: 8  |  Tamanho: 130 MB

Multi idiomas
GEN3i/GEN7i Service Installer

Tool to extract the GEN3i/GEN7i Service from the installed version of Perception. After a fresh install of the Windows OS, the GEN3i/GEN7i service is missing and will be installed using this tool.

Data: 12/2020  |  Versão: 1  |  Tamanho: 181 KB

Multi idiomas

Note: Perception feature preview 10 is temporarily unavailable.