Monitoring with measuring technology from HBK Monitoring with measuring technology from HBK | HBM

Automated and Reliable: Monitoring With Measuring Technology From HBK

The monitoring of machines and equipment is essential for operational safety and for the reduction of operating costs. The recorded measurement data can be used to schedule preventive maintenance and reduce downtimes. Machine servicing can be carried out before the actual damage occurs and service calls adapted to the production needs.

Crimping machines, printing machines (web tension control), wind turbines (structural monitoring) or structures such as bridges or hydropower plants: HBK delivers strain gauges (SG), force and displacement sensors for continuous monitoring and load calculations. Multichannel measurement systems with state-of-the-art automation interfaces and matching software ensure the storage of the measurement data.

The HBK solution

  • All appropriate sensors of industrial premium quality for force, strain, pressure and displacement measurements
  • Large selection of strain gauges (SG).
  • SG and piezo technology-based force sensors
  • Robust and accurate measuring amplifiers for all relevant parameters with optional process data storage
  • Broad range of interfaces for the plant automation system up into the cloud; keyword: “open automation”.

Versatile sensor technology

  • Special force sensors designed for use in machines
  • SG and strain transducers that can be applied directly to components allow the indirect measurement of torques, forces or other mechanical parameters

Precision measuring amplifiers

  • Measuring amplifiers with fast 20 kHz sampling rates and high measuring precision up to 0.01%
  • The measuring amplifier records the slightest change in the machine condition.
  • Not only the machine but also the actual amplifier is monitored.
  • Easy integration into the machine control system via digital interfaces

Everything in view

  • Continuous sensor monitoring and error signalling
  • Data transport and remote monitoring via the automation system or the cloud
  • Data preprocessing: Only machine relevant data are passed onto the next processing stage

 

Any questions? 

Contact our applications specialists. We will be happy to help.

Contact us      

Want to find out more?

TECHNOLAS Perfect Vision: Development of Eye Laser

There can be no errors in operations of the eye: Therefore Technolas Perfect Vision relies on a precise HBM amplifier for their eye lasers.

Read more

Iron Gate Dam: Measuring the efficiency of turbine blades

How to optimize blades of a hydro power plant turbine to get highest efficiency possible? Measurements with strain gauges help to find the right answers.

Read more

SKF: Machine condition monitoring

Application Report from HBM Test and Measurement: Extending service life through acquisition of actual forces in rolling bearings.

Read more

EDF: Plant safety monitoring

HBM provided measurement equipment and services for monitoring a pressure pipe in a hydroelectric plant in France.

Read more

Žeželj Bridge: Long time control of bridge perform

This article presents a structural health monitoring solution on a bridge in Novi Sad, comprising 472 different sensors.

Read more

馬上獲取報價!

向HBM銷售工程師詢問

請發給我:


開始詢價

向HBM銷售工程師詢問

請發給我:


開始詢價

Green check mark 單獨出價

Green check mark 技術諮詢

Green check mark 快速回應

聯繫我們 如果您希望與HBM聯繫,無論是技術問題還是希望進行商務合作或者是產品諮詢,我們都將為您服務