3M DP490: Cold-Curing Adhesive Suitable for Optical and Electrical Strain Gauges
The DP490 two-component adhesive can be used for installing optical fibres and electrical strain gauges for high-strain measurements. It cures at room temperature and has a high heat resistance.
The adhesive is simple and easy to use. To apply the adhesive, attach the mixing nozzle onto the two-component cartridge and insert it into the applicator. The applied adhesive's curing time depends on the ambient temperature.
On the DP490 product page of 3M you can find a list of distributors who sells the product in your region.
Please note: The X120 two-component adhesive has been discontinued. DP490 from 3M has been fully qualified by HBK and is a perfect substitute for the X120.
Product Literature
Título / Descrição | Idioma | Produtos | Idioma | Tipos de Conteúdo |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
Strain Gauges - Catalogue | English | |||
X120 - Caractéristiques techniques | French | |||
X120 - Data Sheet | English | |||
X120 - Datenblatt | German | |||
X120 - データシート | Japanese | |||
Тензорезисторы - катало́г | Russian | |||
Instruções de uso | ||||
High strain measurements with electrical foil strain gauges - Instructions for use | English, German | |||
X120 - Instructions for use | English, German, French | |||
Instruções de segurança | ||||
X120-A - Segurança | Multi idiomas | |||
X120-B - Segurança | Multi idiomas | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||