The digital single-point load cell PW15AHi has been replaced by PW15iA
Product Literature
Título / Descripción | Idioma | Productos | Idioma | Tipos de contenido |
---|---|---|---|---|
Hojas de datos | ||||
CC-LINK - Caractéristiques techniques | French | |||
CC-LINK Gateway - Data Sheet | English | |||
CC-LINK Gateway - データシート | Japanese | |||
CC-LINK-Gateway - Datenblatt | German | |||
PW15AHi - Data sheet | Japanese | |||
PW15AHi - Data Sheet | English | |||
PW15AHi - Data Sheet (Japanese) | Japanese | |||
PW15AHi - Datenblatt | German | |||
PW15AHi - Prospetto dati | Italian | |||
Catálogos | ||||
Digital weighing technology solutions - Brochure | English | |||
Instrucciones de montaje | ||||
PW15AHi - Mounting instructions | French, English, German | |||
PW15AHi Istruzioni di montaggio | Italian | |||
Manuales de instrucciones | ||||
CC-LINK Gateway - Notice de montage | French | |||
CC-LINK Gateway - 取扱説明書 | Japanese | |||
Accesorios | ||||
1- KAB - データシート | Japanese | |||
Cables and Connectors - Data Sheet | English | |||
Câbles avec connecteur - Caractéristiques techniques | French | |||
Kabel mit Stecker - Datenblatt | German | |||
Certificados | ||||
OIML Certificate of conformity | English | |||
TC8008 - Test Certificate | English | |||
Declaration of Conformity | ||||
PW15AHi - Declaración de conformidad UE | Multiidioma | |||
Software | ||||
AED_Panel32 for Windows 7, Windows Vista, Windows XP, Windows NT, Windows 2000, Windows 98
Panel software for FIT® load cells (FIT®, FIT®/0, FIT®/1, FIT®/4, FIT®/5) and AD/AED electronics (AD101B, AD103B, AD103C, AD104, AD104C, AD105, AD105C, PW20i, C16i, C16i3). Date: 03/2013 | Version: 3.6.2 | Size: 89 MB | Multiidioma | |||
PanelX
Panel software for:
Date: 08/2019
|
Version: 2.1.0
|
Size: 32 MB
| Multiidioma | |||
PanelX WebHelp
WebHelp for PanelX in English and German language. Date: 03/2019 | Version: 2.0.6 | Size: 23 MB | Multiidioma | |||