Precise measurement results, thanks to proven strain gauge technology
The P3MB and P3MBP pressure transducers: Very exact – even with dynamic measurements
The P3MB and P3MBP pressure transducers measure the pressure of liquids and gases exactly up to accuracy class 0.1, which makes them suitable for both static and highly dynamic measurement tasks. They have already been proven a hundred thousand times over in the most diverse fields of applications, ranging from transmission test rigs and diesel injection pumps to oil pressure measurements and hydraulic applications. Using a proven strain gauge technology, the P3MB and P3MBP return exact and reliable measurement results, even for dynamic measurement tasks with high numbers of load cycles.
The corrosion-resistant steel measuring body is made of a single piece, making the pressure transducer resistant even in aggressive environments. With the degree of protection IP67, it withstands moisture and dirt in industrial environments. The pressure transducers are available in nine nominal (rated) pressure ranges, from 10 to 3000 bar. Transducers of sensor P3MBP are equipped with HS6P plugs.
The series is available with a permanently mounted cable and, optionally, as a user-friendly plug-and-play solution with a D15 and MS plug.
- Accuracy class: up to 0.1
- Nominal (rated) pressure: 10 bar to 3000 bar
- Degree of protection: IP67
Exact measurements
- Accuracy class 0.1
- Excellent repeatability and reproducibility
- Temperature stable with ±0.1% from the nominal (rated) pressure in the nominal (rated) temperature range
Sturdy construction
- Rugged monolithic steel measuring body
- Corrosion-resistant, even in aggressive and damp environments
- Overload range up to 2.5 times nominal (rated) pressure
- Resistant to long-term moisture and dirt, thanks to degree of protection IP67
Rugged for industrial applications with a sturdy, corrosion-resistant steel measuring body
Numerous options
- Available in nine nominal (rated) pressure ranges (10 bar, 20 bar, 50 bar, 100 bar, 200 bar, 500 bar, 1000 bar, 2000 bar, 3000 bar)
- Wide application temperature range, from -40°C to +100°C
- Numerous connection options with permanently mounted cables and different plugs (MS/D15/HS6P)
- Extensive accessories and services, including calibration
Wide range of applications, thanks to numerous different nominal (rated) pressure ranges
P3MB/ P3MBP Product Literature
Titre / Description | Langue | Produits | Langue | Types de document |
---|---|---|---|---|
Fiches techniques | ||||
P3 Top Class - Caractéristiques techniques | Français | |||
P3 Top Class - Data Sheet | English | |||
P3 Top Class - Datenblatt | German | |||
P3 Top Class - Prospetto dati | Italian | |||
Brochures | ||||
Druckmesstechnik von HBM - Broschüre | German | |||
P3MBP/ 2kb-PT100 - Prospetto | Italian | |||
Pressure measurement technology from HBM - Brochure | English | |||
Instructions de montage | ||||
P3MB, P3MBP, P3 Top Class - Notice de montage | English, German, Français, Italian | |||
Certificats | ||||
P3MB - EG-Baumusterprüfbescheinigung | German | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable)- Déclaration de Conformité | Multilingue | |||
P3 Déclaration de conformité de I’UE | Multilingue | |||