Please note: MGAII/ME is available until the end of 2019 and is being replaced with the new and precise signal conditioner ClipX!
MGAII/ME Measuring System: Industrial Measurement Electronics for Plug-In Cards
The MGAII/ME measuring system provides different ME plug-in cards that allow the acquisition of various process-related measurement quantities like force, pressure, weight, or torque, which are ideal for centralized data processing in a control cabinet. Whether your application involves fast force measurement in punching and pressing applications or weighing tasks that require good long-term stability, MGAII/ME is based on measurement technology that is ideally suited to allow for versatile use in production and assembly lines. The measuring system’s robust design and excellent electromagnetic compatibility (EMC) ensure dependable results, up to accuracy class 0.1, at a very high resolution due to its dual-range measurement technology.
Accuracy class: 0.1
Housing: 19-Inch plug-in card format
Voltage output: ±10 V
Measuring inputs: for common signals in production, test stands, and weighing technology