The eDrive solution from HBM covers the entire measurement chain: high-precision sensors, powerful instruments and intuitive software. Mechanical signals (e.g. torque) and electrical signals (current and voltage) are acquired simultaneously and help engineers to better understand the electrical drive and its losses faster and more accurately than ever before.
HBM Power Analyzers: Powerful Testing Solutions for Electric Drives
HBM eDrive series power analyzers are ideal testing solutions for inverter driven electrical machines. Based on digital cycle detection, our power analyzers offer unparalleled power computation, delivering reliable results even through dynamic load changes where conventional power meters would fail.
Unlike conventional power analyzers which cannot cover all current electric drive technologies, eDrive power analyzers have enough flexibility, sample rates and extra features to cope with all modern drive technologies. They can be expanded with more channels, higher sample rates, and additional inputs to futureproof your eDrive testing solution.
- 3 to 51 power channels per mainframe
- Simultaneous acquisition of electrical, mechanical and bus data
- Real time result transfer to automation system and real time raw data storage

Accurate
- Accuracy 0.015% reading + 0.02% range
- High bandwidth >1 MHz
- Digital cycle detect for accurate results in static and dynamic tests
- Complete chain with “best in class” torque and current transducers

Highest possible accuracy – for electrical and mechanical
Flexible
- Grows from entry level 3 channel to high end 51 channel Power Analyzer
- Electrical, mechanical, bus inputs
- Real time bus outputs
- Programmers API for system integration

Easy to Use – from browser based to system integration
Powerful
- Scalable computing power using on board DSPs
- Real time power calculation for any channel count
- Custom formulas
- Real time raw data storage

Advanced – compute all you need in real time & store raw data
eDrive Power Analyzers for Demanding R&D Applications and System Integration
eDrive Power Analyzers offer 3, 6 or 9 power channels with a sample rate of 2 MS/s; they can be expanded in channel count, or with mechanical inputs like acceleration or temperature, or with higher sample rate input boards. They use Perception Enterprise / eDrive software offering the usability of a POWER METER combined with the flexibility of a DAQ system. “t” mainframes are used using an external PC, while “I” system feature an integrated WIN10 PC.
Type/Part Number | Mainframe | Sample Rate | # of Power Channels Standard / Maximum | Software |
eDrive Analyzer 3ch 1-EDRV-3P-2T | ![]() | 2 MS/s | 3 / 6 | Perception Enterprise / ePower, needs external PC |
eDrive Analyzer 6ch 1-EDRV-6P-2T | ![]() | 2 MS/s | 6 / 6 | Perception Enterprise / ePower, needs external PC |
eDrive Analyzer 6ch 1-EDRV-6P-4T | ![]() | 2 MS/s | 6 / 12 | Perception Enterprise / ePower, needs external PC |
eDrive Analyzer 9ch 1-EDRV-9P-4T | ![]() | 2 MS/s | 9 / 12 | Perception Enterprise / ePower, needs external PC |
eDrive Analyzer 6ch 1-EDRV-6P-7TA | ![]() | 2 MS/s | 6 / 21 | Perception Enterprise / ePower, needs external PC |
eDrive Analyzer 6ch 1-EDRV-6P-3i | ![]() | 2 MS/s | 6 / 9 | Perception Enterprise / ePower, |
eDrive Analyzer 6ch 1-EDRV-6P-7i | ![]() | 2 MS/s | 6 / 21 | Perception Enterprise / ePower, running on embedded WIN 10 PC with Touchscreen and SSD |
Depending on the mainframe type, options include embedded SSD for raw data storage, more power inputs, other inputs for mechanical signals like acceleration or temperatures, CAN input and outputs, EtherCAT real time interface, torque / speed connection box, artificial star adapter, current transducers, high voltage probes, and much more.
Please order proper input cables for current and voltage when needed.
Electric Power Testing Product Literature
Título / Descrição | Idioma | Produtos | Idioma | Tipos de Conteúdo |
---|---|---|---|---|
Data Sheets | ||||
Perception eDrive option - Data Sheet | English | |||
Catálogos | ||||
eDrive Power Analyzer Family Overview - Brochure | English | |||
eDrive Power Analyzer Family Overview - Brochure | French | |||
eDrive Power Analyzer Family Overview - Broschüre | German | |||
eDrive Power Analyzer Family Overview - Folheto | Portuguese | |||
eDrive Power Analyzer Family Overview - Folleto | Spanish | |||
eDrive Power Analyzer Family Overview - Opuscolo | Italian | |||
eDrive Power Analyzer Family Overview - 브로셔 | Korean | |||
eDrive Power Analyzer Family Overview - ブローシャー | Japanese | |||
eDrive Power Analyzer Family Overview - 小冊 | Chinese | |||
eDrive Testing - Brochure | English | |||
eDrive Testing - Brochure | English (US) | |||
eDrive Testing - Broschüre | German | |||
eDrive Testing - ブローシャー | Japanese | |||
Manuais de Operação | ||||
Perception eDrive - User Manual | English | |||
Quick Start Guides | ||||
Perception eDrive - Kurzanleitung | German | |||
Perception eDrive - Quick Start Guide | English | |||