악세사리 악세사리 | HBM

Load Cell Accessories

Conveniently and quickly order your weighing load cell accessories from the HBMshop. You will find more information such as data sheets at the bottom of the website.

Quick navigation: 

Cables and plugs

1-KAB165 Cable with connector for digital load cells

  • PUR (halogen-free) cable with M12 connector
  • For digital load cells
  • IP67 degree of protection with high resistance to oil and chemicals
  • Nominal temperatures -20°C ... +80°C
  • Number of cores: 8

Article no.: 

  • 1-KAB165-3 (3 m version)

HBMshop

  • 1-KAB165-6 (6 m version)

HBMshop

  • 1-KAB165-12 (12 m version)

HBMshop

1-KAB168 Cable with connector for analog load cells

  • PUR (halogen-free) cable with M12 connector
  • For analog load cells
  • IP67 degree of protection
  • Nominal temperatures -20°C ... +80°C
  • Number of cores: 8

Article no.:

  • 1-KAB168-5 (5 m version)

HBMshop

  • 1-KAB168-20 (20 m version)

HBMshop

1-KAB173 Cable with connector for analog load cells

Article no.:

  • 1-KAB173-3-1 (3 m version)
  • 1-KAB173-6-1 (6 m version)

HBMshop

1-KAB175 Cable with connector for analog load cells with hygienic design

  • Hygienic design (aseptic) cable with M12 connector
  • For analog load cells
  • IP68/69K degree of protection
  • Nominal temperatures -20°C ... +100°C (momentarily +120°C)
  • Number of cores: 6
  • Approx. 50 g plug weight

Article no.:

  • 1-KAB175-3-1 (3 m version)

HBMshop

  • 1-KAB175-6-1 (6 m version)

HBMshop

  • 1-KAB175-12-1 (12 m version)

1-KAB177 Cable with connector for analog load cells with hygienic design

  • Hygienic design (aseptic) cable with M12 connector
  • For analog load cells
  • IP68/69K degree of protection
  • Nominal temperatures -20°C ... +100°C (momentarily +120°C)
  • Number of cores: 6
  • Approx. 25 g plug weight

Article no.: 

  • 1-KAB177-3-1 (3 m version)

HBMshop

  • 1-KAB177-6-1 (6 m version)

HBMshop

1-CON-S3003 cable coupling

Article no.: 1-CON-S3003

HBMshop

 

1-CON-S3004 cable coupling, 90º

Article no: 1-CON-S3004

HBMShop

 

Cables (Bulk stock)

CABA1 6 wire cable with high capacitive symmetry and PVC coating

  • 6-wire cable
  • Length: 20 m or 100 m
  • Low capacity
  • High capacitive symmetry
  • HBM color code
  • 6 x 0.14 mm²
  • PVC coating

Article no.:

  • 1-CABA1/20 (20 m version)

HBMshop

  • 1-CABA1/100 (100 m version)

HBMshop

CABE2 6 wire cable for Ex applications with high capacitive symmetry and PVC coating

  • 6-wire cable
  • Length: 20 m or 100 m
  • Shielded together or pairs
  • Low capacity
  • High capacitive symmetry
  • HBM color code
  • 6 x 0.14 mm²
  • PVC coating
  • Blue color indicates intrinsically safe installation

Article no.:

  • 1-CABE2/20 (20 m version)

HBMshop

  • 1-CABE2/100 (100 m version)

HBMshop

CABM1 6 wire cable with braided sheath, high capacitive symmetry, and TPE coating

  • 6 wire cable
  • Length: 200 m
  • High capacitive symmetry
  • HBM color code
  • 6 x 0.14 mm²
  • TPE coating
  • Braided sheath

Article no.: 1-CABM1/200

HBMshop

CABT1 6 wire flame retardand cable

  • 6 wire cable
  • Length: 50 or 200 m
  • High capacitive symmetry
  • HBM color code
  • 6 x 0.14 mm²
  • TPE coating
  • Flame retardant according to IEC 60332-2-2

Article no.:

  • 1-CABT1/50 (50 m version)

HBMshop

  • 1-CABT1/200 (200 m version)

HBMshop

Greenline EMC-compliant measuring cable

EMC-compliant measuring cable minimizing the effect of electromagnetic disturbances

Article no.:

  • 1-MS3106PEMV

HBMshop

  • 1-MS3101SEMV

HBMshop

  • 1-MS3106SEMV

HBMshop

Junction boxes and converter sets

VKD2R-8 Digital junction box

  • Connection of the RS-485 /RS-422 serial interfaces with 2-wire or 4-wire bus
  • Connection of up to eight digital HBM transducers and electronic units
  • Active bus termination
  • EMC-tested
  • Degree of protection IP65

Article no.: 1-VKD2R-8

HBMshop

VKK1-4 /VKK1R-4 Junction box

  • Parallel connection of up to four load cells (VKK1-4)
  • Corner balancing via integrated resistor network
  • IP65 degree of protection acc. to EN60529
  • VKK1R-4 with stainless housing

Article no.:

  • 1-VKK1-4A

HBMshop

  • 1-VKK1R-4

HBMshop

VKK2R-8 Junction box

  • Parallel connection of up to 8 load cells
  • Corner balancing via integrated resistor network
  • IP65 degree of protection acc. to EN 60529
  • Expandable to more than eight load cells
  • VKK2R-8 with stainless housing

Article no.: 

  • 1-VKK2R-8

HBMshop

VKK2R-8 IECEx Junction box

  • EC-type examination certificate PTB05 ATEX 2014
  • IECEx Certificate of Conformity IECEx PTB 14.0051
  • Parallel connection of up to 8 load cells for use in potentially explosive atmospheres
  • Off-center load compensation via integrated resistor network
  • Housing in stainless steel
  • Explosion protection:
    • II 2 G Ex ia IIC T4 Gb (Zone 1)
    • II 2 D Ex ia IIIC T125°C Db (Zone 21)
    • II 2 G Ex eb IIC T4 Gb (Zone 1)
    • II 2 D Ex tb IIIC T125°C Db (Zone 21)

Article no.: 1-VKK2R-8IECEX

HBMshop

SC232/422B Interface converter set

  • Conversion of RS-232 to RS-422/485 4-wire or to RS-485 2-wire (switch-selectable)
  • Galvanic isolation
  • High EMC (metal housing)
  • Power supply range 8 ... 30V DC
  • Incl. plug-in power supply unit and PC-connection cable

Article no.: 1-SC232/422B

HBMshop

Safety barriers

SB01A Safety barrier

  • Three optimized safety barriers for intrinsically safe installation according to ATEX for HBM strain gauge load cells
  • Barriers with EU Type Examination Certificate BAS 01 ATEX 7005 and IECEx Certificate of Conformity IECEx BAS 09.0142
  • Declaration of Conformity ExGuide 16 ATEX 0001 with proof of intrinsic safety of the circuit containing the load cells
  • Usable with HBM electronic types WE2108, WE 2110 and AED system

Article no.: 1-SB01A

HBMshop

SB02A Safety barrier

  • Three optimized safety barriers for intrinsically safe HBM load cell installation
  • Declaration of Conformity ExGuide 16 ATEX 0001 with proof of intrinsic safety of the circuit containing the load cells
  • Barriers with EU Type Examination Certificate BAS 01 ATEX 7005 and IECEx Certificate of Conformity IECEx BAS 09.0142
  • Can be used with the HBM WTX system

Article no.: 1-SB02A

HBMshop

Loading foot /Loading feet

Z6/PCX Loading foot

The PCX loading foot is now available for legal-for-trade Z6 load cells from 5 kg to 500 kg (in small series).

Article no.: 1-Z6/PCX/500KGSet

HBMshop

HLCB/PCX Loading foot

Height-adjustable HLCB/PCX loading feet are designed for use with HLCB load cells to simplify construction of high-precision weighing machines by guaranteeing optimal force application.

Article no.: 1-HLCB/PCX/1.76SET

HBMshop

Load Cell Accessories - Product Literature

제목 / 설명언어
데이터 시트
Appoggio fisso - Prospetto dati Italian
CABA1 / CABA2 (Ex) / CABE2 - Data Sheet English
CABA1 / CABA2 (Ex) / CABE2 - Datenblatt German
CABA1 / CABA2 (Ex) / CABE2 - Prospetto dati Italian
CABE2 - Caractéristiques techniques French
CABE2 - Data Sheet English
CABE2 - Datenblatt German
CABM1 - Data Sheet English
CABM1 - Datenblatt German
CABT1 - Data Sheet English
CABT1 - Datenblatt German
Festlager - Datenblatt German
Fixed bearings (For weighing modules C16/MSL and RTN/M2L) - Data Sheet English
K-KAB-ML - Data Sheet English
K-KAB-ML Datenblatt German
SB01A - Data Sheet English
SB01A - Datenblatt German
SB02A - Data sheet English
SB02A - Datenblatt German
SC232/422B - Data Sheet English
SC232/422B - Datenblatt German
SC232/422B - Prospetto Italian
SD01A - Data Sheet English
SD01A - Datenblatt German
VKD2R-8 - Data Sheet English
VKD2R-8 - Data Sheet English
VKD2R-8 - Datenblatt German
VKD2R-8 - Datenblatt German
VKD2R-8 - Prospetto dati Italian
VKD2R-8 - データシート Japanese
VKK 1-4, VKK1R-4 - Datenblatt German
VKK1-4, VKK1R-4 - Data Sheet English
VKK1-4, VKK1R-4 - Prospetto dati Italian
VKK1-4, VKK1R-4 - Технический паспорт Russian
VKK1-4/VKK1R-4 - データシート Japanese
VKK2-8, VKK2R-8 - Data Sheet English
VKK2-8, VKK2R-8 - Datenblatt German
VKK2-8, VKK2R-8 - データシート Japanese
VKK2R-8 Ex - Data Sheet English
VKK2R-8 Ex - Datenblatt German
VKK2R-8 IECEx - Data Sheet English
VKK2R-8 IECEx - Datenblatt German
Z6 - Caractéristiques techniques French
브로슈어
Greenline shielding design - Brochure English
Greenline-Schirmungskonzept - Broschüre German
HBM weighing technology for industry - Brochure English
Industrielle Wägetechnik von HBM - Broschüre German
Tecnologia di pesatura industriale della HBM - Opuscolo Italian
설치/조립 방법
GREENLINE PG9 - Mounting Instruction English, German
VKK1-4, VKK1R-4 - Istruzioni di montaggio Italian
VKK1-4, VKK1R-4 - Mounting instructions English, German
VKK2-8 / VKK2R-8 / VKK2R-8 Ex / VKK2R-8 IECEx - Mounting Instructions English, German
VKK2R-8 DIGITAL, VKD2R-8 - Mounting instructions English, German
사용 메뉴얼
VKK2R-8 Ex - Manuale di istruzione Italian
액세서리
1- KAB - データシート Japanese
Cables and Connectors - Data Sheet English
Kabel mit Stecker - Datenblatt German
안전 수칙
SB01A, SB02A, SD01A - Safety Instructions English, German
VKK2R 8EX - правила техники безопасности Russian
VKK2R-8IECEx - правила техники безопасности Russian
인증서
VKK2R-8Ex - EU-Type-Examination Certificate English
VKK2R-8Ex - EU-Baumusterprüfbescheinigung German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity 다국어
SC232/422B - EU Declaration of Conformity 다국어
VKD2R-8 - EU Declaration of Conformity 다국어
VKK1-4, VKK1R-4, VKK2-8, VKK2R-8 - EU Declaration of Conformity 다국어
Z6F, Z6R - EU Declaration of Conformity 다국어
Explosion Protection: Declaration of Conformity
SB01A / SB02A / SD01A - ExGuide 16 ATEX 0001 (Edition 2) Statement of Conformity English, German
VKK2R-8IECEx/VKK2R-8Ex - EU Declaration of Conformity 다국어
VKK2R-8IECEx/VKK2R-8Ex - UK Declaration of Conformity English
방폭
SB01A – EAC-Ex - Safety Instructions English, German, Russian
VKK2R-8Ex – ATEX / IECEx / EAC-Ex Zone/3она 1/21/2/22 – Ex e/ia/nA/tb - Safety Instructions English, German, Spanish, French, Italian, Portuguese, Russian
VKK2R-8IECEx – ATEX / IECEx Zone 1/21/2/22 – Ex e/ia/nA/tb - Safety Instructions English, German, Spanish, French, Italian, Portuguese
기타
EEK - Information French, English, German, Spanish, Italian
HLC/ZPU - Information French, German, English
HLC/ZPU - Informativa Italian
HLCB/PCX - Information Italian
HLCB/PCX/1.76t - Information German, English
VKK_step_files 다국어