압력 (Pressure) 압력 (Pressure) | HBM

압력센서 (Pressure)

선택됨: 필터 없음

Why Pressure Sensors from HBM?

Outstanding Reliability

HBM pressure transducers and pressure sensors offer a rugged design based on monolithic (one-piece) steel measuring bodies as well as excellent overload protection and service life. 

Highly Ruggedized

Even in extremely adverse ambient conditions - HBM pressure transducers and pressure sensors are corrosion-resistant and offer IP67 protection. 

Extremely Dynamic

Strain gauge technology-based pressure sensors from HBM provide reliable and trustworthy results even in dynamic applications with a large number of load cycles - from the lowest pressures, all the way up to 15,000 bar (218 kpsi).