MGCplus MGCplus | HBM

MGCplus: The All-Rounder for Data Acquisition

Whether it is calibration, material, or fatigue testing, the MGCplus data acquisition system is used in all kinds of applications. It acquires data on strain, force, displacement, torque, voltage, current, temperature, and many other parameters. Owing to this versatility, the MGCplus is one of the most popular data acquisition systems worldwide. It offers proven compatibility, not only within the MGCplus system but also along the entire measurement chain from the sensor to the software.

Reliable

  • Over 25 years of experience in service and support
  • DC amplifiers for high dynamics and carrier frequencies for highest accuracy
  • Integrated automatic calibration (AutoCal) ensures long-term stability 

Upgradable

  • Modular system design that meets a wide range of requirements
  • Number of channels can be expanded from 1 to 20,000
  • Stand-alone USB data storage

Versatile

  • Single and multiple channel amplifiers for almost all physical quantities
  • Display and control panel for operation without software
  • Simultaneous and parallel measurement using three independent sampling rates

Measurement Chains for all Channel Counts

MGCplus, together with HBM's precise sensors and transducers and the data acquisition software catman, forms a reliable measurement chain which can be scaled up to 20,000 channels.


Focus Applications


MGCplus Videos

 

Clean measured values guaranteed:

In the video you can see how the non-linearities can easily be compensated for when measuring high strains with MGCplus.

 

Thousands of measurement channels at a glance:

This video shows you how to use HBM's catman Enterprise software to parameterize and visualize large numbers of measurement channels.


System Components

MGCplus is modular, thus it offers maximum flexibility. In just a few easy steps, MGCplus can be adapted to the specific task. Every system consists of the following components:

  • Desktop housing or rack frame
  • Communication processor
  • Measuring amplifiers
  • Connection boards

Choose Your System Components

communication processor left angle picture

Communication Processor

More than just a gateway to the PC — a smart processor:

  • Compatible with CP42
  • PTPv2 synchronization
  • Supports up to 128 or 512 (CAN/CANHEAD) measurement channels
  • Multi-client operation
  • Two native Ethernet interfaces
  • Enhanced connectivity through HBM device scan functionality and DHCP
  • Sampling rate trigger with internal circular buffer
  • Digital I/Os allow triggering of a stand-alone measurement
  • Stand-alone data recording with USB mass storage devices

HBMshop

single-channel amplifier modules front angle picture

Single-Channel Amplifier Modules and Connection Boards

The optimal solution for particularly fast and precise data acquisition that offers the following features:

  • Up to 19.2 kS/s maximum sample rate per channel
  • 24-bit analog-to-digital converter
  • Digital filters (Bessel and Butterworth)
  • Accuracy class of up to 25 ppm
  • Robust connectors
  • 4 limit switches
  • 2 peak-value memories
  • 2 analog outputs
  • Different models for bridges (strain gauge and inductive), voltage, current, torque, rotational speed, and pulse counting

HBMshop

multi-channel amplifier modules front angle picture

Multi-Channel Amplifier Modules and Connection Boards

The perfect solution for high channel counts and a wide range of sensors:

  • 4 or 8 measurement channels per module
  • Up to 2.4 or 4.8 kS/s maximum sample rate per channel
  • 24-bit analog-to-digital converter
  • Digital filters (Bessel and Butterworth)
  • Accuracy class of up to 100 ppm
  • Robust connectors
  • 4 limit switches
  • Different models for bridges (strain gauge and inductive), LVDTs, thermocouples, Pt100, resistors, potentiometers, voltage, current, IEPEs, torque, rotational speed, and pulse counting

HBMshop

 

 

special function modules front angle picture

Special Function Modules

  • Special function modules are available for use in specific measurement tasks such as:
  • CAN bus acquisition and output*
  • Measured data output on PROFIBUS and MGCplus control by PROFIBUS
  • Analog output of measured values from other modules
  • Digital output of the limit value information from individual channels or logical connections of up to 120 channels
  • Reception of remote control commands
  • Analog output of up to 10 different curves
  • Supply and administration of CANHEAD amplifier modules

*on request

HBMshop

catman enterprise software picturecatman Enterprise Data Acquisition Software

catman Enterprise is the best choice for tests with up to 20,000 measurement channels and therefore ideal for aerospace applications.  

  • Ideal choice for high channel counts and large data volumes
  • Client-server-architecture to share live data worldwide
  • One-click function check for all strain gauge channels
  • Individual visualization options: prediction lines, load levels, etc.

 

Learn more HBMshop



catman Data Acquisition Software

catman software from HBM bundles perfectly with MGCplus. The software allows a remarkable visualization of your sensor and digital data, stores data in a robust binary format, can be automated, analyses data on the fly or in post-process mode and generates test reports.

  • Visualization of measurement data
  • Online analysis through powerful math library
  • Store and export data in various formats
  • Analysis of data
  • Reporting

 

Learn more HBMshop

MGCplus Product Literature and Downloads

제목 / 설명언어
데이터 시트
MGCplus - 數據表 Chinese
MGCplus - Caractéristiques techniques French
MGCplus - Data Sheet English
MGCplus - Datenblatt German
MGCplus – Data Sheet (Supplement for AP816i) English
CAD Step Files
MGCplus - CAD Download (Step File) 다국어
브로슈어
MGCplus - Brochure English
MGCplus - Broschüre German
사용 메뉴얼
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
MGCplus - Bedienungsanleitung German
MGCplus - Operating Manual English
ML70B - Bedienungsanleitung German
ML71B - Bedienungsanleitung German
ML71B - Manuel d’emploi French
ML71B - Operating Manual English
ML71BS6 - Bedienungsanleitung German
ML77B - Bedienungsanleitung German
ML77B - Manuel d’emploi French
ML77B - Operating Manual English
ML78B - Bedienungsanleitung German
ML78B - Manuel d’emploi French
ML78B - Operating Manual English
VT810/815i - Operating manual English, German
빠른 실행 가이드
MGCplus - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
액세서리
Kab 11/00-24 - Data Sheet

(Accessory cable for MGCplus VT distributor boards)

English
Kab 11/00-24 - Datenblatt

(Zubehör-Kabel für MGCplus VT-Verteilertabletts)

German
드라이버
HBM Common API 6.3

The HBM Common API enables users to develop their own PC software application, integrating DAQ systems like QuantumX, SomatXR, PMX and MGCplus.

The download includes the free of charge API as well as documentation and example programs in C#.

Date: 05/2024  |  Version: 6.3  |  Size: 29 MB
Related Documents: Release Notes

다국어
HBM DIAdem Driver

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in DIAdem (32 and 64 Bit). Only available in German language. Please see the Release Note for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 03/2024  |  Version: 1.4.0  |  Size: 67 MB
Related Documents: Release Notes

다국어
HBM LabVIEW Driver 32-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

다국어
HBM LabVIEW Driver 64-bit

The driver allows to integrate QuantumX, SomatXR, PMX and MGCplus in LabVIEW. Please see the Release Notes for further details and requirements. The download can be used 30 days as trial. To unlock the license, a license key must be purchased.

Date: 02/2021  |  Version: 4.0  |  Size: 24 MB
Related Documents: Release Notes

다국어
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity 다국어
MGCplus - EU Declaration of Conformity 다국어
기타
ML38B Calibration Supplement

Information about the polynomial based on the calibration data stored in the ML38B

Information zu dem im ML38B abgelegten Polynom auf Basis der Kalibrierdaten

English, German
펌웨어
MGCplus CP52 Firmware

Firmware package for CP52

Necessary tools: MGCplus Assistant 4.0 or higher, catman Easy/AP 5.1 or higher, catman Enterprise 7.1 or higher

Date: 11/2024  |  Version: 5.8.5.6778  |  Size: 26 MB
Related Documents: Release Notes

다국어
소프트웨어
HBM Device Manager

The HBM Device Manager is a service tool to scan the network for available HBM devices.

Date: 12/2019  |  Version: 2.0  |  Size: 7 MB
Related Documents: Release Notes

다국어
MGCplus Firmware

Archive including all current firmware files for all MGCplus and MGCsplit amplifier system components. The archive must be recursively unpacked into the firmware download directory "...download", i. e. including all subdirectories. The Zip file includes the following firmware versions:

  • AB22A / ABX22A Version 5.10
  • AB22Apress / ABX22Apress Version P2.38
  • AB32 Version P4.22
  • CANHEAD Version P2.26
  • CP22 Version P4.44
  • CP32 / CP32B Version P2.20
  • CP32-B Version P3.10
  • CP42 Version P4.90
  • ML01, ML10, ML30, ML35, ML50, ML55, ML55S6, ML60 Version P4.16 / P35
  • ML38 Version P4.18
  • ML38B (RD038) P5.62
  • ML38B (RD38A) P6.02
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD003) Version P5.64
  • ML10B, ML30B, ML50B, ML55B, ML55BS6, (RD004) Version P6.06
  • ML01B, ML35B, (RD003) Version P5.64
  • ML01B, ML35B, (RD004) Version P6.06
  • ML60B Version P5.64
  • ML60B (RD061) Version P6.06
  • ML70 Version P2.22
  • ML70 IEC Version V1.13
  • ML70B Version P5.38
  • ML70B IEC Version V5.14
  • ML71 Version P2.16
  • ML71S6 Version P2.12
  • ML71B Version P5.26
  • ML71BS6 Version P5.26
  • ML74 Version P2.12
  • ML74B Version P5.38
  • ML77 Version P2.24
  • ML77B Version P5.32
  • ML78 Version P2.28
  • ML78B Version P5.36
  • ML85/1 Version P4.15
  • ML85/3 Version P4.35
  • ML85B Version P2.16
  • ML85B IEC Version V1.08
  • ML85C Version P5.18
  • ML85C IEC Version V5.08
  • ML455 Version P6.70
  • ML460 Version P5.80
  • ML460 (RD461) Version P6.22
  • ML801 Version P5.54
  • ML801B Version P6.70

Date: 06/2018  |  Version: 3.34 zhx  |  Size: 16 MB

다국어
MGCplus MGCpLoad

MGCplus Firmware Loader MGCpLoad. Firmware download program for Windows XP, 7 and 10.

Date: 03/2017  |  Version: 3.5.7  |  Size: 1 MB

다국어
MGCplus ML71 CAN

ML71 CAN database for SAE J1939.

Date: 11/2000  |  Version: P1.20  |  Size: 5 KB

다국어
MGCplus ML77 GSD Editor

GSD Editor for ML77(B).

Date: 03/2003  |  Version: V1.2.1  |  Size: 5 MB

다국어
MGCplus ML77 Profibus DP

PROFIBUS DP GSD and GSE files for ML77: German version: GSD file, English version: GSE file.

Date: 10/2024  |  Version: 2.18  |  Size: 11 KB

다국어
MGCplus Source code (GPL)

Date: 10/2011  |  Size: 88 MB

다국어
MGCplus System CD

English | Deutsch

Includes MGCplus Assistant (version 4.1.0.42)

Date: 11/2018  |  Version: 4.1.0.42  |  Size: 369 MB

다국어
HBMshop See prices, availability and get an instant quote.