High measurement accuracy owing to small measurement uncertainty
T5 Torque Transducer: Torque Measurement from 10 to 200 Nm
The T5 torque sensor has a broad measuring range and it facilitates a highly precise torque measurement in any direction of rotation. The T5 torque transducer has been tried and tested a thousand-times over and is perfectly suited to be used in quality assurance and production, for instance, in the testing of steering gears and actuators in the automotive industry.
The T5 provides precise measurement results owing to its excellent temperature resistance. Additionally, it is small and handy. The T5 facilitates no-play friction fits, due to its cylindrical shaft ends. Measured data are transmitted through high-grade and low-wear slip rings, thus allowing for a wide range of applications in industrial environments.
- HBM accuracy class: 0.1
- Nominal (rated) torque: 10 Nm to 200 Nm
- Nominal (rated) rotational speed: up to 4,000 rpm
Precise
- Optimized for small torque values
- 2 mV/V output signal
- Good temperature stability ensures precise measurement results
- Transmission of measured values based on high-grade and low-wear slip-ring technology

Versatile
- Lean design ensures space-saving installation
- Optimized for small torque values (10, 20, 50, 100, and 200 Nm)
- Compatible with all common measuring amplifiers for bridge amplifiers
- Proven technology

Suitable for use in many industrial applications owing to its broad measuring range and high compatibility.
T5 Product Literature
| Title / Description | Language | Products | Language | Content Types |
|---|---|---|---|---|
| Data Sheets | ||||
| T5 - Caractéristiques techniques | French | |||
| T5 - Datenblatt | German | |||
| T5 - Prospetto dati | Italian | |||
| T5 Torque Transducer - Data Sheet | English | |||
| Brochures | ||||
| Drehmoment-Messtechnik - Broschüre | German | |||
| HBM torque measurement technology - Brochure | English | |||
| HBM torque measurement technology - Brochure | English (US) | |||
| HBM torque measurement technology - Folleto | Spanish | |||
| HBM torque measurement technology - ブローシャー | Japanese | |||
| Torque - 小冊 | Chinese | |||
| Mounting Instructions | ||||
| T5 - Mounting instructions | English, German | |||
| Declaration of Conformity | ||||
| 1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
| T4, T5 - Product-Type Pattern Approval Russia | Russian | |||
| T5 - EU Declaration of Conformity | Multilanguage | |||
CAD Drawings and CAD Models
Please click here to download CAD files
Please note: The CAD download is handled by a third-party company which requires a separate user registration.
Accessories
- ClipX interface module
For more information, please refer to the data sheet.