Get fast to the result: With easy installation and automatic sensor recognition via TEDS.
U93 Force Transducer: Capacities ranging from 1 kN to 50 kN
U93 is a miniature force transducer, designed in a diaphragm principle with high stiffness and is therefore an ideal choice for fast load measurements. The load cell has very small dimensions, and is easy to integrate. The mechanical connection is made by means of a flange-mounted screw connection on both sides. Thus, the assembly is very easy to carry out.
For applications where the speed and size of the sensor are important, the U93 is a more cost-effective alternative to piezoelectric sensors. Like all HBM sensors, the U93 is easy to configure and thus adapts itself even to demanding conditions. The design with support diaphragms makes the sensor exceptionally robust and resistant to lateral forces. In addition, there is an important detail for the production environment: the cable of the U93 is drag chain-compatible and oil-resistant.
- HBM accuracy class: 0.5 ... 0.8
- Nominal forces: 1 kN ... 50 kN
Easy installation
- Flange connection on both sides
- Centering available
- Space-saving
- TEDS (Transducer Electronic Data Sheet) included.

Dynamic and robust
- Exceptionally lateral and bending force stability due to special supporting diaphragm construction
- Low measuring distance ⇒ very high stiffness ⇒ very high fundamental resonant frequency
- Oil-resistant and drag chain-suitable cable.

Reliable results even under harsh production conditions.
Fits in
- Different cable lengths
- On request with mounted plug for all HBM data acquisition systems

Configure the sensor to suit your needs. The U93 can be adapted to the existing hardware; plug-in mounting or cable extension is not necessary on site.
3D CAD Files for U93 Miniature Force Transducer
Download the CAD step files for this product | ||
---|---|---|
U93 CAD step files |
U93 Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
U93 - Caractéristiques techniques | French | |||
U93 - Data Sheet | English | |||
U93 - Datenblatt | German | |||
U93 - Prospetto dati | Italian | |||
U93 - データシート | Japanese | |||
Brochures | ||||
Kräfte sicher messen - Broschüre | German | |||
Reliable force measurement - Brochure | English | |||
Mounting Instructions | ||||
U93 - Istruzioni di montaggio | Italian | |||
U93 - Mounting instructions | French, German, English | |||
Declaration of Conformity | ||||
U93 - EU Declaration of Conformity | Multilanguage | |||