MVD Carrier Frequency & Direct Current Measuring Amplifie MVD Carrier Frequency & Direct Current Measuring Amplifie | HBM

MVD Series Measuring Amplifiers: Carrier Frequency and Direct Current Amplifiers

The MVD2555 measuring amplifier is ideally suited to be used in industrial measurements. Their robust, dust-protected housing has been optimized for panel mounting. The amplifiers feature Min/Max memories, limit value switches, and different signal types to ensure maximum reliability in their applications. Both devices come with a freely scalable analog output that allows fast adaptation to individual measurement conditions and guarantees high-quality results.

  • Accuracy class: 0.1
  • Housing dimensions: 153 x 72 x 212 mm (W x H x D)
  • Degree of protection: IP51 (front)

High-Quality Results

  • Accurate measurement due to 0.1 accuracy class
  • Clear results due to the presence of a digital filter that can be adjusted in multiple steps 
  • High signal quality thanks to a low-drift design
  • High electromagnetic compatibility

Accurate measurement results due to a digital filter, a low-drift design, and high electromagnetic compatibility

Universal Application

  • Easy configuration based on an integrated parameter memory (formulations)
  • Freely scalable analog output (±10 V, ±20 mA, 4-20 mA)
  • Integrated peak-value memory
  • Multilingual, password-protected setup menu for device parameterization

Wide field of applications due to parameter memory and four limit value switches

Safe Use

  • Portable housing with carrying handle that also serves as a stand
  • Easy-to-read, 10-digit, red LED display
  • Intuitive control through robust membrane keypad with seven button elements
  • Integrated diagnostics, error, and alarm signals

Reliable use in industrial applications due to alarm signals and an easy-to-read LED display

  • Low-drift 4.8 kHz carrier frequency amplifier that can be used in strain gauges in half and full-bridge configurations, inductive half- and full-bridges, LVDT, piezoresistive and potentiometric transducers
  • Universal measurement inputs for all sensors commonly used in industrial automation and other processes
  • Available with RS232 or RS485 device interface including software
  • Large bandwidth, up to 1 kHz
  • Four PLC-compatible limit value switches and two Min/Max memories
  • 10-digit, easy-to-read, red LED display
  • In combination with SD01A Zener barriers, sensors can also be operated as intrinsically safe devices in potentially explosive atmospheres, measurement circuit type[S.B.1] (Ex II (1) GD, [EEx ia]IIC).


MVD2555 CAD Files

Download the CAD step files for this product
MVD2555 CAD step files

MVD Product Literature & Downloads

Title / DescriptionLanguage
Data Sheets
MVD - Caractéristiques techniques French
MVD2555 - Caractéristiques techniques French
MVD2555 - Data Sheet English
MVD2555 - Data Sheet English
MVD2555 - Datenblatt German
MVD2555 - Prospetto dati Italian
Brochures
Control de procesos industriales con HBM - Folleto Spanish
Controle de processo industrial com HBM - Folheto Portuguese
Controllo dei processi industriali con HBM - Opuscolo Italian
HBM 산업용 공정 제어 - 브로셔 Korean
HBM工業用プロセス制御 - パンフレット Japanese
HBM的工业过程控制 - 手册 Chinese
Le contrôle de process industriel avec HBM - Brochure French
Operating Manuals
MVD2555 - Operating Manual English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
MVD, SCOUT55 - Product-Type Pattern Approval Russia Russian
MVD2555 - EU Declaration of Conformity Multilanguage
Software
MVD CAE data for Eplan Electric P8

This project is a macro-project and contains CAE data for Eplan Electric P8.

Date: 03/2012  |  Version: 1.00  |  Size: 19 MB

Multilanguage
MVD Scout Assistant

System-CD for MVD2555 and SCOUT55.

Date: 09/2008  |  Version: 2.2  |  Size: 40 MB

Multilanguage
Tech Notes
TechNotes

This is a collection of technical application reports for requirements around MVD2555 and Scout55.

They show a step-by-step solution up to the running project.

Available languages: English and German

  • MVD2555/Scout55 saving parameters with MVD/Scout-Assistant
  • MVD2555/Scout55 saving parameters on the ext. module XM001

Legal notice: The examples given are intended to illustrate the solution and integration into ClipX.

The examples do not imply any warranty or guarantee.

 

 |  Size: 2 MB

Multilanguage
HBMshop See prices, availability and get an instant quote.