EP150: Hot-Curing Epoxy Resin Adhesive

EP150 hot-curing epoxy resin adhesive was replaced by P250.

SpecificationEP150P250
Operating temperature                  -70°C …+150°C-196°C …+250°C
Curing temperature and duration160°C for 6 h
170°C for 3 h
190°C for 1 h
140°C for 4 h
160°C for 3 h
190°C for 1 h
Classification of hazardous substancesH315: Causes skin irritation H317: May cause an allergic skin reaction
H319: Causes serious eye irritation
H411: Toxic to aquatic life with long lasting effects
H317: May cause an allergic skin reaction
Contact pressure10 – 50 N /cm²10 – 50 N /cm²
Storage12 months in the refrigerator12 months in the refrigerator

 

Product Literature

Title / DescriptionLanguage
Data Sheets
German
English
Russian
Instructions for use
French, English, German
Italian
Safety Instructions
Multilanguage
Declaration of Conformity
English