Resin cored solder as used in strain gage applications. Soldering wire Ø 0.5 mm (0.03 inch) consisting of solder S-SN60Pb38Cu2 with resin core, type F-SW32. The flux is non-corrosive. Melting range: 183°C to 190°C (361°F to 374°F)

Order Number

1-LOT

Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response