HBM’s VKK1-4/VKK1R-4 junction box enables the parallel connection of up to four load cells in a 6-wire circuit. HBM’s shielding design provides EMC-proofing under EN 45 501.

The terminal boxes also allow the screen to be connected conventionally by means of the screen strands. With this method, EMC-proofing under EN 45 501 is restricted, which can lead to measurement errors when there are electromagnetic interference fields.

  • Parallel connection of up to four load cells (VKK1-4)
  • Corner balancing via integrated resistor network
  • EMC-proof acc. to EN45501 due to HBM shielding method
  • Protection class IP65 acc. to EN60529
  • VKK1R-4 with stainless housing

Material: Aluminum, nickel-plated brass, neoprene

Protection class: IP65

Temperature range (°C): -20...+85 [-4...+185]

Order Numbers

1-VKK1-4A
1-VKK1R-4

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response