VKK2R-8 Ex - Junction box for parallel connection of up to 8 load cells in potentially explosive atmospheres

The VKK2R-8 Ex junction box features a stainless steel housing and allows EMC-compliant connection of up to 8 strain gauge load cells in potentially explosive atmospheres.

It also features EMC-compliant metric screwed cable glands to ensure full EMC compliance as per EN45501 thanks to HBM’s shielding design.

The junction box features an internal resistor network approved for use in potentially explosive atmospheres and enables use of HBM’s special, highly precise, and reliable off-center load compensation feature in a scale. This means that results can be obtained in three simple steps:

  • load scale corners,
  • read correction value from diagram,
  • activate balancing resistor.

The VKK2R-8 Ex junction box comes with II 2 G/D and II 3 G/D marking for use in potentially explosive atmospheres. The required PTB 05 ATEX 2014 type examination certificate issued by the German National Metrology Institute (PTB) is included in the scope of delivery. The junction box can be used for different types of protection in Zones 1, 2, 21, 22.

Key Features

  • EC-type examination certificate PTB05 ATEX 2014
  • Parallel connection of up to 8 load cells for use in potentially explosive atmospheres
  • Off-center load compensation via integrated resistor network
  • Housing in stainless steel
  • II 2 G EEx ia IIC T4 marking (for Zone 1)
  • II 2 D IP65 T 80 °C marking (for Zone 21)
  • II 3 G EEx nA IIC T4 marking (for Zone 2)
  • II 3 D IP65 T 80 °C marking (for Zone 22)

Product Literature

Title / Description Language
Data Sheets
English
Japanese
German
Italian
German
Brochures
English
German
Mounting Instructions
English, German
Operating Manuals
Italian
Certificates
English, German
Explosion Protection: Declaration of Conformity
German, English, Russian

ATEX 94/9/EC, 2014/34/EU

Multilanguage
Explosion Protection: Safety Instructions
French, English, Spanish, German, Italian, Portuguese

VKK2R-8Ex

Russian, German, English

Zone 1 / 21 / 2 / 22

French, English, German, Italian, Spanish, Portuguese

Order Number

1-VKK2R-8EX

HBMshop See prices, availability and get an instant quote.
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response