EP150 Stick-on: a convenient and time-saving option

A hot-curing, one-component epoxy resin adhesive is used with EP150 Stick-on. It has been pre-coated on the strain gauge carrier. The application temperature range is -70 °C to +150 °C with both zero-point related measurements (static) and non zero-point related measurements (dynamic). It is available as an option for most strain gauges for transducer manufacturers.

 

Easy handling

After preparing the surface of the transducer, the rest is simple:

  • Position the strain gauge
  • Fix the strain gauge with a piece of tape
  • Clamping and curing according to instruction manual

Your benefits

  • The adhesive is dry, thus facilitating easy handling and positioning of the strain gauge
  • The layer of adhesive is very thin and evenly distributed over the surface of the strain gauge
  • Long shelf life of 1 year
  • Saves one working step: application of an adhesive
  • No post-curing needed

Documents & Downloads

Title / DescriptionLanguage
Data Sheets
German
English
Russian
Instructions for use
French, English, German
Safety Instructions
Multilanguage
Declaration of Conformity
German, English

Related Products

Strain Gauges
HBM strain gauges (stress gauges) for all strain measurement applications: Experimental stress analysis, durability testing, transducer manufacturing.
Strain Gauge Adhesives & Bonding Material
Choose from our range of Adhesives from HBM to meet even the most stringent demands when it comes to bonding strain gauges to the test object.
Strain Gauge Accessories
With its strain gage accessories, the HBM product range offers everything necessary for a good strain gage application.
HBMshop See prices, availability and get an instant quote.