Lead-free resin cored solder - For strain gage applications

  • Diameter: 0.5mm
  • Sn95,5Ag3,8Cu0,7 ("no clean")
  • The flux is non-corrosive
  • Melting range: 217°C to 219°C
  • Delivery form: 500g on reel

Order Number

1-LOT-LF

HBMshop See prices, availability and get an instant quote.