BCY01 is an activator for the Z70 cyanacrylate adhesive.

The curing of Z70 depends on the chemical state of the parts to be joined. There are conditions where curing may take place slowly or even remain incomplete; such as dry air (relative humidity below 40%), acid surfaces or too low temperature.

In these cases the curing time can be shortened with the BCY01 activator.

Application: Apply one drop of BCY01 to the surface to be bonded. After 1 minute apply a few drops of Z70 as usual

Delivery: 30 ml activator in reclosable bottle

BCY01 is an activator for the Z70 cyanacrylate adhesive.

Product Literature

Naam / Omschrijving Taal
Brochures
German
English
Gebruiksaanwijzing
French, English, German
Italian

Order Number

1-BCY01

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.