Solder terminals simplify the soldering of strain gauges that must be soldered to a connection cable of wire. The solder terminals are placed between the connection cable and strain gauge in the same way that a strain gauge is installed on a measuring object.

Bronze soldering ears on Polyimide carrier - LS2

LS2

Bronze soldering ears on Polyimide carrier suitable for dynamic loads. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.

Copper nickel-plated on polyimide - LS212, LS224, LS7/5/4

LS212

Copper nickel-plated on polyimide. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.

LS224

Copper nickel-plated on polyimide. Attachment to measured objects by bonding. Usable up to 180 °C, for short periods up to 260 °C.

LS7/5/4

Copper, nickel-plated, on polyimide. Attachment to measured object by bonding. Usable up to 180 °C, for short periods up to 260 °C.

Order Numbers

1-LS2
1-LS212
1-LS224
1-LS4
1-LS5
1-LS7

HBMshop Bekijk de prijzen, beschikbaarheid en creër direct een offerte.