6 wire cable for Ex applications with high capacitive symmetry and PVC coating. Available lengths: 20m and 100m.

Approvals Ex
Material Coating material PVC, color RAL 5015
Wire insolation PE-A
Temperature range (°C) –30 ... +70

Product Literature

Titel / Beskrivning Språk
Data Sheets
English
German
Italian
Brochures
English
German
Declaration of Conformity
Flerspråkig

Key Features

  • 6-wire cable
  • Length: 20 m or 100 m
  • Shield together or each wire pair
  • Low capacity
  • High capacitive symmetry
  • HBM colour code
  • 6 x 0.14 mm²
  • PVC coating
  • Blue colour for intrinsic safe installation

Order Numbers

1-CABE2/20
1-CABE2/100

HBMshop Se priser, tillgänglighet och skriv ut prisinformation.