Somat eDAQlite Simultaneous High Level Layer
The Somat eDAQlite Simultaneous High Level Layer (ELHLS) offers four simultaneously sampled high-level differential analog inputs through independent connectors. Up to eight ELHLS layers can be added to a single eDAQlite system, enabling up to 32 channels. Networking multiple eDAQs make synchronous ELHLS channel counts virtually limitless.
The ELHLS can inherently handle any analog input from +/- 80V, and together with the Somat SMART conditioning modules, is a real multipurpose layer. Practically any input—thermocouples, strain gauges, accelerometers, microphones, or amplified and unamplified transducers—can be utilized with this layer. Software-selectable sample rates, transducer power, and digital filtering simplify the set-up of any channel. There are also several calibration options, including defined value, external, and multipoint, as well as shunt calibrations with embedded software tools offered with the Strain SMART Module.
Product Specifications
Physical
Size: 6.9"W x 5.6"L x 0.7"H (18cm W x 14cm L x 2cm H)
Weight: 0.91lbs (0.42kg)
Temperature: -20° to 65° C
Connectors: (4) Somat M8 Female Bulkhead Connector
Inputs
Range:
Minimum full-scale: ±62.5mV
Maximum full-scale: ±80VInput Impedance:
10MΩ = Rages up to +/- 10V
100kΩ = Ranges greater than +/- 10VResolution: 16-bit ADC, across specified full-scale range
Sample Rates: Independently set100 kHz Master Clock= 0.1Hz to 100 kHz
98.3 kHz Master Clock= 0.1 Hz to 98,304HzTransducer Power:
4V to 15V in 1V increments, 24V
400mW per channelFiltering:
Analog: 25 kHz, 8-pole Butterworth low-pass filter
Digital: Software selectable; 8-pole Butterworth and Linear Phase
Includes
(4) Somat SAC-TRAN-MP-2 Transducer Cables (2 m)

ICP-Type Signal Conditioning Module
The Somat ICP-Type Signal Conditioning Module (EICP) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

M8 Hex Nut Wrenches
The Somat M8 Hex Nut Wrenches (HDW-0034-00) work with the Somat M8 transducer and extension cables for both the eDAQ and eDAQlite.

Strain SMART Module
The Somat Strain SMART Module (SMSTRB4-xxx) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers. The Strain SMART Module provides excellent strain gauge signal conditioning with support for ¼-‚ ½- and full-bridges.

Thermocouple SMART Module
The Somat Thermocouple SMART Module (SMITC) is a part of a family of signal conditioners for the eDAQ and eDAQlite HLS layers.

Extension Cable (0.4 m)
The Somat SAC-EXT-MF-0.4 Extension Cable (SAC-EXT-MF-0.4) is a high-quality 0.4 meter pre-molded cord et with Male/Female SoMat M8 connectors.

Extension Cable (2 m)
The Somat Extension Cable (SAC-EXT-MF-2) is a high-quality 2 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (5 m)
The Somat SAC-EXT-MF-5 Extension Cable (SAC-EXT-MF-5) is a high-quality 5 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (10 m)
The Somat SAC-EXT-MF-10 Extension Cable (SAC-EXT-MF-10) is a high-quality 10 meter pre-molded cord set with Male/Female Somat M8 connectors.

Extension Cable (15 m)
The Somat SAC-EXT-MF-15 Extension Cable (SAC-EXT-MF-15) is a high-quality 15 meter premolded cord set with Male/Female Somat M8 connectors.

Transducer Cable (2 m)
The Somat Transducer Cable (SAC-TRAN MP-2) is a high-quality 2 meter pre-molded cord set with tinned pigtail wires for transducer wiring.
Click here to purchase SoMat cables and accessories online

Transducer Cable (10 m)
The Somat Transducer Cable (SAC-TRAN-MP-10) is a high-quality 10 meter pre-molded cord set with tinned pigtail wires for transducer wiring.

Somat Pressure Sensor SPT-HLS
The Somat pressure sensor SPT-HLS is a compact, heavy-duty, pressure instrument designed for both OEM industrial and off-road applications where accuracy, repeatability, and stability can not be compromised.
Product No.: SPT-HLS

SPT-HLS Adapter, G 1/4 (F) to SAE6 (M)
The SoMat SPT-HLS Adapter, G 1/4 (F) to SAE6 (M) (SPT-SAE6ADAPT) is designed to work with SoMat's line of Pressure Transducers (SPT-HLS).
Part Number: SPT-SAE6ADAPT

SPT-HLS Adapter, G 1/4 (F) to 1/4 NPT(M)
The SoMat SPT-HLS Adapter, G 1/4 (F) to 1/4 NPT(M) (SPT-1/4NPTADAPT) is designed to work with SoMat's line of Pressure Transducers (SPT-HLS).
Part Number: SPT-1/4NPTADAPT

E-AC/15 – 15-Volt Power Supply
The E-AC/15 is a high-quality 15 volt DC power supply that provides power to an eDAQ or eDAQlite from a standard 120/240 volt supply.