Configure
- Immediately ready for use – without any programming
- Sensor database ensures easy setup
- Configure channels individually, in groups, or by EXCEL import
- Password protection of sensitive settings
High Speed Data Acquisition Software | Perception
The Perception software is designed for fast and reliable processing of large amounts of data and is therefore ideal for high-speed data acquisition. Thanks to the patented StatStream technology Perception enables 10 gigabytes of data to be visualized on your PC in 10 seconds. For your measurement, this means: Reliable storage and flexible real-time display as well as immediate review. You can access saved data even while measurements are running and zoom in on these data. Recording continues in the background.
Another highlight offered by Perception software is absolute operational security. Reliable data storage and using stable software are enormously important, particularly when tests cannot be repeated or are difficult to repeat. A software crash and the resulting data loss would be extremely expensive, for example, in destructive materials testing or aircraft starts. Perception high-speed software has been designed precisely for these requirements and has been subjected to extensive testing.
Perception and Genesis HighSpeed-specific features enable rapid setup times, quick familiarization and therefore the immediate start of your measurements. Watch this video and see for yourself!
Would you like to use Perception software and/or the Genesis HighSpeed system for your own specific needs? No problem! You can integrate them into your specific environment and use them exactly the way you want by selecting one of the many different interfacing options.
Free Viewer | Viewer Enterprise | Free Standard | Advanced | Enterprise | |
---|---|---|---|---|---|
Features: | |||||
True 64-bit support | |||||
Basic Review, Cursor, Report, Export | Single mainframe control | ||||
Multiple mainframe control | Measurement Uncertainty | ||||
Analysis | |||||
Advanced Report | |||||
Advanced Export | |||||
Video Playback | |||||
Multi-Monitor/Workbooks | |||||
Information sheet | |||||
Basic FFT | |||||
Sensor database | |||||
User/definer mode | |||||
Macros | |||||
Application extensions: | CSI (custom software interface) | ||||
STL & HP-HV automated analysis | HV-IA Impulse Analysis | ||||
ePower Testing |
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Perception Video playback - Data Sheet | English | |||
Perception STL - Data Sheet | English | |||
Perception HV-IA impulse analysis - Data Sheet | English | |||
Perception HPHV automated analysis - Data Sheet | English | |||
Perception eDrive option - Data Sheet | English | |||
Perception Basic FFT - Data Sheet | English | |||
Perception Analysis - Data Sheet | English | |||
Perception Advanced exports - Data Sheet | English | |||
Brochures | ||||
Genesis HighSpeed - 小冊 | Chinese | |||
Genesis HighSpeed - Broschüre | German | |||
Genesis HighSpeed - Brochure | English | |||
Genesis High Speed - Folheto | Portuguese | |||
Operating Manuals | ||||
Perception Video Playback Option - 操作說明 | Simplified Chinese | |||
Perception Video Playback Option - 取扱説明書 | Japanese | |||
Perception Video Playback Option - User Manual | English | |||
Perception User Keys and Macros – User Manual | English | |||
Perception STL Analysis Option - 操作說明 | Simplified Chinese | |||
Perception STL Analysis Option - 取扱説明書 | Japanese | |||
Perception STL Analysis Option - User Manual | English | |||
Perception Spectral Display Option - 操作說明 | Simplified Chinese | |||
Perception Spectral Display Option - 取扱説明書 | Japanese | |||
Perception Spectral Display Option - User Manual | English | |||
Perception Software de Aquisição de Dados - Manual do Usuário | Portuguese | |||
Perception Sequencer Control Option BE3200 - User Manual | English | |||
Perception Sensor Database Option - User Manual | English | |||
Perception Repoter Option - 操作說明 | Simplified Chinese | |||
Perception Reporter Option - 取扱説明書 | Japanese | |||
Perception Reporter Option - User Manual | English | |||
Perception Option de lecture vidéo Perception - Manuel d'utilisation | French | |||
Perception Option de création de rapports Perception - Manuel d'utilisation | French | |||
Perception Option d'information Perception - Manuel d'utilisation | French | |||
Perception Option d'analyse STL Perception - Manuel d'utilisation | French | |||
Perception Option d'analyse Perception - Manuel d'utilisation | French | |||
Perception Option d'affichage spectral Perception - Manuel d'utilisation | French | |||
Perception Matlab® Remote Control - User Manual | English | |||
Perception Logiciel d'acquisition de données - Manuel d'utilisation | French | |||
Perception Information Option - 操作說明 | Simplified Chinese | |||
Perception Information Option - 取扱説明書 | Japanese | |||
Perception Information Option - User Manual | English | |||
Perception HV Impulse Analysis Option - User Manual | English | |||
Perception HPHV Automated Analysis Option - User Manual | English | |||
Perception eDrive - User Manual | English | |||
Perception Datenerfassungssoftware Version 6.50 - Benutzerhandbuch | German | |||
Perception Data Acquisition Software Version - User Manual | English | |||
Perception Data Acquisition Software - 操作說明 | Simplified Chinese | |||
Perception Data Acquisition Software - 取扱説明書 | Japanese | |||
Perception Data Acquisition Software - 매뉴얼 | Korean | |||
Perception Data Acquisition Software - руководство | Russian | |||
Perception and GEN series: CSI Programming - User Manual
User manual Perception CSI programming | English | |||
Perception Analysis Option - 操作說明 | Simplified Chinese | |||
Perception Analysis Option - 取扱説明書 | Japanese | |||
Perception Analysis Option - User Manual | English | |||
Quick Start Guides | ||||
Perception V8- Quick Start Guide | English | |||
Perception Measurement Uncertainty - Quick Start Guide | English | |||
Perception Harmonic Analysis - Quick Start Guide | English | |||
Perception eDrive - Quick Start Guide | English | |||
Perception eDrive - Kurzanleitung | German | |||
ePower V8 - Quick Start Guide | English | |||
Other | ||||
Perception User Keys and Macros – Additional Content | English | |||
Software | ||||
Perception Software 64-bit
Perception 8.28 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. Date: 07/2022
|
Version: 8.28.22200
|
Size: 570 MB
| Multilanguage | |||
Perception Software 64-bit
Perception 8.30 This is a major release of Perception: We strongly recommend to update all Perception 8.22 installations to Perception 8.30, due to important bug fixes. Note : Before you can upgrade to Perception 8.30, you must upgrade to Perception 8.28 first! This step is required due to changes to the update mechanism Harmonic Analysis Functionality has been added to calculate and display harmonic information according to the IEC 61000-4-7 standard. This standard specifies how harmonics must be calculated for signals with a 50Hz or 60Hz fundamental frequency which typically appear in power grid and power line applications. This new functionality contains the following parts. A new RTFDB function is now available called HarmonicsIEC61000 which calculates the spectrum of a signal following IEC 61000-4-7. The resulting harmonics can be made visible in a new Harmonic Analysis Display in Perception, both in graphical and tabular form. Harmonic Analysis is also fully integrated in the ePower suite as an optional analysis where it comes with several ready-to-use grid application setups. The Quick Start Guide for this new functionality is part of the documentation that comes with the installation and is also available from the Perception website. Measurement Uncertainty Perception Enterprise now contains a dedicated sheet to calculate the Measurement Uncertainty (MU) of DC, AC, and mechanical power values. Given inputs like the measured AC power, the type of acquisition card used, and the type of transducer used, this MU Estimation (Basic) sheet calculates the absolute and relative MU of the measured quantity. If the sheet is not visible, in Perception choose from the menu bar Sheets and then ‘MU Estimation (Basic)’. Once the sheet is loaded, the Quick Start Guide can be found by opening the context menu of the sheet's tab and choosing Quick Start Guide... EtherCAT Distributed Clock The Genesis mainframes support EtherCAT Distributed Clock to synchronize the internal clock with the EtherCAT clock. RTFDB number of channels available for storage The number of RTFDB channels available has be improved. The number of RTFDB channels available for storage has been increased to the table below. Mainframe type | Available number of RTFDB channels for storage before | Available number of RTFDB channels for storage, after update GEN2tB | 256 | 256 GEN3t / GEN3i / GEN3iA | 256 | 300 GEN4tB | 256 | 500 GEN7t / GEN7i / GEN7iA | 256 | 1000 GEN17tA | 256 | 1000 Details about new features and fixed issues can be found in the release notes. Note : Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. Date: 07/2022
|
Version: 8.30.22203
|
Size: 651 MB
| Multilanguage | |||
Perception Software 64-bit
Perception 8.32 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. Date: 10/2022
|
Version: 8.32.22272
|
Size: 654 MB
| Multilanguage | |||
Perception Software 64-bit
Perception 8.34 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. This is not shipped out with the hardware but only available via web download. Details about fixed issues and new features can be found in the release notes. Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems. When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level. Date: 11/2022
|
Version: 8.34.22308
|
Size: 652 MB
| Multilanguage | |||
Perception Software 64-bit
Perception 8.40 This is a major release of Perception Inversion of analog signals The polarization of the signal can be inverted for GN61xB, GN31xB, GN120xB, GN1640B, GN840B and GN810xB Support for the measurement uncertainty of efficiencies in the Measurement Uncertainty sheet The Measurement Uncertainty sheet now also allows calculating the uncertainty in efficiencies based on the uncertainties calculated for the DC, AC and mechanical power numbers. The efficiencies and their measurement uncertainty can be made visible by clicking the dotted button at the bottom of the sheet, by choosing the eta symbol in the Perception toolbar, or by right-clicking the 'MU Estimation (Basic)' tab and selecting 'Show Efficiency Calculation Results'. If the Measurement Uncertainty sheet is not visible, in Perception choose from the menu bar Sheets and then ‘MU Estimation (Basic)’. Once the sheet is loaded, the Quick Start Guide can be found by opening the context menu of the sheet's tab and choosing Quick Start Guide... . EtherCAT control The GHS mainframe settings and acquisition control can be controlled via EtherCAT. The protocol and commands are the same as CAN remote control. Sending command SDO triggers execution of the command with provided parameters. New functions for mean and standard deviation in the Several new functions were added to the Real-Time Formula DataBase (RTFDB) related to determining the average and standard deviation of signals. The first new function is CycleStdDev(). and forms a pair with the exisiting CycleMean() function: where the CycleMean() function determines the mean (or average) over all samples between two cycle events, the CycleStdDev() calculates the standard deviation over the samples. We further introduce the pair of functions TimedMean() and TimedStdDev(). Those functions repeatedly calculate the mean and standard deviation, repectively, over a user-defined time interval. For example, if the user-defined time is set to 1 second, every 1 second, a mean (or standard deviation) for the input signal will be generated over the previous 1 second. The next new pair of functions is NumSamplesMean() and NumSamplesStdDev(). Those functions repeatedly calculate the mean and standard deviation, repectively, over a user-defined number of samples. For example, if the user-defined number of samples is set to 10, for every 10 samples of the input signal, a mean (or standard deviation) will be generated over the previous 10 samples. It is important to note that the outputs of the last four functions cannot be used as the input of another RTFDB function, but they can be published on the fieldbuses. With the proper setup, the standard deviation functions, possibly in combination with the corresponding function for the mean, make it possible, for example, to get an indication on the field buses if a system is in steady state.
Date: 01/2023
|
Version: 8.40.23009
|
Size: 659 MB
| Multilanguage | |||
Perception Software 64-bit
Perception 8.48 This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features. This is not shipped out with the hardware but only available via web download. Fixes: In some special situations, not all setpoints were stored in the setpoint table. This is now solved. (solves SUPEPT-253) A problem with applying a virtual workbench to an identical but different mainframe. (solves SUPEPT-257) In some situations it could happen that modifications made in Perception were not saved in a virtual workbench. This problem is now solved. (solves SUPEPT-261) A problem with restarting a mainframe with specific user settings was solved. (solves SUPEPT-256) New features: Support for a new Samsung SSD Date: 05/2023
|
Version: 8.48.23109
|
Size: 648 MB
| Multilanguage | |||
Perception COM-RPC.msi
Installer of the RPC COM wrapper and RPC documentation Date: 11/2022 | Version: 8.34 | Size: 7 MB | Multilanguage | |||
Hardware Peripheral Update Package
Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives. Date: 07/2022 | Version: 8.28.22200 | Size: 5 MB | Multilanguage | |||
Hardware Peripheral Update Package
Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives. Date: 01/2023 | Version: 8.40.23009 | Size: 5 MB | Multilanguage | |||
Hardware Peripheral Update Package
Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives. Date: 05/2023 | Version: 8.48.23109 | Size: 5 MB | Multilanguage | |||
GEN3i/GEN7i Update Package
The GEN3i/GEN7i Cumulative Update Package contains updated drivers for GEN DAQ “i” type mainframes. There is a version 4.1.1975 of the RTS IEEE1588 PTP driver, and the latest GEN hardware drivers needed when upgrading an older, Windows 7 based GEN3i/GEN7i to Windows 10. Date: 11/2018 | Version: 8 | Size: 130 MB | Multilanguage | |||
GEN3i/GEN7i Service Installer
Tool to extract the GEN3i/GEN7i Service from the installed version of Perception. After a fresh install of the Windows OS, the GEN3i/GEN7i service is missing and will be installed using this tool. Date: 12/2020 | Version: 1 | Size: 181 KB | Multilanguage | |||
Note: Perception feature preview 10 is temporarily unavailable.