High Speed Data Acquisition Software | Perception High Speed Data Acquisition Software | Perception | HBM

Perception Software: Reliable Data Acquisition at High Speed

The Perception software is designed for fast and reliable processing of large amounts of data and is therefore ideal for high-speed data acquisition. Thanks to the patented StatStream technology Perception enables 10 gigabytes of data to be visualized on your PC in 10 seconds. For your measurement, this means: Reliable storage and flexible real-time display as well as immediate review. You can access saved data even while measurements are running and zoom in on these data. Recording continues in the background.

Another highlight offered by Perception software is absolute operational security.  Reliable data storage and using stable software are enormously important, particularly when tests cannot be repeated or are difficult to repeat. A software crash and the resulting data loss would be extremely expensive, for example, in destructive materials testing or aircraft starts. Perception high-speed software has been designed precisely for these requirements and has been subjected to extensive testing.

Learn more about the latest version of Perception


Configure

  • Immediately ready for use – without any programming
  • Sensor database ensures easy setup
  • Configure channels individually, in groups, or by EXCEL import
  • Password protection of sensitive settings

Display

  • Patented, extremely fast visualization of large amounts of data
  • Display of any number of visualization windows with Trend, Scope, x/y, FFT, and Meter
  • Powerful multiple zoom functions and up to seven cursors
  • Review while recording – analysis while the measurement is running         

Compute & Analyze

  • Real-time or post-process computation
  • Over 150 analysis functions ranging from statistics through filters to FFT
  • Analyses in any sequence
  • IF...THEN decisions integrated in the analysis process 

Save & Store

  • Extremely fast storage with up to 400 MB/s on hard disk
  • Storage on Linux RAID arrays or iSCSI data server for 100% data security
  • Separate and/or collective storage and loading of device settings, formulas, report layouts, etc.

Document

  • “One-click” transfer of computed results or cursor values to Excel
  • Integrated report generator
  • Quick Report enables “one-click” transfer of graphs and tables to Word
  • Advanced Reporting allows the preparation of complete, conclusive reports in Word

Automate

  • User keys and macros facilitate automated testing and analysis sequences
  • Automated export, analysis, or report generation after the measurement
  • Batch processing of thousands of measurements with cross-measurement reporting
  • HBM Push: Define events to be notified by push messages to your mobile device


 

Perception and Genesis HighSpeed Allow for Convenient Data Acquisition and Analysis

 

Perception and Genesis HighSpeed-specific features enable rapid setup times, quick familiarization and therefore the immediate start of your measurements. Watch this video and see for yourself!


From Configuration to Automation: Perceptions Versatile Features

How to Interface with Genesis HighSpeed and/or Perception

Would you like to use Perception software and/or the Genesis HighSpeed system for your own specific needs? No problem! You can integrate them into your specific environment and use them exactly the way you want by selecting one of the many different interfacing options.

Learn more

 

Choose the right Perception edition for your needs

Free ViewerViewer EnterpriseFree StandardAdvancedEnterprise

Features:

True 64-bit support
Basic Review, Cursor, Report, Export
Single mainframe control
Multiple mainframe control
Measurement Uncertainty
Analysis
Advanced Report
Advanced Export
Video Playback
Multi-Monitor/Workbooks
Information sheet
Basic FFT
Sensor database
User/definer mode
Macros

Application extensions:

CSI (custom software interface)
STL & HP-HV automated analysis
HV-IA Impulse Analysis
ePower Testing

Technical Documentation

Title / DescriptionLanguage
Data Sheets
Perception Video playback - Data Sheet English
Perception STL - Data Sheet English
Perception HV-IA impulse analysis - Data Sheet English
Perception HPHV automated analysis - Data Sheet English
Perception eDrive option - Data Sheet English
Perception Basic FFT - Data Sheet English
Perception Analysis - Data Sheet English
Perception Advanced exports - Data Sheet English
Brochures
Genesis HighSpeed - 小冊 Chinese
Genesis HighSpeed - Broschüre German
Genesis HighSpeed - Brochure English
Genesis High Speed - Folheto Portuguese
Operating Manuals
Perception Video Playback Option - 操作說明 Simplified Chinese
Perception Video Playback Option - 取扱説明書 Japanese
Perception Video Playback Option - User Manual English
Perception User Keys and Macros – User Manual English
Perception STL Analysis Option - 操作說明 Simplified Chinese
Perception STL Analysis Option - 取扱説明書 Japanese
Perception STL Analysis Option - User Manual English
Perception Spectral Display Option - 操作說明 Simplified Chinese
Perception Spectral Display Option - 取扱説明書 Japanese
Perception Spectral Display Option - User Manual English
Perception Software de Aquisição de Dados - Manual do Usuário Portuguese
Perception Sequencer Control Option BE3200 - User Manual English
Perception Sensor Database Option - User Manual English
Perception Repoter Option - 操作說明 Simplified Chinese
Perception Reporter Option - 取扱説明書 Japanese
Perception Reporter Option - User Manual English
Perception Option de lecture vidéo Perception - Manuel d'utilisation French
Perception Option de création de rapports Perception - Manuel d'utilisation French
Perception Option d'information Perception - Manuel d'utilisation French
Perception Option d'analyse STL Perception - Manuel d'utilisation French
Perception Option d'analyse Perception - Manuel d'utilisation French
Perception Option d'affichage spectral Perception - Manuel d'utilisation French
Perception Matlab® Remote Control - User Manual English
Perception Logiciel d'acquisition de données - Manuel d'utilisation French
Perception Information Option - 操作說明 Simplified Chinese
Perception Information Option - 取扱説明書 Japanese
Perception Information Option - User Manual English
Perception HV Impulse Analysis Option - User Manual English
Perception HPHV Automated Analysis Option - User Manual English
Perception eDrive - User Manual English
Perception Datenerfassungssoftware Version 6.50 - Benutzerhandbuch German
Perception Data Acquisition Software Version - User Manual English
Perception Data Acquisition Software - 操作說明 Simplified Chinese
Perception Data Acquisition Software - 取扱説明書 Japanese
Perception Data Acquisition Software - 매뉴얼 Korean
Perception Data Acquisition Software - руководство Russian
Perception and GEN series: CSI Programming - User Manual

User manual Perception CSI programming

English
Perception Analysis Option - 操作說明 Simplified Chinese
Perception Analysis Option - 取扱説明書 Japanese
Perception Analysis Option - User Manual English
Quick Start Guides
Perception V8- Quick Start Guide English
Perception Measurement Uncertainty - Quick Start Guide English
Perception Harmonic Analysis - Quick Start Guide English
Perception eDrive - Quick Start Guide English
Perception eDrive - Kurzanleitung German
ePower V8 - Quick Start Guide English
Other
Perception User Keys and Macros – Additional Content English
Software
Perception Software 64-bit

Perception 8.60

This is a major release of Perception.

Bug Fixes

New Features for e-Power Suit:

  • Using field bus signals, allow easy detection if a setup is in steady-state

New Features for Hardware:

  • XCP over Ethernet
  • Mainframe control via EtherCAT PDO

Improvements on Perception

  • Modernized the look-and-feel of Perception
  • Prevent large MatLab/MDF4 export files due to asynchronous signalsImprove how a user can see and print the hardware settings from a recording

Improvements on Hardware

  • Additional CAN sample rates
  • Allow integrating asynchronous samples etc.

Date: 01/2024  |  Version: 8.60  |  Size: 769 MB
Related Documents: Release Notes

Multilanguage
Perception Software 64-bit

Perception 8.28

This is an minor release of Perception mainly improving stability, fixing known problems and adding minor new features.

This is not shipped out with the hardware but only available via web download.

Details about fixed issues and new features can be found in the release notes.

Note: Perception includes the instruments firmware for GEN DAQ systems. So there is no separate firmware available for GEN DAQ systems.

When you connect to hardware using a new version of Perception, the firmware in the hardware will be upgraded accordingly to the same release level.

Date: 07/2022  |  Version: 8.28.22200  |  Size: 602 MB

Multilanguage
Perception COM-RPC

Installer of the RPC COM wrapper and RPC documentation

Date: 09/2023  |  Version: 8.54  |  Size: 5 MB

Multilanguage
Hardware Peripheral Update Package

Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives.

Date: 09/2023  |  Version: 8.54.23248  |  Size: 6 MB

Multilanguage
Hardware Peripheral Update Package

Update HBM approved GEN DAQ hardware peripherals. For example allowing new types of (solid state) drives.

Date: 07/2022  |  Version: 8.28.22200  |  Size: 5 MB

Multilanguage
GENDAQ API v3

GENDAQ API v3 for Perception V7.40, V7.50 and V7.60

Date: 01/2019  |  Size: 6 MB

Multilanguage
GEN3i/GEN7i Update Package

The GEN3i/GEN7i Cumulative Update Package contains updated drivers for GEN DAQ “i” type mainframes. There is a version 4.1.1975 of the RTS IEEE1588 PTP driver, and the latest GEN hardware drivers needed when upgrading an older, Windows 7 based GEN3i/GEN7i to Windows 10.

Date: 11/2018  |  Version: 8  |  Size: 130 MB

Multilanguage
GEN3i/GEN7i Service Installer

Tool to extract the GEN3i/GEN7i Service from the installed version of Perception. After a fresh install of the Windows OS, the GEN3i/GEN7i service is missing and will be installed using this tool.

Date: 12/2020  |  Version: 1  |  Size: 181 KB

Multilanguage

Note: Perception feature preview 10 is temporarily unavailable.