Precise measurement results owing to certified, precise load cell technology
The ELC load cell is no longer produced and will be replaced by HLC. Remaining stock is still available.
ELC Load Cell
The ELC load cell is a robust load cell with maximum capacities from 220 kg to 1.76 t.This load cell type provides an accuracy of 1 %. Its robust design (IP 68 and IP 69K) and the load cell's special cable make it fit for use in many different applications such as platform scales, conveyor scales and weighing modules for tank weighing.
Key Features
- Small dimensions
- Stainless steel
- Meets EMC standards (EN 45 501)
- Protection class IP67 (ELCB) or IP68 (ELCB HS)
Nominal load | 220 kg / 550 kg / 1.1 t / 1.76 t |
Accuracy class | 1% |
Material | Stainless steel |
Degrees of protection | IP68 (100 h/1 m) and IP69K |
Precise
- 1% accuracy class
- Robust 6-wire configuration for compensation of resistance variations

Robust
- IP68/IP69K degree of protection
- Extremely resistant to chemical substances thanks to an optional TPE-0 cable sheath
- Load cell made of stainless steel
- Meets EMC requirements per EN 45501

Continuously reliable weighing
Flexible
- Different maximum capacities are available: 220 kg, 550 kg, 1.1 t, 1.76 t
- Different accessories are available
- Cable can be cut to length owing to the 6-wire configuration

Versatile use
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
ELCB2 HS - Caractéristiques techniques | French | |||
ELCB2 HS - Data Sheet | English | |||
ELCB2 HS - Datenblatt | German | |||
ELCB2 HS - Prospetto dati | Italian | |||
Brochures | ||||
HBM weighing technology for industry - Brochure | English | |||
Industrielle Wägetechnik von HBM - Broschüre | German | |||
Tecnologia di pesatura industriale della HBM - Opuscolo | Italian | |||
Mounting Instructions | ||||
HLC, BLC, ELC - Mounting instructions | French, German, English | |||
Declaration of Conformity | ||||
HLC, BLC, ELC - EU Declaration of Conformity | Multilanguage | |||
HLC, BLC, ELC - Pattern Approval Zert. Russland No. 21177-13 (CN) | Russian | |||
HLC, BLC, ELC - Pattern Approval Zert. Russland No. 21177-13 (DE) | Russian | |||
CAD Drawings and CAD Models
Order Numbers
1-ELCB2HS/220KG-1
1-ELCB2HS/550KG-1
1-ELCB2HS/1.1T-1
1-ELCB2HS/1.76T-1