FS42PI Portable BraggMETER: Compact Optical Interrogator with Embedded Software

It is the most effective way of supporting the installation of Fiber Bragg Grating (FBG) sensors onin the field or for short measurement tasks onin laboratory applications.

The FS42PI Portable BraggMETER runscan run on batteries or be plugged to an external power source and. It is supplied with an easily removable bag for protection and transport. This is a unique and unparalleled solution that allows accurate FBG measurements of FBG onin the field without the need for an external power supply or PC and that. It is also easy to carry.

Its dedicated embedded software and touch screentouchscreen interface provide an easy and effective way to control the unit without any furtherother devices. It is also possible to control the unit remotely  and stream data in real time via the Ethernet port using SCPI commands.

    Enhanced Features - Consistent Quality: What's New?

    • Smart Peak Detection (SPD)
    • Improved measurement stability and resolution (resolution <0.5pm; stability 1pm)
    • Increased battery life (2x the autonomy ensuring 5 h of operation with a single battery charge)
    • Reduced weight (total weight of around 6 kg corresponding to, making for a 20% reduction)
    • Increased temperature operating range (0 ºC [32 ºF] to 50 ºC [122 ºF] meaning a 40% wider temperature range)
    • More user-friendly software, the BraggMONITOR PI
    • Removable connector panel for cleaning and maintenance
    • Carrying bag with zipper for easier handling
    • Windows10 IoT operating system
    • Remote operation via SCPI commands

    More features

    • 100 nm wavelength measurement range
    • 1 S/s acquisition rate
    • 4 optical connectors with parallel acquisition
    • Local data logging

    Compact

    • Built-in PC with software and touch screentouchscreen interface
    • Rugged carrying case for easy transportation

    Optimized for field installation and commissioning of sensing networks

    Intuitive

    • BraggMONITOR PI with full data logging capability
    • Easy operation for both experts and beginners

    Renewed data saving, managing, and exporting; optical spectrum analysis and sensor configuration made easy

    Autonomous

    • Up to 6 h autonomy
    • Changeable batteries 
    • Optimized design

    Enhanced power management for longer periods of operation in the field

    Related Pages

    newLight | Optical Fiber Sensors
    Optical sensors for demanding testing and monitoring applications. Combine them with HBM's optical interrogators for a complete measurement chain.
    Optical Interrogators: for Fiber Optic Sensing
    Optical interrogators made to simplify your life. Complete your measurement chain with our optical sensors and the matching software.
    MXFS, the New Optical Interrogator
    Coming soon: The new optical interrogator for thermal validation and structural health applications. Ideal in combination with HBM's optical sensors.
    EVIDAS DAQ Software
    EVIDAS is HBM's easy-to-use data acquisition and analysis software for fast and straightforward results with an advanced design and clean workflow.
    HBMshop See prices, availability and get an instant quote.
    Get a quote now!

    Ask your HBM Sales Engineer

    Please send me


    Continue

    Ask your HBM Sales Engineer

    Please send me


    Continue

    Individual offer

    Technical advice

    Fast response