Facilitates strain, force, and vibration measurements in the most confined spaces.
LB11 & TB21: Strain Gauges for Measurements in Screws and Bolts
Bolts are a common construction element used to connect various components. The LB11 and TB21 series of cylindric strain gauges with lead wires, have especially been designed to measure strain, force, and vibration in bolts, screws, and other axial construction elements.
They have been equipped with copper leads and can be used directly in pre-drilled bolt elements. For this, a 2 mm drilling in the structure is required. Both, LB11 and TB21, come as a tubular strain gauge that can be used in a temperature range of –200°C to +140°C.
- The LB11 has a linear measuring grid in the strain direction. It is suitable for quarter-bridge applications and has a resistance of 120 Ω. Buy LB11 now
- The TB21 has two measuring grids arranged at 90° and is connected as a half-bridge. This allows for an improved temperature compensation at varying temperatures. The temperature compensation at +-5 °K temperature change causes a drift in the range of 0 to 80 µm/m, depending on the screw and the installation. This is due to the geometry of the application and differs significantly from installations on planar objects. The resistance of the strain gauge is 1000 Ω (+/- 1%). Buy TB21 now

Compact
- Used for nominal drillings of 2 mm
- Cylinder height: 11.5 mm
- Measuring grid: 3 mm

Resistant
- Comes with temperature response compensation for steel
- Resistance: 120 Ω (LB11) / 1000 Ω (TB21)
- Used for 5% (positive and negative) strain

Ideally matched to the needs of the measurement application.
Immediately available
- Available, in stock
- Equipped with 60 mm copper leads

Save your time and try it right away!
Typical Applications
Axial Forces

Strain

Dynamic loads (vibration)

Technical Features
Types available with immediate delivery | Nominal (rated) resistance | Dimensions [mm/inch] | Soldering terminal | ||||
Measuring grid | Carrier | - | |||||
Steel | Ω | a | b | c | d | ||
![]() | 1-LB11-3/120ZW | 120 | 3 | 5 | 6 | 11.5 | |
![]() | 1-TB21-3.3/1000HW | 1000 | 3 | 5 | 6 | 11.5 |
Learn how to install LB11 or TB21
The installation of cylindric strain gauges in bolts differs from conventional installations on flat surfaces. Learn how to integrate this special gauge in a screw.
Product Literature
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
Dehnungsmessstreifen - Katalog | German | |||
LB11 - Data Sheet | English | |||
LB11 - Datenblatt | German | |||
Strain Gauges - Catalogue | English | |||
TB21 - Data Sheet | English | |||
TB21 - Datenblatt | German | |||
Тензорезисторы - катало́г | Russian | |||
Declaration of Conformity | ||||
Strain Gauges and Accessories - Statement of Compliance | English | |||