Accurate, interference-free measurement results - for dynamic as well as static measurements. Thanks to the carrier-frequency method, you can count on clear results even when very high interferences occur and long cables are used.
Strain gauge amplifier – QuantumX MX1615B / MX1616B
The strain gauge amplifiers, QuantumX MX1615B and QuantumX MX1616B, are suitable for precise and safe data acquisition of strain gauges in full-bridge, half-bridge and quarter-bridge configuration, as well as for strain gauge based transducers, potentiometers, resistance thermometers (PT100) or normalized voltage (+/- 10V). This means that this data acquisition unit is an ideal choice whenever strains, forces and displacements are acquired and also temperature influences play a role, too.
The MX1615B and MX1616B modules are equipped with 16 sensor inputs, arranged in a very compact housing. As a result, the MX1615B and MX1616B offer an unrivaled channel density in a small space. Typical application areas include static stress tests for FEM models, quasi-dynamic fatigue tests for life analysis, monitoring tasks, material investigations, residual stress analysis, maintenance tasks (e.g. for mechanical testing of PCB circuit boards), as well as for general recording of the load data in the field.
Like all QuantumX data acquisition modules, the MX1615B / MX1616B modules offer instant sensor detection via TEDS ("Plug & Measure"), and can be combined and scaled freely with all other QuantumX modules.
Precise
- Patented circuitry (4-, 5-, 6-conductor technology, carrier frequency technology, as well as cyclic auto-adjustment on all channels)
- Robust mechanism, which prevents electromagnetic and thermal interferences in the measurement result (e.g. due to inverter, high currents, electrical machines or temperature influences)
- Individually configurable measuring rates up to 20 kS/s per channel and with high signal bandwidth.
- Working standard calibration certificate according to ISO 10012 stored in the module
- DAkkS certificate (ISO 17025) from HBM on request

Time-saving and efficient
- Plug & Measure - the automatic channel configuration for each sensor
- Instant calibration of sensors or plausibility check by internal shunt connection
- Fast instrumentation using push-in plugs
- Distributed concept and short, prefabricated sensor cables

Realize time and efficiency gains in measurement and analysis: through intelligently combined measurement chains and plug & measure technology. Mechanical voltages can be immediately visualized, stored or digitally forwarded.
Easy to integrate
- Suitable for a wide range of ambient temperatures (-20 ° C ... + 65 ° C) with a robust design
- Instant results with the help of the HBM catman software for data recording and data analysis
- Real-time integration on the Ethernet fieldbus (CX27B), CAN (MX471B), or voltage output (MX878B)
- Open software concept (Visual Studio .NET, LabVIEW, etc.)

A strain gauge amplifier that fits into your system landscape. That's how easy it is!
The Wiring Mate – Getting To Your Results Quick and Easy
The wiring mate is now part of every MX1615B / MX1616B package.

HBM catman: More than just data acquisition
catman data acquisition software simplifies the acquisition, visualization and analysis of your measurement data.
Available in 3 variants
120 or 350 Ohm
Strain gauge amplifier MX1615B: Strain gauge connection in full-, half- or quarter-bridge with 120 or 350 Ohm
350 or 1,000 Ohm
Strain gauge amplifier MX1616B: Strain gauge connection in full-, half- or quarter-bridge with 350 or 1000 Ohm
Ultra-robust
SomatXR MX1615B-R: Ultra-robust for use under adverse environmental conditions (120 or 350 Ohm)
CAD Drawings and CAD Models
Technical Documentation
Title / Description | Language | Products | Language | Content Types |
---|---|---|---|---|
Data Sheets | ||||
QuantumX MX1615B - Data Sheet | English | |||
QuantumX MX1615B - Datenblatt | German | |||
QuantumX MX1615B - データシート | Japanese | |||
QuantumX MX1615B - 數據表 | Chinese | |||
QuantumX MX1616B - Data Sheet | English | |||
QuantumX MX1616B - Datenblatt | German | |||
QuantumX MX1616B - データシート | Japanese | |||
QuantumX MX1616B - 数据表 | Chinese | |||
Brochures | ||||
QuantumX - Brochure | English | |||
QuantumX - Brochure (US-Version) | English (US) | |||
QuantumX - Broschüre | German | |||
QuantumX - Folheto | Portuguese | |||
QuantumX - ブローシャー | Japanese | |||
QuantumX - 小冊 | Chinese | |||
Operating Manuals | ||||
HBM Common API - User Manual | English | |||
HBM LabVIEW Driver - User Manual | English | |||
QuantumX - Bedienungsanleitung | German | |||
QuantumX - Operating Manual | English | |||
QuantumX - 取扱説明書 | Japanese | |||
QuantumX - 操作說明 | Chinese | |||
QuantumX CANape Driver - Operating Manual | English, German | |||
QuantumX CANbus - Operating Manual | English, German | |||
Accessories | ||||
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
QuantumX case clips (CASECLIP) - Istruzioni di montaggio | Italian | |||
QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
QuantumX Portamoduli BPX001 - Informativa | Italian | |||
Declaration of Conformity | ||||
1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
QuantumX - EU Declaration of Conformity | Multilanguage | |||
QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
QuantumX MX1615 - Product-Type Pattern Approval Russia | Russian | |||
Tech Notes | ||||
TECH NOTE - Analog to Digital Data Path in QuantumX Modules
This TECH NOTE describes in general the digitalization path in QuantumX data acquisition modules, explaining anti-aliasing filter, analog to digital conversion, digital filtering, scaling, datarate and distribution of data within the data acquisition system or to a data sink whether this is a storage medium or gateway. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilanguage | |||
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilanguage | |||
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||