QuantumX MX471 Gateway Module for CAN / CAN FD QuantumX MX471 Gateway Module for CAN / CAN FD

Quantumx MX471C - Can FD Under Control for Mobile and Bench Testing

The QuantumX CAN FD bus module MX471C module allows you a simultaneous integration of up to four CAN or CAN FD networks into the QuantumX data acquisition system and can be expanded to as many modules as needed.

This module is able to receive any signal from CAN FD, CAN, CCP, xCP-on-CAN/FD, J1939, ISOBUS or CANopen and combined with analog measurement input modules, plus the Data Recorder is ideally suited as CAN FD recorder for your mobile vehicle test or fleet monitoring task. For this all signals can be acquired as raw signal stream and decoded in PC or recorder software. All the acquired signals can also be decoded in real-time and transferred to analog voltage output (MX878B) or for instance to an Ethernet based fieldbus (CX27C) for bench integration.

The module’s powerful CAN gateway mode allows you up to transmit up to 200 analog inputs signals to your automation system and thus an easy way integrating new equipment in your existing bench test or in any mobile recorder or test equipment. For this all signals can be encoded in real-time which allows lowest latencies < 1 ms.

MX471C also operates as Ethernet gateway. So any signal from directly connected MX modules can be transferred to Ethernet and to a PC or recorder.

Additionally, messages can be split up, as required, and reassembled, for instance, to setting up a CAN-2-CAN gateway is possible.

Powerful

  • Time stamped signal acquisition on up to four CAN FD busses, fully isolated
  • Single device receiving signals (raw or on-board real-time decoding), analog signal transfer and Ethernet gateway in parallel
  • High data transfer rates of up to 4 MBit/s in CAN FD mode

Receive and transmit with high data throughput

High connectivity

  • Receiving many different protocols such as CAN FD, CAN 2.0 A/B, CCP, xCP-on-CAN, J1939, ISOBUS, CANopen
  • Transmitting any analog data from connected QuantumX modules to CAN FD or CAN
  • Transmitting any analog data from connected QuantumX modules to Ethernet and to PC or data recorder

Flexible integration into various networks owing to many supported protocols

Universal use

  • Four individually configurable, electrically isolated channels
  • Ideal for measurements with multiple CAN bus systems (individually configurable channels)
  • Packet generation and transmission of analog inputs via CAN messages (Gateway Mode)
  • Extensive range of accessories: Cables, connectors, drivers, and a software package

Synchronous recording of bus signals, completely synchronous with the analog sensor data provided by other MX modules, owing to optimal integration into the QuantumX family

QuantumX MX471C – CAN FD

  • Datarate: up to 4 MBit/s
  • Supported: ISO CAN FD 11898-1:2015, CAN 2.0 A/B, J1939, ISOBUS, CANopen
  • Interfaces: Gigabit-Ethernet, FireWire, Integration into backplane

HBMshop  QuantumX overview

Technical Documentation

Title / DescriptionLanguage
Data Sheets
QuantumX MX471C - Data Sheet English
QuantumX MX471C - Datenblatt German
QuantumX MX471C - データシート Japanese
QuantumX MX471C - 数据表 Chinese
Brochures
QuantumX - Brochure English
QuantumX - Brochure (US-Version) English (US)
QuantumX - Broschüre German
QuantumX - Folheto Portuguese
QuantumX - ブローシャー Japanese
QuantumX - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
QuantumX - Bedienungsanleitung German
QuantumX - Operating Manual English
QuantumX - 操作說明 Chinese
QuantumX - 設置マニュアル Japanese
QuantumX CANape Driver - Operating Manual English, German
QuantumX CANbus - Operating Manual English, German
QuantumX Driver per CANape - Manuale di istruzione Italian
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
QuantumX BPX001/BPX002/BPX003 Backplane - Information English, German
QuantumX BPX002-SIDE Desktop-Kit – Information English, German
QuantumX case clips (CASECLIP) - Mounting Instructions English
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
QuantumX - EU Declaration of Conformity Multilanguage
QuantumX - Product Type Pattern Approval Russia 2012 Russian
QuantumX - Product-Type Pattern Approval Russia 2017 Russian
Tech Notes
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

Multilanguage
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

Multilanguage
TECH NOTE: Integrating GPS / GNSS / IMU Sensors into QuantumX or SomatXR Data Recorder for Mobile Data Acquisition and Map Based Data Analysis

This Tech Note describes satellite-based position measurement in general and its value in mobile data acquisition and analysis.

Multilanguage
TECH NOTE: Using WLAN in large scale measurement and telemetry applications

This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications.

English
HBMshop See prices, availability and get an instant quote.