Analog outputs for durability testing of system parts or components
High performance and multiple functions - these are strengths offered by the MX878B module which seamlessly integrates with the universal and distributable QuantumX series.
The module is ideally suited for durability testing of system parts or components used in the aerospace or automotive industry as well as in railroad, structural or mechanical engineering. This involves output of load and setpoint profiles as stimuli for dynamic tests and for continuous fatigue life investigation.
However, that's not all. MX878B has more to offer: It transforms measured sensor values directly to a voltage signal, e.g. for flexible integration into an existing test bench control system (force, strain, pressure, temperature, etc.). The measurement signals can also be computed and output in real time using algebraic operations such as PID controller, addition, multiplication and matrix calculation are available for this purpose.
The module provides 8 analog voltage outputs with additional real-time functions thus upgrading other modules such as MX840B. The measurement quantities or signals (CAN) are acquired ...
- … in real time and sent to MX878B as digital values,
- … if desired, set off against each other,
- …and output as analog voltage signal in the range of ±10V.
When digital inputs or outputs are required in addition, the QuantumX MX879B can be used.
The QuantumX MX878B supports catman Easy/AP software. Furthermore, integration with LabVIEW™, VisualStudio™.NET, CANape or DIAdem is not a problem. The module can be easily and intuitively configured using free QuantumX Assistant software.
CAD Drawings and CAD Models
Please click here to download CAD files
Please note: The CAD download is handled by a third-party company which requires a separate user registration.
Technical Documentation
| Title / Description | Language | Products | Language | Content Types |
|---|---|---|---|---|
| Data Sheets | ||||
| QuantumX MX878B - Data Sheet | English | |||
| QuantumX MX878B - Datenblatt | German | |||
| QuantumX MX878B - データシート | Japanese | |||
| QuantumX MX878B - 数据表 | Chinese | |||
| Brochures | ||||
| QuantumX - Brochure | English | |||
| QuantumX - Brochure (US-Version) | English (US) | |||
| QuantumX - Broschüre | German | |||
| QuantumX - Folheto | Portuguese | |||
| QuantumX - ブローシャー | Japanese | |||
| QuantumX - 小冊 | Chinese | |||
| Operating Manuals | ||||
| HBM Common API - User Manual | English | |||
| HBM LabVIEW Driver - User Manual | English | |||
| QuantumX - Bedienungsanleitung | German | |||
| QuantumX - Operating Manual | English | |||
| QuantumX - 操作說明 | Chinese | |||
| QuantumX - 設置マニュアル | Japanese | |||
| QuantumX CANape Driver - Operating Manual | English, German | |||
| QuantumX CANbus - Operating Manual | English, German | |||
| Accessories | ||||
| QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet | English | |||
| QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt | German | |||
| QuantumX BPX001/BPX002/BPX003 Backplane - Information | English, German | |||
| QuantumX BPX002-SIDE Desktop-Kit – Information | English, German | |||
| QuantumX case clips (CASECLIP) - Istruzioni di montaggio | Italian | |||
| QuantumX case clips (CASECLIP) - Mounting Instructions | English | |||
| QuantumX Portamoduli BPX001 - Informativa | Italian | |||
| Declaration of Conformity | ||||
| 1-KAB, K-KAB (cable) - EU Declaration of Conformity | Multilanguage | |||
| QuantumX - EU Declaration of Conformity | Multilanguage | |||
| QuantumX - Product Type Pattern Approval Russia 2012 | Russian | |||
| QuantumX - Product-Type Pattern Approval Russia 2017 | Russian | |||
| Tech Notes | ||||
|
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing
This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications. | Multilanguage | |||
|
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks
This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations. | Multilanguage | |||
|
TECH NOTE - QuantumX und Mehr-Komponenten-Aufnehmer
Diese TECH NOTE behandelt die Kompensation von Querabhängigkeiten (Englisch: cross-talk) und damit den Einfluss parasitärer Effekte auf die jeweilige Messgröße. Die Kompensation dieses sogenannten Übersprechens kann in Echtzeit mit der HBM Messtechnik QuantumX oder online in der Software catmanEasy erfolgen. | German | |||
|
TECH NOTE: Using WLAN in large scale measurement and telemetry applications
This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications. | English | |||