Reliable and stable readings over many years.
AED Digital Transducer Electronics: Turn Analog Load Cells into Digital All-rounders
The AED transducer electronics digitizes the signals from analogue load cells, thus ensuring digital precision in new or existing systems. The installation and commissioning are done quickly and easily due to the bus interfaces and integrated PC software.
- AED measurement chain: Comprising of an AD103C measuring amplifier board, a basic device, and PanelX software
- Accuracy class: 0.01 with a test report for 10000 d, class III according to OIML R76
- Interfaces: RS-232, RS-485, CANopen, DeviceNet, and Profibus DP V1
- Measurement inputs: Two control inputs and four limit outputs
High measurement quality
- AD103C: DC amplifier board for static and dynamic applications
- High sample rate (1200Hz) and resolution
- RS-232 diagnostic interface

Certified
- Test report for 10000 d, class III according to OIML R76
- Storage of user settings
- Command set for complete filling and dosing functions
- Use in non-automatic scales (NAWI) and automatic scales (AWI)

OIML R76-certified as a component for all kinds of legal-for-trade scales.
Robust
- The implementation effort is low due to the bus interfaces of the matching AED basic devices
- IP65 degree of protection
- The device is started up via a PC and the free PanelX software

Universal application and high investment security.
Overview of the AED basic devices:
The AED basic devices offer different interfaces and external supply voltages. Select the sensor electronics that matches your application:
Interfaces | External | |||||||
RS-232 | RS-485 | RS-485 | CAN | Device | Profibus | Digital | ||
AED 9101D |
|
|
|
| 10 ... 30 V | |||
AED 9201B |
|
|
| 2x DI, 4x DO | 18 ... 30 V | |||
AED 9301B |
|
|
|
| 2x DI, 4x DO | 18 ... 30 V | ||
AED 9401A |
|
|
| 2x DI, 4x DO | 18 ... 30 V | |||
AED 9501A |
|
|
|
| 10 ... 30 V | |||
*RS-485 2-wire = Half-Douplex, RS-485 4-wire = Full-Douplex
All AED Work with Amplifier-board AD103C which gest plugged inside AED.
AED CAD Files
| Descargar archivos STEP CAD para este producto | ||
|---|---|---|
| AED Archivos STEP CAD |
Product literature
| Título / Descripción | Idioma | Productos | Idioma | Tipos de contenido |
|---|---|---|---|---|
| Notas relacionadas | ||||
|
AD103C Release Notes
Description of the AD103C firmware releases | Multiidioma | |||
| Hojas de datos | ||||
| AD103C - Data Sheet | English | |||
| AED9401A - Datenblatt | German | |||
| AD103C - Datenblatt | German | |||
| AD103C - Prospetto dati | Italian | |||
| AD103C - データシート | Japanese | |||
| AD112D - Data Sheet | English | |||
| AD112D - Datenblatt | German | |||
| AED9101C-Z2/22 - データシート | Japanese | |||
| AED9101D - Caractéristiques techniques | French | |||
| AED9101D - Data Sheet | English | |||
| AED9101D - Datenblatt | German | |||
| AED9101D - Prospetto dati | Italian | |||
| AED9101D - データシート | Japanese | |||
| AED9201B - Data Sheet | English | |||
| AED9201B - Datenblatt | German | |||
| AED9201B - データシート | Japanese | |||
| AED9301B - Data Sheet | English | |||
| AED9301B - Datenblatt | German | |||
| AED9301B - データシート | Japanese | |||
| AED9401A - Data sheet | English | |||
| AED9401A - Prospetto dati | Italian | |||
| AED9401A - データシート | Japanese | |||
| AED9501A - Data Sheet | English | |||
| AED9501A - Datenblatt | German | |||
| AED9501A - Prospetto dati | Italian | |||
| AED9501A - データシート | Japanese | |||
| Manuales de instrucciones | ||||
| AD103C - Operating Manual | English, German | |||
| AD112D - Operating Manual | English, German | |||
| AED - User Manual | English, German | |||
| FIT-AED-KIT - Operating Manual | English, German | |||
| Guías de rápidas | ||||
| A01780.pdf | English, German | |||
| Accesorios | ||||
| 1- KAB - データシート | Japanese | |||
| Cables and Connectors - Data Sheet | English | |||
| Câbles avec connecteur - Caractéristiques techniques | French | |||
| Kabel mit Stecker - Datenblatt | German | |||
| Certificados | ||||
| Firmware Parts certificate | English | |||
| TC2279 - Test certificate | English | |||
| Declaration of Conformity | ||||
| 1-KAB, K-KAB (cable)- Declaración de Conformidad | Multiidioma | |||
| AD, AED - Product-Type Pattern Approval Russia | Russian | |||
| AD103C - Declaración de Conformidad UE | Multiidioma | |||
| AED9101 - Declaración de conformidad UE | Multiidioma | |||
| AED9201B - Declaración de conformidad UE | Multiidioma | |||
| AED9301B - Declaración de conformidad UE | Multiidioma | |||
| AED9401A - Declaración de conformidad UE | Multiidioma | |||
| AED9501A - Declaración de Conformidad UE | Multiidioma | |||
| Device Descriptions | ||||
|
AED CANopen EDS
Device Description for CANopen versions Date: 09/2020 | Version: 1.0 | Size: 5 KB | Multiidioma | |||
|
AED DeviceNet EDS
Device Description for DeviceNet versions Date: 09/2020 | Version: 1.0 | Size: 7 KB | Multiidioma | |||
|
AED Profibus DP
PROFIBUS DP files for AED (AD101B, AD103). German version: GSD file. English version: GSE file. German as well as English version: GSG file (for Siemens). Date: 01/2004 | Version: 1.05 | Size: 74 KB | Multiidioma | |||
| Software | ||||
|
AED CAE data for ePLAN Electric P8
Macro-project containing CAE data for ePLAN Electric P8. | Size: 2 MB | Multiidioma | |||
|
AED9301A Step7 Example
AED9301A Step7 Example Date: 03/2009 | Size: 1 MB | Multiidioma | |||
|
PanelX
Panel software for:
Download, unzip and install the Tool on a PC with Windows 7/8/10/11 or 12. Date: 09/2023
|
Version: 2.2.0
|
Size: 26 MB
| Multiidioma | |||
| Tech Notes | ||||
| AED/FIT - Operating Information | English, German | |||